Last edited 3 weeks ago

STM32MP25 Discovery kits - required material

Applicable for STM32MP25x lines


This article aims to present the mandatory and optional material needed for the STM32MP257F-DK More info green.png Discovery kits: the part numbers are specified in the STM32MP25 microprocessor part numbers article.

Warning white.png Warning
To start efficiently the board, it is recommended to go through the Starter Package article relative to your board: Category:Starter Package

Mandatory

PC Linux or Windows operating systems. See PC prerequisites for more details on the required configurations
STM32MP257x-DK Discovery kit Flexible and complete development platform for the STM32MP25 microprocessor device including:
microSDTM card It is populated with OpenSTLinux distribution (Linux software), and provides extra storage capacity. An 16-Gbyte minimum microSD card is needed
USB type-C cable It connects the STM32MP257x-DK Discovery kit to the PC through the USB type-C (ST-LINK/V3) connector
USB type-C cable It connects the STM32MP257x-DK Discovery kit to a USB OTG device through the USB type-C connector


Optional

LCD screen - recommended 2 types of screen are possible: LVDS or HDMI
USB keyboard and mouse Thanks to the USB type A connectors, the STM32MP257x-DK Discovery kit can be equipped with a full-size keyboard and mouse
Ethernet cable It can connect the STM32MP257x-DK Discovery kit to a network through the RJ45 connector
Camera MIPI CSI-2 Camera

Optionally, devices and extension boards might be plugged to the STM32MP257x-DK Discovery kit thanks to connectors such as:

  • the GPIO expansion connector
  • ...