This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User No edit summary |
Registered User mNo edit summary |
||
(4 intermediate revisions by the same user not shown) | |||
Line 1: | Line 1: | ||
<noinclude> | <noinclude> | ||
This article aims to present the recommended connections to start with the '''STM32MP157x-EV1''' Evaluation boards. It is valid | This article aims to present the recommended connections to start with the '''STM32MP157x-EV1''' Evaluation boards. It is valid for the {{Board | type=157A-EV1 | name=short}}, {{Board | type=157D-EV1 | name=short}}, {{Board | type=157C-EV1 | name=short}} and {{Board | type=157F-EV1 | name=short}} Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. | ||
{{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}} | {{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}} | ||
</noinclude> | </noinclude> | ||
Line 21: | Line 21: | ||
<noinclude> | <noinclude> | ||
{{NoIndex}} | |||
[[Category:Sub-articles]] | [[Category:Sub-articles]] | ||
{{PublicationRequestId | 7574 | 2018-06-19 | AlainF}} | {{PublicationRequestId | 7574 | 2018-06-19 | AlainF}} | ||
</noinclude> | </noinclude> |
Latest revision as of 17:32, 18 May 2020
This article aims to present the recommended connections to start with the STM32MP157x-EV1 Evaluation boards. It is valid for the STM32MP157A-EV1 , STM32MP157D-EV1
, STM32MP157C-EV1
and STM32MP157F-EV1
Evaluation boards: the part numbers are specified in the STM32MP15 microprocessor part numbers article.


- MB1262 motherboard
- MB1263 daughterboard: STM32MP157x 18x18 PMIC DDR3
- MB1230 DSI 720p display
- MB1379 daughterboard camera
- MicroSD card slot
- MB1263 power 5V-3A
- USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug
- Display leds
- Reset button
- 2 x USB type A (host) → E.g. mouse keyboard USB driver...
- 2 x USB type A (host) → E.g. mouse Keyboard USB driver...
- UART → PC console
- Ethernet → Network