This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User mNo edit summary |
Registered User mNo edit summary |
||
(8 intermediate revisions by the same user not shown) | |||
Line 1: | Line 1: | ||
<noinclude> | <noinclude> | ||
{{ | This article aims to present the recommended connections to start with the '''STM32MP157x-EV1''' Evaluation boards. It is valid for the {{Board | type=157A-EV1 | name=short}}, {{Board | type=157D-EV1 | name=short}}, {{Board | type=157C-EV1 | name=short}} and {{Board | type=157F-EV1 | name=short}} Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. | ||
{{ | |||
{{ | |||
[[ | |||
{{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}} | {{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}} | ||
</noinclude> | </noinclude> | ||
{{ | {{ | ||
ImageMap|Image: | ImageMap|Image:STM32MP157x-EV1_connections.png {{!}} thumb {{!}} 800px {{!}} center {{!}} STM32MP157x-EV1 Evaluation board connections <br/> '''STM32MP157A-EV1''' shown here (picture is not contractual) | ||
circle | circle 267 293 39 [[#MB1262 | MB1262 motherboard]] | ||
rect | rect 310 216 547 550 [[#MB1263 | MB1263 daughterboard: STM32MP157x 18x18 PMIC DDR3]] | ||
rect | rect 214 560 635 780 [[#MB1230 | MB1230 DSI 720p display]] | ||
rect | rect 646 123 724 244 [[#MB1379 | MB1379 daughterboard camera]] | ||
rect | rect 514 507 590 546 [[#MicroSD | MicroSD card slot]] | ||
rect | rect 504 216 634 253 [[#MB1263 power | MB1263 power 5V-3A]] | ||
rect | rect 504 256 634 293 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]] | ||
rect | rect 612 686 668 741 [[#Display leds | Display leds]] | ||
rect | rect 328 780 394 820 [[#Reset button | Reset button]] | ||
rect | rect 19 584 214 647 [[#USB type A | 2 x USB type A (host) → E.g. mouse keyboard USB driver...]] | ||
rect | rect 19 514 214 573 [[#USB type A | 2 x USB type A (host) → E.g. mouse Keyboard USB driver...]] | ||
rect | rect 11 361 199 466 [[#UART | UART → PC console]] | ||
rect | rect 177 26 244 195 [[#Ethernet | Ethernet → Network]] | ||
}} | }} | ||
<noinclude> | |||
{{NoIndex}} | |||
[[Category:Sub-articles]] | |||
{{PublicationRequestId | 7574 | 2018-06-19 | AlainF}} | |||
</noinclude> |
Latest revision as of 17:32, 18 May 2020
This article aims to present the recommended connections to start with the STM32MP157x-EV1 Evaluation boards. It is valid for the STM32MP157A-EV1 , STM32MP157D-EV1
, STM32MP157C-EV1
and STM32MP157F-EV1
Evaluation boards: the part numbers are specified in the STM32MP15 microprocessor part numbers article.
Template:Warning