This page reports measured performance when using the pure software cryptographic library algorithms with an STM32WBA MCU. In addition to performance figures, the required code footprint and memory are also given.
1 Measurement configuration
1.1 Hardware configuration
STM32 MCU | STM32WBA52CGUx |
Device ID | 0x492 |
Revision ID | 0x1000 |
Board | NUCLEO-WBA52CG |
1.2 Firmware configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3 System configuration
System Core Clock Frequency | 100 MHz |
Flash latency | 3 wait states |
Voltage scaling | Range 1 |
ICACHE peripheral | 1 (0: disabled / 1: enabled) |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4 Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V9.20.4.327/W64 for ARM |
2 Performance values
2.1 AES symmetric key encryption and decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1 Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 5296 | 52 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 4765 | 47 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 8696 | 86 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 7413 | 74 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 15 481 | 154 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 12 727 | 127 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 5886 | 58 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 5248 | 52 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 9858 | 98 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 8319 | 83 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 17 806 | 178 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 14 452 | 144 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 6708 | 67 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 5879 | 58 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 11 258 | 112 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 9341 | 93 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 20 361 | 203 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 16 271 | 162 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 8859 | 88 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 5951 | 59 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 15 806 | 158 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 8612 | 86 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 29 674 | 296 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 13 969 | 139 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 10 293 | 102 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 6551 | 65 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 18 579 | 185 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 9658 | 96 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 35 171 | 351 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 15 814 | 158 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 11 869 | 118 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 7426 | 74 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 21 537 | 215 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 10 915 | 109 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 40 865 | 408 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 17 863 | 178 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2960 bytes | 380 bytes | 1 bytes | 524 bytes |
Encryption | Fast | 3292 bytes | 1404 bytes | 1 bytes | 548 bytes |
Decryption | Small | 3056 bytes | 636 bytes | 1 bytes | 552 bytes |
Decryption | Fast | 3716 bytes | 1660 bytes | 1 bytes | 556 bytes |
2.1.2 Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform the described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 855 584 | 935 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 673 616 | 1187 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 849 760 | 941 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 667 952 | 1197 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 848 744 | 942 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 666 944 | 1199 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 848 240 | 943 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 666 448 | 1200 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 000 536 | 799 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 774 440 | 1033 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 994 768 | 804 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 768 776 | 1040 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 993 768 | 805 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 767 776 | 1041 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 993 256 | 805 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 767 280 | 1042 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 145 512 | 698 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 875 112 | 914 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 139 712 | 701 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 869 496 | 920 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 138 720 | 702 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 868 472 | 921 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 138 216 | 702 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 867 968 | 921 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 1 761 568 | 454 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 696 600 | 1148 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 1 753 456 | 456 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 688 568 | 1161 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 1 751 040 | 456 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 686 256 | 1165 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 1 748 240 | 457 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 683 224 | 1170 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 102 416 | 380 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 798 280 | 1002 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 094 448 | 381 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 790 304 | 1012 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 092 064 | 382 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 787 984 | 1015 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 089 264 | 382 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 784 816 | 1019 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 443 472 | 327 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 902 344 | 886 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 435 432 | 328 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 892 704 | 896 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 433 080 | 328 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 889 920 | 898 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 430 224 | 329 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 886 784 | 902 kbyte/s |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2852 bytes | 372 bytes | 1 bytes | 140 bytes |
Encryption | Fast | 3184 bytes | 1396 bytes | 1 bytes | 172 bytes |
Decryption | Small | 2948 bytes | 628 bytes | 1 bytes | 176 bytes |
Decryption | Fast | 3608 bytes | 1652 bytes | 1 bytes | 180 bytes |
2.2 HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1 Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 5065 | 50 µs |
SHA256 | 64 bytes | 8219 | 82 µs |
SHA256 | 128 bytes | 11 160 | 111 µs |
SHA384 | 32 bytes | 16 499 | 164 µs |
SHA384 | 64 bytes | 16 678 | 166 µs |
SHA384 | 128 bytes | 30 348 | 303 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1780 | 296 bytes | 1 bytes | 564 bytes |
SHA384 | 3012 | 744 bytes | 1 bytes | 1124 bytes |
2.2.2 Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 397 676 | 2011 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 375 254 | 2131 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 371 463 | 2153 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 369 576 | 2164 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 877 195 | 911 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 837 452 | 955 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 830 525 | 963 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 827 078 | 967 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 4302 | 43 µs |
SHA384 | 15 429 | 154 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1788 bytes | 288 bytes | 1 bytes | 372 bytes |
SHA384 | 3020 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3 ECDSA signature and verification
In this section we provide the performance results for ECDSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 2 917 808 | 29 ms |
SECP256R1 | Signature | Small | High | 2 829 048 | 28 ms |
SECP256R1 | Signature | SuperFast | Low | 1 909 112 | 19 ms |
SECP256R1 | Signature | SuperFast | High | 1 844 032 | 18 ms |
SECP256R1 | Verification | Small | Low | 7 001 176 | 70 ms |
SECP256R1 | Verification | Small | High | 6 209 896 | 62 ms |
SECP256R1 | Verification | SuperFast | Low | 4 665 488 | 46 ms |
SECP256R1 | Verification | SuperFast | High | 4 116 840 | 41 ms |
SECP384R1 | Signature | Small | Low | 8 245 464 | 82 ms |
SECP384R1 | Signature | Small | High | 7 882 992 | 78 ms |
SECP384R1 | Signature | Fast | Low | 7 025 136 | 70 ms |
SECP384R1 | Signature | Fast | High | 6 711 016 | 67 ms |
SECP384R1 | Verification | Small | Low | 19 725 584 | 197 ms |
SECP384R1 | Verification | Small | High | 17 126 576 | 171 ms |
SECP384R1 | Verification | Fast | Low | 16 891 728 | 168 ms |
SECP384R1 | Verification | Fast | High | 14 641 512 | 146 ms |
The table below shows ECDSA Flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 636 bytes | 1184 bytes | 1 bytes | 328 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11 636 bytes | 1568 bytes | 1 bytes | 328 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 12 946 bytes | 1184 bytes | 1 bytes | 332 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 12 946 bytes | 1568 bytes | 1 bytes | 332 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12 158 bytes | 1200 bytes | 1 bytes | 424 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12 158 bytes | 1584 bytes | 1 bytes | 424 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 13 468 bytes | 1200 bytes | 1 bytes | 428 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 13 468 bytes | 1584 bytes | 1 bytes | 428 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11 636 bytes | 1664 bytes | 1 bytes | 328 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11 636 bytes | 2240 bytes | 1 bytes | 328 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12 006 bytes | 1664 bytes | 1 bytes | 344 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12 006 bytes | 2240 bytes | 1 bytes | 344 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12 158 bytes | 1680 bytes | 1 bytes | 424 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12 158 bytes | 2256 bytes | 1 bytes | 424 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 12 528 bytes | 1680 bytes | 1 bytes | 440 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 12 528 bytes | 2256 bytes | 1 bytes | 440 bytes | 2272 bytes |
2.4 EdDSA signature and verification
In this section we provide the performance results for EdDSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 4 507 192 | 45 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 2 628 744 | 26 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 3 213 416 | 32 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 1 901 752 | 19 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 6 790 080 | 67 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 5 956 688 | 59 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 4 645 264 | 46 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 4 058 672 | 40 ms |
The table below shows EdDSA Flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14 100 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14 506 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 15 410 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 15 816 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 186 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 14 592 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 15 496 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 15 902 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
2.5 RSA signature and verification
In this section we provide the performance results for RSA signature and verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 198 351 888 | 1983 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 149 291 360 | 1492 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 125 368 672 | 1253 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 158 891 936 | 1588 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 119 654 968 | 1196 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 100 072 224 | 1000 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 763 442 592 | 7634 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 573 385 744 | 5733 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 479 616 872 | 4796 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 606 864 864 | 6068 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 455 876 296 | 4558 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 380 469 896 | 3804 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 3 811 016 | 38 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 3 285 032 | 32 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 6986 bytes | 372 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7234 bytes | 372 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7234 bytes | 372 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 7356 bytes | 372 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 7604 bytes | 372 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 7604 bytes | 372 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6016 bytes | 364 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6264 bytes | 364 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6264 bytes | 364 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 6386 bytes | 364 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 6634 bytes | 364 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 6634 bytes | 364 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 6762 bytes | 368 bytes | 5 bytes | 716 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7132 bytes | 368 bytes | 5 bytes | 716 bytes | 3108 bytes |