Last edited one year ago

STM32MP257x-DKx - board connections

This article presents the recommended board connections for getting started with the STM32MP257x-DKx Discovery kits. It is valid for the STM32MP257F-DK Discovery kit: the part numbers are specified in the STM32MP25 microprocessor part numbers article.

Warning
To start the board, it is recommended to go through the corresponding Starter Package article first.


MB1605 motherboard: STM32MP257F 14x14MicroSD<sup>™</sup> card slot, on back side2 x USB type A (host) (such as a mouse or keyboard USB driver)USB3.0 DRD Type-C (programmable through STM32CubeProgrammer)Reset buttonEthernet (network)USB Power Delivery Type-C (Power or STLINK)HDMI (TV Screen)CSI camera connectorLVDS display connector
STM32MP257x-DKx Discovery kit connections (picture is not contractual)
Warning
To have the possibility to use ST-Link or the consoles, the USB Power Delivery Type-C must be connected to a PC with USB Type-C/Type-C cable. The USB Type-C on the PC must be a USB Power Delivery Type-C.
Information
Via ST-LINK, it is possible to have access to 2 consoles: one for Cortex-M and one for Cortex-A.