Revision as of 15:11, 30 June 2023 by Registered User
This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or
pending task to finish installation of
Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.
STM32MP13 boards
|
Boards |
PCBs list |
Main features |
Ordering
|
![STM32MP135x-DK.png](/stm32mpu/nsfr_img_auth.php/thumb/4/41/STM32MP135x-DK.png/150px-STM32MP135x-DK.png) STM32MP135F-DK Discovery kit
|
- MB1635 (motherboard)
- MB1897 (camera module board)
|
- STM32MP135FAF7[1] Rev.Y
- Arm®-based Cortex®-A7 1 GHz
- Secure boot and cryptography
- 4-Gbit DDR3L, 16 bits, 533 MHz
- ST PMIC STPMIC1
- 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel
- 2-megapixel dual lane CSI-2 camera module with 15-pin FFC connector
- Wi-Fi® 802.11b/g/n
- Bluetooth® Low Energy 4.1
|
Discovery kit with STM32MP135F MPU
|