STM32MP25 boards

Revision as of 12:12, 25 June 2024 by Registered User
Applicable for STM32MP25x lines


STM32MP25 boards
Boards PCBs list Main features Ordering
STM32MP257F-EV1.jpg
STM32MP257F-EV1 Evaluation board
  • MB1936 (main board)
  • LVDS display : optional (accessory)
  • MB1854 (camera board): optional (accessory)
  • STM32MP257FAI3[1] Rev.B
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • 7" LVDS WSVGA (1024x600 pixels) Color Display with touch panel
  • IMX335QLN 5-megapixel image sensor raw Bayer including:
    • Inertial Motion Unit ISM330DLC
    • Time-of-Flight sensor VL53L5CX

Evaluation board with STM32MP257F MPU

File:STM32MP257F-DK.jpg
STM32MP257F-DK Discovery kit
  • MB1936 (main board)
  • LVDS display
  • MB1854 (camera board): optional (accessory)
  • STM32MP257FAI3[1] Rev.B
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • 7" LVDS WSVGA (1024x600 pixels) Color Display with touch panel
  • IMX335QLN 5-megapixel image sensor raw Bayer including:
    • Inertial Motion Unit ISM330DLC
    • Time-of-Flight sensor VL53L5CX
Under construction.png Coming soon