"Width (Exif:Image width)" is a predefined property of type Number. This property is pre-deployed (also known as special property) and comes with additional administrative privileges but can be used just like any other user-defined property.Usage1118previous 202050100250500next 20Filter<p>The <a target="_blank" rel="nofollow noreferrer noopener" class="external text" href="https://www.semantic-mediawiki.org/wiki/Help:Property_page/Filter">search filter</a> allows the inclusion of <a target="_blank" rel="nofollow noreferrer noopener" class="external text" href="https://www.semantic-mediawiki.org/wiki/Help:Query_expressions">query expressions</a> such as <code>~</code> or <code>!</code>. The selected <a target="_blank" rel="nofollow noreferrer noopener" class="external text" href="https://www.semantic-mediawiki.org/wiki/Query_engine">query engine</a> might also support case insensitive matching or other short expressions like:</p><ul><li><code>in:</code> result should include the term, e.g. '<code>in:Foo</code>'</li></ul><ul><li><code>not:</code> result should to not include the term, e.g. '<code>not:Bar</code>'</li></ul>Showing 20 pages using this property.SSecret generation MP25.png +1920 +BBackup memory file.png +1920 +SSSP secret UI.png +1920 +CCubeProgrammer eMMC Flashing 5.png +1921 +CubeProgrammer GUI Flashing 13.png +1923 +Cpp tfl face recognition application pipeline.png +1936 +UUSBX Applications Project Architecture 1 .png +1944 +MMDMA transfer.png +1952 +DDMA transfer.png +1952 +NNetXDuo ApplicationFiles MP13 2.png +1957 +SSTM32CubeIDE Serial widget.png +196 +LLibcoral edgetpu image classification example illustration.png +1976 +PPycoral edgetpu semantic segmentation example illustration.png +1978 +OOptee-services.png +1986 +MMediaGraph MP13.png +199 +SSiana Systems.png +199 +RReview comments.png +200 +TThinking.png +200 +PPC prerequisites.png +200 +BBoard Icon.png +200 +