STM32MP13 boards

Revision as of 09:50, 20 February 2023 by Registered User (The SoC revision is supposed to be Y, not Z.)
STM32MP13 boards
Boards PCBs list Main features Ordering
STM32MP135x-DK.png
STM32MP135F-DK Discovery kit
  • MB1635C (motherboard)
  • MB1897 (Camera module board)
  • STM32MP135FAF7[1] Rev.Y
    • Arm®-based Cortex®-A7 1GHz
    • Secure boot and cryptography
    • 4-Gbit DDR3L, 16 bits, 533 MHz
  • ST PMIC STPMIC1
  • 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel
  • 2-megapixel Dual lane CSI camera module with 15-pin FFC connector.
  • Wi-Fi® 802.11b/g/n
  • Bluetooth® Low Energy 4.1
Under construction.png Coming soon