1. Memory mapping[edit | edit source]
The table below gives an overview of the BSEC OTP memory mapping with useful information in the context of this Wiki reading. It gives the global mapping view including the SoC restricted layout (immutable) and the additional ecosystem choice that is used with OpenSTLinux ecosystem.
OTP words 0 to 127 are called lower OTP and are bit wise programmable.
OTP words 128 to 255 are called middle OTP and are bulk programmable.
OTP words 256 to 383 are called upper OTP and are bulk programmable. These OTP are the one where sensitive information (such as password or private keys) must be stored.
Further information for the words and fields that are not explicitly described here can be found in thereference
manual.
| OTP word | Bit field (size) | Name | Description |
|---|---|---|---|
| Lower OTP region | |||
| 0 | OTP_HW_WORD0 | OTP check word (virgin -> non virgin) | |
| 1 | OTP_HW_WORD1 | OTP Security word to close security state | |
| 2 | OTP_HW_WORD2 | OTP word for re-opening (CLOSE->OPEN) via RMA password : RMA bits | |
| 3 | OTP_HW_WORD3 | OTP word for re-opening (CLOSE->OPEN) via RMA password : RMA tries bits | |
| 4 | OTP_HW_WORD4 | OTP word for TK retries (ECIES) and retention cell disabling | |
| 5 | ID0 | ID0 for Engineering purposes | |
| 6 | ID1 | ID1 for Engineering purposes | |
| 7 | ID2 | ID2 for Engineering purposes | |
| 8 | Reserved | - | |
| 9 | RPN_CODING | STM32MP25 Reference Manuals | |
| 10 BOOTROM_CONFIG_1 | 0-0 (1 bit) | reserved | not used yet |
| 1-1 (1 bit) | stkeyprov ecies ok | Status of ECIES ST key provisionning when it was attempted. | |
| 2-2 (1 bit) | stkeyprov hwkey done | ST HW Key provisionning done | |
| 6-3 (4 bits) | reserved | not used yet | |
| 14-7 (8 bits) | security counter | security counter involved in productID for chip certificate verification by HSM-OEM in RSSe_prov context | |
| 18-15 (4 bits) | st pub key id | ST ECDSA Public Key ID (ST Key Instance fuse part) involved in productID for chip certificate verification by HSM-OEM in RSSe_prov context | |
| 26-19 (8 bits) | rssefw active signing key | 8 possible ST public keys (ST key revocation feature for RSSe_FW authentication) | |
| 31-27 (5 bits) | reserved | not used yet | |
| 11 BOOTROM_CONFIG_2 | 4-0 (5 bits) | reserved | reserved |
| 5-5 (1 bit) | no cpu pll | CPU PLL usage | |
| 9-6 (4 bits) | unused | ||
| 14-10 (5 bits) | disable uart | Disable UART instances | |
| 15-15 (1 bit) | no data cache | Data cache usage | |
| 23-16 (8 bits) | boot source disable | Each bit disable a boot source.
Default to UART if all disabled. | |
| 25-24 (2 bits) | bootpins layout sel | Bootpins layout selection | |
| 29-26 (4 bits) | boot source sel | Boot source selection | |
| 31-30 (2 bits) | reserved | reserved | |
| 12 BOOTROM_CONFIG_3 | 31-0 (32 bits) | oem fsbla monotonic counter | OEM FSBL-A image version monotonic counter |
| 13 BOOTROM_CONFIG_4 | 31-0 (32 bits) | reserved | reserved |
| 14 BOOTROM_CONFIG_5 | 31-0 (32 bits) | reserved | reserved |
| 15 BOOTROM_CONFIG_6 | 31-0 (32 bits) | reserved | reserved |
| 16 BOOTROM_CONFIG_7 | 0-0 (1 bit) | disable traces | Disable bootROM traces |
| 1-1 (1 bit) | disable hse freq detect | Disable HSE frequency autodetection | |
| 2-2 (1 bit) | disable hse bypass detect | Disable HSE bypass detection | |
| 3-3 (1 bit) | disable blocking failure traces | Disable traces done by blocking failure process | |
| 4-4 (1 bit) | a35 mode | Select a35 architecture mode | |
| 5-5 (1 bit) | fmc force sw reset | FMC is used by CA35 to connect a NAND and by CM33 to connect a NOR or PSRAM | |
| 6-6 (1 bit) | emergency debug req | Emergency debug request | |
| 7-7 (1 bit) | emmc 128k boot partition | Support eMMC with 128Kb boot partition | |
| 8-8 (1 bit) | fsbl decrypt prio | FSBL decryption priority (speed or security) | |
| 9-9 (1 bit) | iomgr port | IO manager port selection | |
| 10-10 (1 bit) | iomgr muxen | IO manager port muxing enable | |
| 13-11 (3 bits) | HSE value | HSE value | |
| 14-14 (1 bit) | snand need plane select 1 | NAND parameters bank1 - Serial NAND plane selection | |
| 17-15 (3 bits) | pnand number of ecc bits 1 | NAND parameters bank1 - Number of Error Correction Code (ECC) bits | |
| 18-18 (1 bit) | pnand bus width 1 | NAND parameters bank1 - Parallel NAND data witdh | |
| 26-19 (8 bits) | nand nb of blocks 1 | NAND parameters bank1 - Number of blocks in unit of 256 blocks | |
| 28-27 (2 bits) | nand block size 1 | NAND parameters bank1 - Block size | |
| 30-29 (2 bits) | nand page size 1 | NAND parameters bank1 - Number of pages | |
| 31-31 (1 bit) | pnand param stored in otp | Parallel NAND parameters stored in OTP bank1 or bank2 | |
| 17 BOOTROM_CONFIG_8 | 7-0 (8 bits) | oem active signing key1 | 8 possible OEM public keys (OEM key revocation feature for OEM-FSBL authentication) |
| 8-8 (1 bit) | oem keys2 enable | Enable second ECDSA OEM key set for FSBL-M authentication and decryption | |
| 31-16 (16 bits) | reserved | reserved | |
| 18 BOOTROM_CONFIG_9 | 3-0 (4 bits) | secure boot | Enable enforced secure boot |
| 7-4 (4 bits) | prov done | RSSE provisioning done | |
| 11-8 (4 bits) | debug lock | Lock debug enabling until next reset when chip is CLOSED-LOCKED | |
| 15-12 (4 bits) | otp prov done | RSSe OTP provisioning done | |
| 21-16 (6 bits) | nb added stsecrets | nb of OTP words located in upper area [360-nb_added_stsecrets..359] that were provisionned (in encrypted mode) with ST secrets. Those will be decoded and used by RSSE fw. Coding up to 64 ST secrets to provision in EWS (with DEV_BOOT) | |
| 25-22 (4 bits) | rsse nb attempts | Monotonic counter to check the number of RSSe retry when an issue occurred during the provisioning process. The number is limited to 4 retries. | |
| 31-26 (6 bits) | reserved | reserved | |
| 19 BOOTROM_CONFIG_10 | 31-0 (32 bits) | oem keys2 enable | monotonic version number of OEM-FSBL |
| 20 BOOTROM_CONFIG_11 | 0-0 (1 bit) | nand config distribution | NAND configurations distribution |
| 1-1 (1 bit) | snand need plane select 2 | idem BOOTROM_CONFIG_7.snand_need_plane_select_1 | |
| 4-2 (3 bits) | pnand number of ecc bits 2 | idem BOOTROM_CONFIG_7.pnand_number_of_ecc_bits_1 | |
| 5-5 (1 bit) | pnand bus width 2 | idem BOOTROM_CONFIG_7.pnand_bus_width_1 | |
| 13-6 (8 bits) | nand nb of blocks 2 | idem BOOTROM_CONFIG_7.nand_nb_of_blocks_1 | |
| 15-14 (2 bits) | nand block size 2 | idem BOOTROM_CONFIG_7.nand_block_size_1 | |
| 17-16 (2 bits) | nand page size 2 | idem BOOTROM_CONFIG_7.nand_page_size_1 | |
| 18-18 (1 bit) | hyperflash 3V3 device | is HyperFlash a 3.3V device | |
| 21-19 (3 bits) | rng htcr value | RNG HTCR value | |
| 22-22 (1 bit) | ospi io speed ovrw | OSPI IO speed overwrite enable | |
| 24-23 (2 bits) | ospi io speed clk nclk | OSPI IO speed of clk nclk IO | |
| 26-25 (2 bits) | ospi io speed data cs | OSPI IO speed of CS IO | |
| 31-27 (5 bits) | reserved | reserved | |
| 21 BOOTROM_CONFIG_12 | 31-0 (32 bits) | rssefw version monotonic counter | monotonic version number of RSSe FW |
| 22 BOOTROM_CONFIG_13 | 7-0 (8 bits) | oem active signing key2 | 8 possible OEM public keys (OEM key revocation feature for OEM-FSBL authentication) |
| 31-8 (24 bits) | reserved | reserved | |
| 23 | Reserved | - | |
| 24 | Reserved | - | |
| 25 | Reserved | - | |
| 26 | Reserved | - | |
| 27 | Reserved | - | |
| 28 | Reserved | - | |
| 29 | Reserved | - | |
| 30 | Reserved | - | |
| 31 | Reserved | - | |
| 32 | Reserved | - | |
| 33 | Reserved | - | |
| 34 | Reserved | - | |
| 35 | Reserved | - | |
| 36 | Reserved | - | |
| 37 | Reserved | - | |
| 38 | Reserved | - | |
| 39 | Reserved | - | |
| 40 | Reserved | - | |
| 41 | Reserved | - | |
| 42 | Reserved | - | |
| 43 | Reserved | - | |
| 44 | Reserved | - | |
| 45 | Reserved | - | |
| 46 | Reserved | - | |
| 47 | Reserved | - | |
| 48 | Reserved | - | |
| 49 | Reserved | - | |
| 50 | Reserved | - | |
| 51 | Reserved | - | |
| 52 | Reserved | - | |
| 53 | Reserved | - | |
| 54 | Reserved | - | |
| 55 | Reserved | - | |
| 56 | Reserved | - | |
| 57 | Reserved | - | |
| 58 | Reserved | - | |
| 59 | Reserved | - | |
| 60 | Reserved | - | |
| 61 | Reserved | - | |
| 62 | Reserved | - | |
| 63 | Reserved | - | |
| 64 | Reserved | - | |
| 65 | Reserved | - | |
| 66 | Reserved | - | |
| 67 | Reserved | - | |
| 68 | Reserved | - | |
| 69 | Reserved | - | |
| 70 | Reserved | - | |
| 71 | Reserved | - | |
| 72 | Reserved | - | |
| 73 | Reserved | - | |
| 74 | Reserved | - | |
| 75 | Reserved | - | |
| 76 | Reserved | - | |
| 77 | Reserved | - | |
| 78 | Reserved | - | |
| 79 | Reserved | - | |
| 80 | Reserved | - | |
| 81 | Reserved | - | |
| 82 | Reserved | - | |
| 83 | Reserved | - | |
| 84 | Reserved | - | |
| 85 | Reserved | - | |
| 86 | Reserved | - | |
| 87 | Reserved | - | |
| 88 | Reserved | - | |
| 89 | Reserved | - | |
| 90 | Reserved | - | |
| 91 | Reserved | - | |
| 92 | Reserved | - | |
| 93 | Reserved | - | |
| 94 | Reserved | - | |
| 95 | Reserved | - | |
| 96 | Reserved | - | |
| 97 | Reserved | - | |
| 98 | Reserved | - | |
| 99 | Reserved | - | |
| 100 | Reserved | - | |
| 101 | Reserved | - | |
| 102 | Reserved | - | |
| 103 | CRC_HSM | STM32MP25 Reference Manuals | |
| 104 | CAL1 | STM32MP25 Reference Manuals | |
| 105 | CAL2 | STM32MP25 Reference Manuals | |
| 106 | CAL3 | STM32MP25 Reference Manuals | |
| 107 | CAL4 | STM32MP25 Reference Manuals | |
| 108 | CAL5 | STM32MP25 Reference Manuals | |
| 109 | CAL6 | STM32MP25 Reference Manuals | |
| 110 | CAL7 | STM32MP25 Reference Manuals | |
| 111 | CAL8 | STM32MP25 Reference Manuals | |
| 112 | ENGI1 | STM32MP25 Reference Manuals | |
| 113 | ENGI2 | STM32MP25 Reference Manuals | |
| 114 | ENGI3 | STM32MP25 Reference Manuals | |
| 115 | ENGI4 | STM32MP25 Reference Manuals | |
| 116 | ENGI5 | STM32MP25 Reference Manuals | |
| 117 | ENGI6 | STM32MP25 Reference Manuals | |
| 118 | ENGI7 | STM32MP25 Reference Manuals | |
| 119 | ENGI8 | STM32MP25 Reference Manuals | |
| 120 | ATRIM1 | STM32MP25 Reference Manuals | |
| 121 | ATRIM2 | STM32MP25 Reference Manuals | |
| 122 | ATRIM3 | STM32MP25 Reference Manuals | |
| 123 | ATRIM4 | STM32MP25 Reference Manuals | |
| 124 | HCONF1 | STM32MP25 Reference Manuals | |
| 125 | MREPAIR1 | STM32MP25 Reference Manuals | |
| 126 | MREPAIR2 | STM32MP25 Reference Manuals | |
| 127 | MREPAIR3 | STM32MP25 Reference Manuals | |
| Middle OTP region | |||
| 128 | STM32CERTIF0 | STM32 chip certificate (public key) | |
| 129 | STM32CERTIF1 | STM32 chip certificate (public key) | |
| 130 | STM32CERTIF2 | STM32 chip certificate (public key) | |
| 131 | STM32CERTIF3 | STM32 chip certificate (public key) | |
| 132 | STM32CERTIF4 | STM32 chip certificate (public key) | |
| 133 | STM32CERTIF5 | STM32 chip certificate (public key) | |
| 134 | STM32CERTIF6 | STM32 chip certificate (public key) | |
| 135 | STM32CERTIF7 | STM32 chip certificate (public key) | |
| 136 | STM32CERTIF8 | STM32 chip certificate (public key) | |
| 137 | STM32CERTIF9 | STM32 chip certificate (public key) | |
| 138 | STM32CERTIF10 | STM32 chip certificate (public key) | |
| 139 | STM32CERTIF11 | STM32 chip certificate (public key) | |
| 140 | STM32CERTIF12 | STM32 chip certificate (public key) | |
| 141 | STM32CERTIF13 | STM32 chip certificate (public key) | |
| 142 | STM32CERTIF14 | STM32 chip certificate (public key) | |
| 143 | STM32CERTIF15 | STM32 chip certificate (public key) | |
| 144 | OEM_KEY1_ROT0 | OEM Key1 Root of Trust Hash | |
| 145 | OEM_KEY1_ROT1 | OEM Key1 Root of Trust Hash | |
| 146 | OEM_KEY1_ROT2 | OEM Key1 Root of Trust Hash | |
| 147 | OEM_KEY1_ROT3 | OEM Key1 Root of Trust Hash | |
| 148 | OEM_KEY1_ROT4 | OEM Key1 Root of Trust Hash | |
| 149 | OEM_KEY1_ROT5 | OEM Key1 Root of Trust Hash | |
| 150 | OEM_KEY1_ROT6 | OEM Key1 Root of Trust Hash | |
| 151 | OEM_KEY1_ROT7 | OEM Key1 Root of Trust Hash | |
| 152 | OEM_KEY2_ROT0 | OEM Key2 Root of Trust Hash | |
| 153 | OEM_KEY2_ROT1 | OEM Key2 Root of Trust Hash | |
| 154 | OEM_KEY2_ROT2 | OEM Key2 Root of Trust Hash | |
| 155 | OEM_KEY2_ROT3 | OEM Key2 Root of Trust Hash | |
| 156 | OEM_KEY2_ROT4 | OEM Key2 Root of Trust Hash | |
| 157 | OEM_KEY2_ROT5 | OEM Key2 Root of Trust Hash | |
| 158 | OEM_KEY2_ROT6 | OEM Key2 Root of Trust Hash | |
| 159 | OEM_KEY2_ROT7 | OEM Key2 Root of Trust Hash | |
| 160 | STM32PUBKEY0 | STM32 chip public key | |
| 161 | STM32PUBKEY1 | STM32 chip public key | |
| 162 | STM32PUBKEY2 | STM32 chip public key | |
| 163 | STM32PUBKEY3 | STM32 chip public key | |
| 164 | STM32PUBKEY4 | STM32 chip public key | |
| 165 | STM32PUBKEY5 | STM32 chip public key | |
| 166 | STM32PUBKEY6 | STM32 chip public key | |
| 167 | STM32PUBKEY7 | STM32 chip public key | |
| 168 | STM32PUBKEY8 | STM32 chip public key | |
| 169 | STM32PUBKEY9 | STM32 chip public key | |
| 170 | STM32PUBKEY10 | STM32 chip public key | |
| 171 | STM32PUBKEY11 | STM32 chip public key | |
| 172 | STM32PUBKEY12 | STM32 chip public key | |
| 173 | STM32PUBKEY13 | STM32 chip public key | |
| 174 | STM32PUBKEY14 | STM32 chip public key | |
| 175 | STM32PUBKEY15 | STM32 chip public key | |
| 176 | available to customer | ||
| 177 | available to customer | ||
| 178 | available to customer | ||
| 179 | available to customer | ||
| 180 | available to customer | ||
| 181 | available to customer | ||
| 182 | available to customer | ||
| 183 | available to customer | ||
| 184 | available to customer | ||
| 185 | available to customer | ||
| 186 | available to customer | ||
| 187 | available to customer | ||
| 188 | available to customer | ||
| 189 | available to customer | ||
| 190 | available to customer | ||
| 191 | available to customer | ||
| 192 | available to customer | ||
| 193 | available to customer | ||
| 194 | available to customer | ||
| 195 | available to customer | ||
| 196 | available to customer | ||
| 197 | available to customer | ||
| 198 | available to customer | ||
| 199 | available to customer | ||
| 200 | available to customer | ||
| 201 | available to customer | ||
| 202 | available to customer | ||
| 203 | available to customer | ||
| 204 | available to customer | ||
| 205 | available to customer | ||
| 206 | available to customer | ||
| 207 | available to customer | ||
| 208 | available to customer | ||
| 209 | available to customer | ||
| 210 | available to customer | ||
| 211 | available to customer | ||
| 212 | available to customer | ||
| 213 | available to customer | ||
| 214 | available to customer | ||
| 215 | available to customer | ||
| 216 | available to customer | ||
| 217 | available to customer | ||
| 218 | available to customer | ||
| 219 | available to customer | ||
| 220 | available to customer | ||
| 221 | available to customer | ||
| 222 | available to customer | ||
| 223 | available to customer | ||
| 224 | available to customer | ||
| 225 | available to customer | ||
| 226 | available to customer | ||
| 227 | available to customer | ||
| 228 | available to customer | ||
| 229 | available to customer | ||
| 230 | available to customer | ||
| 231 | available to customer | ||
| 232 | available to customer | ||
| 233 | available to customer | ||
| 234 | available to customer | ||
| 235 | available to customer | ||
| 236 | available to customer | ||
| 237 | available to customer | ||
| 238 | available to customer | ||
| 239 | available to customer | ||
| 240 | available to customer | ||
| 241 | available to customer | ||
| 242 | available to customer | ||
| 243 | available to customer | ||
| 244 | available to customer | ||
| 245 | available to customer | ||
| 246 | ST_BOARD_ID | Identifier for ST boards (available to customer on chip) | |
| 247 | MAC_ADDR_0 | Mac address [coding 1] | |
| 248 | MAC_ADDR_1 | Mac address [coding 1] | |
| 249 | MAC_ADDR_2 | Mac address [coding 1] | |
| 250 | MAC_ADDR_3 | Mac address [coding 1] | |
| 251 | MAC_ADDR_4 | Mac address [coding 1] | |
| 252 | MAC_ADDR_5 | Mac address [coding 1] | |
| 253 | MAC_ADDR_6 | Mac address [coding 1] | |
| 254 | MAC_ADDR_7 | Mac address [coding 1] | |
| 255 | ST_RSSE_EDMK_DERIV_CSTE_FUSE | STM32MP25 Reference Manuals | |
| Upper OTP region | |||
| 256 | OTP_RMA_LOCK_PSWD0 | RMA lock password (128 bit) | |
| 257 | OTP_RMA_LOCK_PSWD1 | RMA lock password (128 bit) | |
| 258 | OTP_RMA_LOCK_PSWD2 | RMA lock password (128 bit) | |
| 259 | OTP_RMA_LOCK_PSWD3 | RMA lock password (128 bit) | |
| 260 | FIP-EDMK0 | FIP encryption decryption master key (256-bit) | |
| 261 | FIP-EDMK1 | FIP encryption decryption master key (256-bit) | |
| 262 | FIP-EDMK2 | FIP encryption decryption master key (256-bit) | |
| 263 | FIP-EDMK3 | FIP encryption decryption master key (256-bit) | |
| 264 | FIP-EDMK4 | FIP encryption decryption master key (256-bit) | |
| 265 | FIP-EDMK5 | FIP encryption decryption master key (256-bit) | |
| 266 | FIP-EDMK6 | FIP encryption decryption master key (256-bit) | |
| 267 | FIP-EDMK7 | FIP encryption decryption master key (256-bit) | |
| 268 | OEM Secrets available to customer | ||
| 269 | OEM Secrets available to customer | ||
| 270 | OEM Secrets available to customer | ||
| 271 | OEM Secrets available to customer | ||
| 272 | OEM Secrets available to customer | ||
| 273 | OEM Secrets available to customer | ||
| 274 | OEM Secrets available to customer | ||
| 275 | OEM Secrets available to customer | ||
| 276 | OEM Secrets available to customer | ||
| 277 | OEM Secrets available to customer | ||
| 278 | OEM Secrets available to customer | ||
| 279 | OEM Secrets available to customer | ||
| 280 | OEM Secrets available to customer | ||
| 281 | OEM Secrets available to customer | ||
| 282 | OEM Secrets available to customer | ||
| 283 | OEM Secrets available to customer | ||
| 284 | OEM Secrets available to customer | ||
| 285 | OEM Secrets available to customer | ||
| 286 | OEM Secrets available to customer | ||
| 287 | OEM Secrets available to customer | ||
| 288 | OEM Secrets available to customer | ||
| 289 | OEM Secrets available to customer | ||
| 290 | OEM Secrets available to customer | ||
| 291 | OEM Secrets available to customer | ||
| 292 | OEM Secrets available to customer | ||
| 293 | OEM Secrets available to customer | ||
| 294 | OEM Secrets available to customer | ||
| 295 | OEM Secrets available to customer | ||
| 296 | OEM Secrets available to customer | ||
| 297 | OEM Secrets available to customer | ||
| 298 | OEM Secrets available to customer | ||
| 299 | OEM Secrets available to customer | ||
| 300 | OEM Secrets available to customer | ||
| 301 | OEM Secrets available to customer | ||
| 302 | OEM Secrets available to customer | ||
| 303 | OEM Secrets available to customer | ||
| 304 | OEM Secrets available to customer | ||
| 305 | OEM Secrets available to customer | ||
| 306 | OEM Secrets available to customer | ||
| 307 | OEM Secrets available to customer | ||
| 308 | OEM Secrets available to customer | ||
| 309 | OEM Secrets available to customer | ||
| 310 | OEM Secrets available to customer | ||
| 311 | OEM Secrets available to customer | ||
| 312 | OEM Secrets available to customer | ||
| 313 | OEM Secrets available to customer | ||
| 314 | OEM Secrets available to customer | ||
| 315 | OEM Secrets available to customer | ||
| 316 | OEM Secrets available to customer | ||
| 317 | OEM Secrets available to customer | ||
| 318 | OEM Secrets available to customer | ||
| 319 | OEM Secrets available to customer | ||
| 320 | OEM Secrets available to customer | ||
| 321 | OEM Secrets available to customer | ||
| 322 | OEM Secrets available to customer | ||
| 323 | OEM Secrets available to customer | ||
| 324 | OEM Secrets available to customer | ||
| 325 | OEM Secrets available to customer | ||
| 326 | OEM Secrets available to customer | ||
| 327 | OEM Secrets available to customer | ||
| 328 | OEM Secrets available to customer | ||
| 329 | OEM Secrets available to customer | ||
| 330 | OEM Secrets available to customer | ||
| 331 | OEM Secrets available to customer | ||
| 332 | OEM Secrets available to customer | ||
| 333 | OEM Secrets available to customer | ||
| 334 | OEM Secrets available to customer | ||
| 335 | OEM Secrets available to customer | ||
| 336 | OEM Secrets available to customer | ||
| 337 | OEM Secrets available to customer | ||
| 338 | OEM Secrets available to customer | ||
| 339 | OEM Secrets available to customer | ||
| 340 | OEM Secrets available to customer | ||
| 341 | OEM Secrets available to customer | ||
| 342 | OEM Secrets available to customer | ||
| 343 | OEM Secrets available to customer | ||
| 344 | COPRO_MAINKEY0 | Coprocessor main key | |
| 345 | COPRO_MAINKEY1 | Coprocessor main key | |
| 346 | COPRO_MAINKEY2 | Coprocessor main key | |
| 347 | COPRO_MAINKEY3 | Coprocessor main key | |
| 348 | COPRO_MAINKEY4 | Coprocessor main key | |
| 349 | COPRO_MAINKEY5 | Coprocessor main key | |
| 350 | COPRO_MAINKEY6 | Coprocessor main key | |
| 351 | COPRO_MAINKEY7 | Coprocessor main key | |
| 352 | TF-M IAK0 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 353 | TF-M IAK1 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 354 | TF-M IAK2 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 355 | TF-M IAK3 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 356 | TF-M IAK4 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 357 | TF-M IAK5 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 358 | TF-M IAK6 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 359 | TF-M IAK7 | Initial attestation 256-bit key (Symmetric or Asymmetric key) | |
| 360 | OEM_KEY2_EDMK0 | OEM master key used to derive FSBLM decryption key (Optional) | |
| 361 | OEM_KEY2_EDMK1 | OEM master key used to derive FSBLM decryption key (Optional) | |
| 362 | OEM_KEY2_EDMK2 | OEM master key used to derive FSBLM decryption key (Optional) | |
| 363 | OEM_KEY2_EDMK3 | OEM master key used to derive FSBLM decryption key (Optional) | |
| 364 | OEM_KEY1_EDMK0 | OEM master key used to derive FSBLA or M decryption key | |
| 365 | OEM_KEY1_EDMK1 | OEM master key used to derive FSBLA or M decryption key | |
| 366 | OEM_KEY1_EDMK2 | OEM master key used to derive FSBLA or M decryption key | |
| 367 | OEM_KEY1_EDMK3 | OEM master key used to derive FSBLA or M decryption key | |
| 368 | STM32PRVKEY0 | STM32 chip private key (ST) | |
| 369 | STM32PRVKEY1 | STM32 chip private key (ST) | |
| 370 | STM32PRVKEY2 | STM32 chip private key (ST) | |
| 371 | STM32PRVKEY3 | STM32 chip private key (ST) | |
| 372 | STM32PRVKEY4 | STM32 chip private key (ST) | |
| 373 | STM32PRVKEY5 | STM32 chip private key (ST) | |
| 374 | STM32PRVKEY6 | STM32 chip private key (ST) | |
| 375 | STM32PRVKEY7 | STM32 chip private key (ST) | |
| 376 | HWKEY0 | Secret hardware unique key | |
| 377 | HWKEY1 | Secret hardware unique key | |
| 378 | HWKEY2 | Secret hardware unique key | |
| 379 | HWKEY3 | Secret hardware unique key | |
| 380 | HWKEY4 | Secret hardware unique key | |
| 381 | HWKEY5 | Secret hardware unique key | |
| 382 | HWKEY6 | Secret hardware unique key | |
| 383 | HWKEY7 | Secret hardware unique key | |
- ↑ Jump up to: 1.0 1.1 1.2 1.3 1.4 1.5 1.6 1.7
Mac addresses are stored as octets list using the following coding convention:
- OTP 247: mac_addr_1[4 first octets]
- OTP 248: mac_addr_2[2 first octets] | mac_addr_1[2 last octets]
- OTP 249: mac_addr_2[4 last octets]
- OTP 250: mac_addr_3[4 first octets]
- ...
- mac_addr1 : 10:E7:7A:E3:95:F4
- mac_addr2 : 10:E7:7A:E3:95:F5
- ...
On STM32MP257F-EV1 Evaluation board
the ETH2 use the first mac address (ethernet0 = ð2), ETH1 use the second mac address (ethernet1 = ð1).
On STM32MP257F-DK Discovery kit
the ETH1 use the first mac address (ethernet0 = ð1).
On the default mapping the MAC 3, 4 and 5 are assigned to TSN switch (depending on product version).