Size of this preview: 717 × 599 pixels. Other resolution: 840 × 702 pixels.
Original file (840 × 702 pixels, file size: 426 KB, MIME type: image/png)
Source → STMicroelectronics |
GIMP Image Map
<img src="[STM32MP157x-DKx_connections] (imported)" width="840" height="702" border="0" usemap="#map" /> <map name="map"> <!-- #$-:Image map file created by GIMP Image Map plug-in --> <!-- #$-:GIMP Image Map plug-in by Maurits Rijk --> <!-- #$-:Please do not edit lines starting with "#$" --> <!-- #$VERSION:2.3 --> <!-- #$AUTHOR:frq08988 (local) --> <area shape="circle" coords="278,325,39" target="MB1272 motherboard: STM32MP157X 12x12, PMIC, DDR3" href="MB1272" /> <area shape="rect" coords="194,357,239,400" target="MicroSD card slot" href="microSD" /> <area shape="rect" coords="551,288,783,348" target="2 x USB Type-A (host) → mouse, keyboard or USB driver" href="USB Type-A" /> <area shape="rect" coords="551,355,783,413" target="2 x USB Type-A (host) → mouse, Keyboard or USB driver" href="USB Type-A" /> <area shape="rect" coords="493,519,543,648" target="USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug" href="USB micro-B" /> <area shape="rect" coords="380,519,419,581" target="Reset button" href="Reset button" /> <area shape="rect" coords="105,463,304,525" target="Ethernet → Network" href="Ethernet" /> <area shape="rect" coords="124,411,277,450" target="USB Type-C (power 5V-3A)" href="USB power" /> </map>
File history
Click on a date/time to view the file as it appeared at that time.
Date/Time | Thumbnail | Dimensions | User | Comment | |
---|---|---|---|---|---|
current | 17:46, 5 March 2019 | 840 × 702 (426 KB) | Registered User |
You cannot overwrite this file.
File usage
The following 4 pages use this file: