Size of this preview: 453 × 600 pixels. Other resolution: 490 × 649 pixels.
Original file (490 × 649 pixels, file size: 545 KB, MIME type: image/png)
Source → STMicroelectronics |
GIMP Image Map
<img src="[MB1263_front_side] (imported)" width="490" height="649" border="0" usemap="#map" /> <map name="map"> <!-- #$-:Image map file created by GIMP Image Map plug-in --> <!-- #$-:GIMP Image Map plug-in by Maurits Rijk --> <!-- #$-:Please do not edit lines starting with "#$" --> <!-- #$VERSION:2.3 --> <!-- #$AUTHOR:frq08988 (local) --> <area shape="rect" coords="34,34,73,91" target="Reset button" href="Reset button" /> <area shape="rect" coords="73,17,93,82" target="User LED (red, LD2)" href="LED 2" /> <area shape="rect" coords="93,18,113,82" target="User button (PA13)" href="User button 13" /> <area shape="rect" coords="127,18,147,82" target="User LED (green LD3)" href="LED 3" /> <area shape="rect" coords="147,18,167,82" target="User button (PA14)" href="User button 14" /> <area shape="rect" coords="167,18,180,82" target="User LED (blue LD5)" href="LED 5" /> <area shape="rect" coords="180,18,193,82" target="User LED (orange LD4)" href="LED 4" /> <area shape="rect" coords="193,18,213,82" target="Wakeup button" href="Wakeup button" /> <area shape="rect" coords="258,18,291,53" target="Power LED (green, LD1)" href="LED 1" /> <area shape="rect" coords="392,23,472,84" target="Power 5V-3A" href="Power" /> <area shape="rect" coords="26,100,109,157" target="Boot mode selection" href="Boot" /> <area shape="rect" coords="142,82,191,128" target="Jumpers to connect the UART4 to the ST-LINK/V2-1, or to the mother board USB micro-AB" href="JP4 JP5 Jumpers" /> <area shape="rect" coords="223,86,325,193" target="PMIC (STPMIC1A)" href="PMIC" /> <area shape="rect" coords="415,84,472,106" target="ST-LINK/V2-1 LED (bicolor LD6)" href="LED 6" /> <area shape="rect" coords="380,106,472,156" target="USB micro-B (ST-LINK/V2-1)" href="ST-LINK USB" /> <area shape="rect" coords="130,252,251,374" target="STM32MP157Cx 18x18" href="STM32MP157x" /> <area shape="rect" coords="291,274,363,348" target="eMMC" href="eMMC" /> <area shape="rect" coords="130,395,204,614" target="2 x DDR3L 16 bits" href="DDR3L" /> <area shape="rect" coords="283,542,472,632" target="microSD 3.0 card" href="MicroSD" /> </map>
File history
Click on a date/time to view the file as it appeared at that time.
Date/Time | Thumbnail | Dimensions | User | Comment | |
---|---|---|---|---|---|
current | 15:07, 27 February 2019 | 490 × 649 (545 KB) | Registered User | ||
You cannot overwrite this file.
File usage
The following page uses this file: