Registered User mNo edit summary |
Registered User (Merge articles) |
||
Line 5: | Line 5: | ||
This module guides you through installing the STM32MP1 Developer Package to develop on Arm<sup>®</sup> Cortex<sup>®</sup>-A7.<br> | This module guides you through installing the STM32MP1 Developer Package to develop on Arm<sup>®</sup> Cortex<sup>®</sup>-A7.<br> | ||
The STM32MP1 Developer Package contains (for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux<sup>®</sup> for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7 kernel. | The STM32MP1 Developer Package contains (for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux<sup>®</sup> for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7 kernel. | ||
{{Info|To complete this module, it is assumed a Linux PC running under Ubuntu | {{Info|To complete this module, it is assumed a Linux PC running under Ubuntu 20.04 is used. | ||
Refer to [[PC_prerequisites]] }} | Refer to [[PC_prerequisites]] }} | ||
Revision as of 13:03, 24 November 2021
This module guides you through installing the STM32MP1 Developer Package to develop on Arm® Cortex®-A7.
The STM32MP1 Developer Package contains (for the Arm® Cortex®-A7) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux® for the Arm® Cortex®-A7 kernel.