Registered User mNo edit summary |
Registered User mNo edit summary |
||
(3 intermediate revisions by 2 users not shown) | |||
Line 1: | Line 1: | ||
This module guides you through installing the STM32MP1 Developer Package to develop on Arm<sup>®</sup> Cortex<sup>®</sup>-A7.<br> | This module guides you through installing the STM32MP1 Developer Package to develop on Arm<sup>®</sup> Cortex<sup>®</sup>-A7.<br> | ||
The STM32MP1 Developer Package contains (for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux<sup>®</sup> for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7 kernel. | The STM32MP1 Developer Package contains (for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux<sup>®</sup> for the Arm<sup>®</sup> Cortex<sup>®</sup>-A7 kernel. | ||
{{Info|To complete this module, it is assumed a Linux PC running under Ubuntu | {{Info|To complete this module, it is assumed a Linux PC running under Ubuntu 22.04 or 20.04 is used. | ||
Refer to [[ | Refer to [[PC prerequisites]] }} | ||
<noinclude> | <noinclude> |
Latest revision as of 09:37, 14 September 2023
This module guides you through installing the STM32MP1 Developer Package to develop on Arm® Cortex®-A7.
The STM32MP1 Developer Package contains (for the Arm® Cortex®-A7) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux® for the Arm® Cortex®-A7 kernel.