Registered User mNo edit summary |
Registered User mNo edit summary |
||
(4 intermediate revisions by 2 users not shown) | |||
Line 2: | Line 2: | ||
! colspan="4" style="text-align:center;" | STM32MP13 boards | ! colspan="4" style="text-align:center;" | STM32MP13 boards | ||
|- | |- | ||
! Boards !! PCBs list !! style="width: 40%;" | Main features !! Ordering | ! style="width: 30%;" |Boards !! style="width: 15%;" | PCBs list !! style="width: 40%;" | Main features !! style="width: 15%;" | Ordering | ||
|- | |- | ||
| style="text-align:center;" | [[File:STM32MP135x-DK.png| | | style="text-align:center;" | [[File:STM32MP135x-DK.png|150px|link=Category:STM32MP13_Discovery_kits]]<br />[[:Category:STM32MP13_Discovery_kits|STM32MP135F-DK Discovery kit]] | ||
| | | | ||
* MB1635 (motherboard) | * MB1635 (motherboard) | ||
Line 15: | Line 15: | ||
* ST PMIC STPMIC1 | * ST PMIC STPMIC1 | ||
* 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel | * 4.3" TFT 480x272 pixels with LED backlight, and capacitive touch panel | ||
* 2-megapixel dual lane CSI camera module with 15-pin FFC connector | * 2-megapixel dual lane CSI-2 camera module with 15-pin FFC connector | ||
* Wi-Fi<sup>®</sup> 802.11b/g/n | * Wi-Fi<sup>®</sup> 802.11b/g/n | ||
* Bluetooth<sup>®</sup> Low Energy 4.1 | * Bluetooth<sup>®</sup> Low Energy 4.1 |
Latest revision as of 15:11, 30 June 2023
STM32MP13 boards | |||
---|---|---|---|
Boards | PCBs list | Main features | Ordering |
![]() STM32MP135F-DK Discovery kit |
|
|