STM32MP157x-DKx connections.png

Original file(840 × 702 pixels, file size: 426 KB, MIME type: image/png)

Source.png

Source → STMicroelectronics

GIMP Image Map

<img src="[STM32MP157x-DKx_connections] (imported)" width="840" height="702" border="0" usemap="#map" />

<map name="map">
<!-- #$-:Image map file created by GIMP Image Map plug-in -->
<!-- #$-:GIMP Image Map plug-in by Maurits Rijk -->
<!-- #$-:Please do not edit lines starting with "#$" -->
<!-- #$VERSION:2.3 -->
<!-- #$AUTHOR:frq08988 (local) -->
<area shape="circle" coords="278,325,39" target="MB1272 motherboard: STM32MP157X 12x12, PMIC, DDR3" href="MB1272" />
<area shape="rect" coords="194,357,239,400" target="MicroSD card slot" href="microSD" />
<area shape="rect" coords="551,288,783,348" target="2 x USB Type-A (host) → mouse, keyboard or USB driver" href="USB Type-A" />
<area shape="rect" coords="551,355,783,413" target="2 x USB Type-A (host) → mouse, Keyboard or USB driver" href="USB Type-A" />
<area shape="rect" coords="493,519,543,648" target="USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug" href="USB micro-B" />
<area shape="rect" coords="380,519,419,581" target="Reset button" href="Reset button" />
<area shape="rect" coords="105,463,304,525" target="Ethernet → Network" href="Ethernet" />
<area shape="rect" coords="124,411,277,450" target="USB Type-C (power 5V-3A)" href="USB power" />
</map>

File history

Click on a date/time to view the file as it appeared at that time.

Date/TimeThumbnailDimensionsUserComment
current18:46, 5 March 2019Thumbnail for version as of 18:46, 5 March 2019840 × 702 (426 KB)Registered User

Metadata