This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Size of this preview: 498 × 599 pixels. Other resolution: 1,115 × 1,342 pixels.
Original file (1,115 × 1,342 pixels, file size: 1,019 KB, MIME type: image/jpeg)
Source → STMicroelectronics |
GIMP Image Map
<img src="[MB1262_front_side] (imported)" width="1115" height="1342" border="0" usemap="#map" /> <map name="map"> <!-- #$-:Image map file created by GIMP Image Map plug-in --> <!-- #$-:GIMP Image Map plug-in by Maurits Rijk --> <!-- #$-:Please do not edit lines starting with "#$" --> <!-- #$VERSION:2.3 --> <!-- #$AUTHOR:frq08988 (local) --> <area shape="rect" coords="74,29,193,333" target="Ethernet" href="Ethernet" /> <area shape="rect" coords="239,61,325,174" target="Microphone MEMS daughterboard connector" href="Micro" /> <area shape="rect" coords="412,181,509,272" target="Audio codec (Wolfson WM8994)" href="Audio codec" /> <area shape="rect" coords="389,44,449,181" target="Audio codec speaker" href="Speaker" /> <area shape="rect" coords="451,44,509,181" target="Audio codec headset" href="Headset" /> <area shape="rect" coords="509,16,589,195" target="SPDIF RX (input)" href="SPDIF RX" /> <area shape="rect" coords="590,16,671,195" target="SPDIF TX (output)" href="SPDIF TX" /> <area shape="rect" coords="772,69,892,206" target="SmartCard" href="SmartCard" /> <area shape="rect" coords="969,60,1086,310" target="Camera connector" href="Camera" /> <area shape="rect" coords="50,375,226,460" target="Ethernet daughterboard connector" href="Ethernet connector" /> <area shape="rect" coords="332,375,740,451" target="2 x Samtec connectors (daughterboard)" href="Samtec" /> <area shape="rect" coords="486,451,591,540" target="NAND Flash" href="NAND" /> <area shape="rect" coords="890,370,979,527" target="Trace connector" href="Trace" /> <area shape="rect" coords="997,370,1086,527" target="RGB LTDC connector" href="LTDC" /> <area shape="rect" coords="7,472,184,662" target="RS232" href="UART" /> <area shape="rect" coords="184,503,266,615" target="External E2P connector" href="I2C EXT" /> <area shape="rect" coords="20,662,133,718" target="USB micro-AB (OTG)" href="USB micro-AB" /> <area shape="rect" coords="382,611,510,694" target="Quad SPI Flash" href="QSPI" /> <area shape="rect" coords="823,527,906,734" target="JTAG connector" href="JTAG" /> <area shape="rect" coords="906,619,1106,824" target="CAN FD (Flexible Datarate)" href="CAN FD" /> <area shape="rect" coords="7,747,226,1010" target="4 x USB Type-A (host)" href="USB Type-A" /> <area shape="rect" coords="249,719,325,763" target="MFX header 4 pins" href="MFX header" /> <area shape="rect" coords="370,725,484,845" target="MFX (Multi Function eXpander)" href="MFX" /> <area shape="rect" coords="553,838,713,915" target="DSI LCD connector" href="DSI" /> <area shape="rect" coords="388,1244,470,1323" target="Reset button" href="Reset button" /> <area shape="rect" coords="527,1244,605,1323" target="Joystick" href="Joystick" /> <area shape="rect" coords="936,1017,1008,1292" target="Motor control connector" href="Motor control" /> <area shape="rect" coords="1010,1017,1086,1292" target="GPIO expansion" href="GPIO" /> </map>
File history
Click on a date/time to view the file as it appeared at that time.
Date/Time | Thumbnail | Dimensions | User | Comment | |
---|---|---|---|---|---|
current | 10:57, 27 February 2019 | 1,115 × 1,342 (1,019 KB) | Registered User |
You cannot overwrite this file.
File usage
The following page uses this file: