STM32MP13 Discovery kits - required material

Revision as of 18:05, 26 September 2022 by Registered User
Applicable for STM32MP13x lines


This article aims to present the mandatory and optional material needed for a STM32MP135x-DK More info green.png Discovery kits. It is valid for the STM32MP135F-DK Discovery kit More info green.png: the part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning white.png Warning
For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: Category:Starter Package


Mandatory

PC Linux or Windows operating systems. See PC prerequisites for more details on the required configurations.
STM32MP135x-DK Discovery kit Flexible and complete development platform for the STM32MP13 microprocessor device including:
  • a MB1635 motherboard
Power supply Including:
  • a USB Type-C cable (delivered in the packages)
  • a USB Type-C charger (5 V, 3 A) (not delivered in the packages)
MicroSD card Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
USB micro-B cable In order to connect the STM32MP135x-DK Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
USB Type-C cable In order to connect the STM32MP135x-DK Discovery kit to an USB OTG device through the USB Type-C connector


Optional

USB keyboard and mouse Thanks to the USB type A connectors, the STM32MP135x-DK Discovery kit can be equipped with a full-size keyboard and mouse
Ethernet cable In order to connect the STM32MP135x-DK Discovery kit to a network through the RJ45 connector

Optional, more devices and extension boards might be plugged to the STM32MP135x-DK Discovery kit thanks to expansion connectors such as:

  • the GPIO expansion connector
  • ...