This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User mNo edit summary |
Registered User mNo edit summary |
||
Line 1: | Line 1: | ||
This module guides you to install the STM32MP1 Developer Package to develop on Arm® Cortex®-A7 side.<br> | This module guides you to install the STM32MP1 Developer Package to develop on Arm® Cortex®-A7 side.<br> | ||
The STM32MP1 Developer Package contains (for the Arm® Cortex®-A7 side) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux® kernel. | The STM32MP1 Developer Package contains (for the Arm® Cortex®-A7 side) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux® kernel. | ||
{{Info|To complete this module, it is assumed a Linux PC running Ubuntu 16.04 | {{Info|To complete this module, it is assumed a Linux PC running on Ubuntu 18.04 or 20.04 as follow | ||
*'''{{EcosystemRelease | revision=2.1.0}}'''<br> | |||
:ST solutions are tested and validated on a Linux PC running Ubuntu 18.04 LTS (and Ubuntu 20.04 LTS). | |||
*'''{{EcosystemRelease | revision=2.0.0}}'''<br> | |||
:ST solutions are tested and validated on a Linux PC running Ubuntu 18.04 LTS (and Ubuntu 16.04 LTS). | |||
}} | |||
<noinclude> | <noinclude> |
Revision as of 19:41, 17 November 2020
This module guides you to install the STM32MP1 Developer Package to develop on Arm® Cortex®-A7 side.
The STM32MP1 Developer Package contains (for the Arm® Cortex®-A7 side) the Software Development Kit (SDK) that allows you to cross compile your own application or to rebuild the Linux® kernel.