This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User No edit summary |
Registered User mNo edit summary |
||
(4 intermediate revisions by the same user not shown) | |||
Line 1: | Line 1: | ||
<noinclude> | <noinclude> | ||
This article aims to present the mandatory and optional material needed for an STM32MP157x-EV1 Evaluation board. It is valid for the {{Board | type=157A-EV1 | name=short}}, {{Board | type=157D-EV1 | name=short}}, {{Board | type=157C-EV1 | name=short}} and {{Board | type=157F-EV1 | name=short}} Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. | |||
This article aims to present the mandatory and optional material needed for an STM32MP157x-EV1 Evaluation board. It is valid | |||
{{Warning|To start efficiently the board, it's recommended to go through the Starter Package article relative to your board: [[:Category:Starter Package]]}} | {{Warning|To start efficiently the board, it's recommended to go through the Starter Package article relative to your board: [[:Category:Starter Package]]}} | ||
</noinclude> | </noinclude> | ||
{{highlight|'''Mandatory'''}} | {{highlight|'''Mandatory'''}} | ||
{| class=" | {| class="st-table" | ||
|- | |- | ||
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations | | '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations | ||
|- | |- | ||
| [[ | | [[STM32MP157x-EV1 - hardware description#Board overview |'''STM32MP157x-EV1 Evaluation board''']] || High-end development platform for the STM32MP15 microprocessor device including: | ||
* a [[MB1262]] motherboard | * a [[MB1262]] motherboard | ||
* a [[MB1263]] daughterboard | * a [[MB1263]] daughterboard | ||
Line 29: | Line 26: | ||
<br> | <br> | ||
{{highlight|'''Optional'''}} | {{highlight|'''Optional'''}} | ||
{| class=" | {| class="st-table" | ||
|- | |- | ||
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP157x-EV1 Evaluation board can be equipped with a full-size keyboard and mouse | | '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP157x-EV1 Evaluation board can be equipped with a full-size keyboard and mouse | ||
Line 49: | Line 46: | ||
* the Motor control connector | * the Motor control connector | ||
* ... | * ... | ||
<noinclude> | |||
{{NoIndex}} | |||
{{PublicationRequestId | 5961 | 2018-01-26 | BrunoB}} | |||
[[Category:Sub-articles]] | |||
</noinclude> |
Latest revision as of 17:37, 18 May 2020
This article aims to present the mandatory and optional material needed for an STM32MP157x-EV1 Evaluation board. It is valid for the STM32MP157A-EV1 , STM32MP157D-EV1
, STM32MP157C-EV1
and STM32MP157F-EV1
Evaluation boards: the part numbers are specified in the STM32MP15 microprocessor part numbers article.
Mandatory
PC | Linux or Windows operating systems. See PC prerequisites for more details on the required configurations |
STM32MP157x-EV1 Evaluation board | High-end development platform for the STM32MP15 microprocessor device including: |
Power supply | Power supply block (5V, 3A) for the MB1263 daughterboard |
MicroSD card | It is populated with OpenSTLinux distribution (Linux software), and provides extra storage capacity. A 2-Gbyte minimum MicroSD card is needed |
USB micro-B cable | It connects the STM32MP157x-EV1 Evaluation board to the PC through the USB micro-B (ST-LINK/V2-1) connector |
USB micro-AB cable | It connects the STM32MP157x-EV1 Evaluation board to an USB OTG device through the USB micro-AB connector |
Optional
USB keyboard and mouse | Thanks to the USB type A connectors, the STM32MP157x-EV1 Evaluation board can be equipped with a full-size keyboard and mouse |
Ethernet cable | It can connect the STM32MP157x-EV1 Evaluation board to a network through the RJ45 connector |
RS232 cable | It can connect the STM32MP157x-EV1 Evaluation board to the PC through the UART connector as an alternative of the ST-LINK/V2-1 connection |
CAN cable | It can connect the STM32MP157x-EV1 Evaluation board to CAN devices through the CAN FD/TT connectors |
Trace cable | It can connect the STM32MP157x-EV1 Evaluation board to an external tool through the Trace connector |
JTAG cable | It can connect the STM32MP157x-EV1 Evaluation board to an external tool through the JTAG connector |
Optionally, devices and extension boards might be plugged to the STM32MP157x-EV1 Evaluation board thanks to connectors such as:
- the Ethernet daughterboard connector
- the GPIO expansion connector
- the Motor control connector
- ...