This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User mNo edit summary |
Registered User mNo edit summary |
||
(6 intermediate revisions by the same user not shown) | |||
Line 1: | Line 1: | ||
<noinclude> | <noinclude> | ||
This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid for the {{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}} Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. | |||
This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid | |||
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}} | {{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}} | ||
</noinclude> | </noinclude> | ||
Line 16: | Line 14: | ||
rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]] | rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]] | ||
}} | }} | ||
<noinclude> | |||
{{NoIndex}} | |||
[[Category:Sub-articles]] | |||
{{PublicationRequestId | 8428 | 2018-08-08 | AnneJ}} | |||
</noinclude> |
Latest revision as of 14:40, 13 May 2020
This article presents the recommended connections to start with the STM32MP157x-DKx Discovery kits. It is valid for the STM32MP157A-DK1 , STM32MP157D-DK1
, STM32MP157C-DK2
and STM32MP157F-DK2
Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.