1. X-LINUX-ISP v5.0.0[edit | edit source]
| This version is compatible with Yocto Project® build system Mickledore (v4.2.4). It has been validated against the OpenSTLinux ecosystem release v5.1.0 and STM32MP2 series' boards |
1.1. Contents[edit | edit source]
- ISP frameworks:
libcamera based on v0.2.0 with the support of the DCMIPP ISP Image Processing Algorithm (IPA), integrating Auto Exposure (AE), Auto White Balance (AWB), and all ISP controls
GStreamer libcamerasrc plugin based on v0.2.0 with the support of DCMIPP ISP properties
- On-target utilities:
X-LINUX-ISP tool suite: software information, management of ISP packages- IQTune application:
Python™ sensor tuning application used to tune the camera sensor with the help of the STM32 ISP IQTune desktop application
- Applications and examples:
- Simple ISP preview:
- Note: applications are based on GStreamer 1.22.x, GTK® 3.x, Python™ 3
- Host tools:
STM32 ISP IQTune desktop application: tool used for sensor image quality tuning
- Supported image sensors:
- Sony IMX335 (5MP)
- Framework ready to support customer image sensors
1.2. Validated hardware[edit | edit source]
X-LINUX-ISP v5.0.0 supports STM32MP2 series' boards
; it has been validated on the following board: