STPink

1 Usage

The STPink template is used to color text in pages, with the STMicroelectronics corporate primary color shade of pink (█).

Usage:  {{STPink|<text to color>|tint=<tint>}}

Where:

  • <text to color> is the text to format in pink. If this template is called with no text, the hexadecimal code of the color is returned.
  • <tint> is the tint of the color expressed in percentage. If tint is not set then the original color is used (tint = 100%). The possible value are:
    • 75: 75% of the original color tint
    • 50: 50% of the original color tint
    • 25: 25% of the original color tint

2 Basic examples

You type You get
Coloring text in pink
This is a {{STPink|STMicroelectronics corporate color: shade of pink: █}}

This is a STMicroelectronics corporate color: shade of pink: █

Coloring text in 75% tint of pink
This is a {{STPink|STMicroelectronics corporate color: 75% tint of pink: █ | tint=75}}

This is a STMicroelectronics corporate color: 75% tint of pink: █

Coloring text in 50% tint of pink
This is a {{STPink|STMicroelectronics corporate color: 50% tint of pink: █ | tint=50}}

This is a STMicroelectronics corporate color: 50% tint of pink: █

Coloring text in 25% tint of pink
This is a {{STPink|STMicroelectronics corporate color: 25% tint of pink: █ | tint=25}}

This is a STMicroelectronics corporate color: 25% tint of pink: █

Getting the hexadecimal code of the color
{{STPink}} is the hexadecimal code of STMicroelectronics pink.

#E6007E is the hexadecimal code of STMicroelectronics pink.

Getting the hexadecimal code of the 75% tint of the color
{{STPink | tint=75}} is the hexadecimal code of STMicroelectronics 75% tint of pink.

#EC409E is the hexadecimal code of STMicroelectronics 75% tint of pink.

Getting the hexadecimal code of the 50% tint of the color
{{STPink | tint=50}} is the hexadecimal code of STMicroelectronics 50% tint of pink.

#F27FBE is the hexadecimal code of STMicroelectronics 50% tint of pink.

Getting the hexadecimal code of the 25% tint of the color
{{STPink | tint=25}} is the hexadecimal code of STMicroelectronics 25% tint of pink.

#F8BCDD is the hexadecimal code of STMicroelectronics 25% tint of pink.

3 More examples

You type You get
pink and bold
This is a {{STPink|'''STMicroelectronics'''}} corporate color: '''{{STPink|shade of pink: █}}'''

This is a STMicroelectronics corporate color: shade of pink: █

pink and italic
This is a {{STPink|''STMicroelectronics''}} corporate color: ''{{STPink|shade of pink: █}}''

This is a STMicroelectronics corporate color: shade of pink: █

4 Maintenance

This template is a template common to all ST wikis.
Modifications must be done into the WikiModel. They must be reviewed by all ST wikis maintainers.
When approved, the template can be pushed/merged towards all ST wikis.

5 Code

#E6007E