Approved version. Approved on: 09:22, 2 October 2020
- Last edited 3 months ago ago
Board
Contents
1 Usage[edit]
The Board template is used to indicate for which board(s), an article part (chapter, paragraph, table...) is valid. Per default (i.e. if this template is not used), any part of an article is valid for all boards for which the entire article is valid.
It outputs a "standardized" string that might be used to name an article part.
Usage: {{Board | type=<type> | name=<name>}}
- Where:
- <type> is the mandatory identifier of the board type. The possible values are (see also the part number codification for the STM32MP15 MPUs):
- 157A-EV1: STM32MP157A-EV1 Evaluation board
- 157D-EV1: STM32MP157D-EV1 Evaluation board (June 2020: not available)
- 157C-EV1: STM32MP157C-EV1 Evaluation board
- 157F-EV1: STM32MP157F-EV1 Evaluation board
- 157A/D-EV1: STM32MP157A-EV1 or STM32MP157D-EV1 Evaluation board (June 2020: STM32MP157D-EV1 not available)
- 157C/F-EV1: STM32MP157C-EV1 or STM32MP157F-EV1 Evaluation board
- 157x-EV1: any Evaluation board with a STM32MP157 MPU
- 157A-DK1: STM32MP157A-DK1 Discovery kit
- 157D-DK1: STM32MP157A-DK1 Discovery kit (June 2020: not available)
- 157C-DK2: STM32MP157C-DK2 Discovery kit
- 157F-DK2: STM32MP157F-DK2 Discovery kit (June 2020: not available)
- 157x-DK1: STM32MP157A-DK1 or STM32MP157D-DK1 Discovery kit (June 2020: STM32MP157D-DK1 not available)
- 157x-DK2: STM32MP157C-DK2 or STM32MP157F-DK2 Discovery kit (June 2020: STM32MP157F-DK2 not available)
- 157x-DKx: any Discovery kit with a STM32MP157 MPU
- <name> is the optional parameter that allows to select the way the board name is displayed. Per default (if <name> is not set), the full board name (i.e. including "Evaluation board" or "Discovery kit") is displayed. The possible value for <name> is:
- short: the short board name (i.e without "Evaluation board" and "Discovery kit") is displayed
The icon indicates that the board is already available, and clicking on this icon links to the article about the boards hardware description (e.g. STM32MP157x-DKx - hardware description).
The icon indicates that the board is currently not available.
2 Basic examples[edit]
You type | You get |
---|---|
STM32MP157F-EV1 Evaluation board
{{Board | type=157F-EV1}} |
|
STM32MP157C-DK2 Discovery kit
{{Board | type=157C-DK2}} |
|
STM32MP157C-EV1
{{Board | type=157C-EV1 | name=short}} |
|
STM32MP157A-DK1
{{Board | type=157A-DK1 | name=short}} |
3 More examples[edit]
4 Code[edit]
STM32MP unknown board type identifier