Last edited 3 weeks ago

Board

1. Usage[edit source]

The Board template is used to indicate for which board(s), an article part (chapter, paragraph, table...) is valid. Per default (i.e. if this template is not used), any part of an article is valid for all boards for which the entire article is valid.

It outputs a "standardized" string that might be used to name an article part.

Usage: {{Board | type=<type> | name=<name>}}
Where:
  • <type> is the mandatory identifier of the board type. The possible values are (see also the STM32MP15 part number codification for the STM32MP15 MPUs and the STM32MP13 part number codification for the STM32MP13 MPUs):
    • 135x-DK: any Discovery kit with a STM32MP135 MPU
    • 135D-DK: STM32MP135D-DK Discovery kit
    • 135F-DK: STM32MP135F-DK Discovery kit
    • 157A-EV1: STM32MP157A-EV1 Evaluation board
    • 157D-EV1: STM32MP157D-EV1 Evaluation board
    • 157C-EV1: STM32MP157C-EV1 Evaluation board
    • 157F-EV1: STM32MP157F-EV1 Evaluation board
    • 157A/D-EV1: STM32MP157A-EV1 or STM32MP157D-EV1 Evaluation board
    • 157C/F-EV1: STM32MP157C-EV1 or STM32MP157F-EV1 Evaluation board
    • 157x-EV1: any Evaluation board with a STM32MP157 MPU
    • 157A-DK1: STM32MP157A-DK1 Discovery kit
    • 157D-DK1: STM32MP157A-DK1 Discovery kit
    • 157C-DK2: STM32MP157C-DK2 Discovery kit
    • 157F-DK2: STM32MP157F-DK2 Discovery kit
    • 157x-DK1: STM32MP157A-DK1 or STM32MP157D-DK1 Discovery kit
    • 157x-DK2: STM32MP157C-DK2 or STM32MP157F-DK2 Discovery kit
    • 157x-DKx: any Discovery kit with a STM32MP157 MPU
  • <name> is the optional parameter that allows to select the way the board name is displayed. Per default (if <name> is not set), the full board name (i.e. including "Evaluation board" or "Discovery kit") is displayed. The possible value for <name> is:
    • short: the short board name (i.e without "Evaluation board" and "Discovery kit") is displayed

The More info green.png icon indicates that the board is already available, and clicking on this icon links to the article about the boards hardware description (e.g. STM32MP157x-DKx - hardware description).

The Warning.png icon indicates that the board is currently not available.

2. Basic examples[edit source]

You type You get
STM32MP135x-DK Discovery kit
{{Board | type=135x-DK}}

STM32MP135x-DK Discovery kit Warning.png

STM32MP135D-DK Discovery kit
{{Board | type=135D-DK}}

STM32MP135D-DK Discovery kit Warning.png

STM32MP135F-DK Discovery kit
{{Board | type=135F-DK}}

STM32MP135F-DK Discovery kit Warning.png

STM32MP157F-EV1 Evaluation board
{{Board | type=157F-EV1}}

STM32MP157F-EV1 Evaluation board More info green.png

STM32MP157C-DK2 Discovery kit
{{Board | type=157C-DK2}}

STM32MP157C-DK2 Discovery kit More info green.png

STM32MP157C-EV1
{{Board | type=157C-EV1 | name=short}}

STM32MP157C-EV1 More info green.png

STM32MP157A-DK1
{{Board | type=157A-DK1 | name=short}}

STM32MP157A-DK1 More info green.png

STM32MP135D-DK
{{Board | type=135D-DK | name=short}}

STM32MP135D-DK Warning.png

STM32MP135F-DK
{{Board | type=135F-DK  | name=short}}

STM32MP135F-DK Warning.png

3. More examples[edit source]

You type You get
Discovery kits with a STM32MP135 MPU
{{Board | type=135D-DK}}<br>
{{Board | type=135F-DK}}<br>

STM32MP135D-DK Discovery kit Warning.png
STM32MP135F-DK Discovery kit Warning.png

Discovery kits with a STM32MP135 MPU: short name
{{Board | type=135D-DK | name=short}}<br>
{{Board | type=135F-DK | name=short}}<br>

STM32MP135D-DK Warning.png
STM32MP135F-DK Warning.png

Evaluation boards with a STM32MP157 MPU
{{Board | type=157A-EV1}}<br>
{{Board | type=157D-EV1}}<br>
{{Board | type=157C-EV1}}<br>
{{Board | type=157F-EV1}}<br>
{{Board | type=157A/D-EV1}}<br>
{{Board | type=157C/F-EV1}}<br>
{{Board | type=157x-EV1}}

STM32MP157A-EV1 Evaluation board More info green.png
STM32MP157D-EV1 Evaluation board More info green.png
STM32MP157C-EV1 Evaluation board More info green.png
STM32MP157F-EV1 Evaluation board More info green.png
STM32MP157A/D-EV1 Evaluation board More info green.png
STM32MP157C/F-EV1 Evaluation board More info green.png
STM32MP157x-EV1 Evaluation board More info green.png

Discovery kits with a STM32MP157 MPU
{{Board | type=157A-DK1}}<br>
{{Board | type=157D-DK1}}<br>
{{Board | type=157C-DK2}}<br>
{{Board | type=157F-DK2}}<br>
{{Board | type=157x-DK1}}<br>
{{Board | type=157x-DK2}}<br>
{{Board | type=157x-DKx}}

STM32MP157A-DK1 Discovery kit More info green.png
STM32MP157D-DK1 Discovery kit More info green.png
STM32MP157C-DK2 Discovery kit More info green.png
STM32MP157F-DK2 Discovery kit More info green.png
STM32MP157x-DK1 Discovery kit More info green.png
STM32MP157x-DK2 Discovery kit More info green.png
STM32MP157x-DKx Discovery kit More info green.png

Evaluation boards with a STM32MP157 MPU: short name
{{Board | type=157A-EV1 | name=short}}<br>
{{Board | type=157D-EV1 | name=short}}<br>
{{Board | type=157C-EV1 | name=short}}<br>
{{Board | type=157F-EV1 | name=short}}<br>
{{Board | type=157A/D-EV1 | name=short}}<br>
{{Board | type=157C/F-EV1 | name=short}}<br>
{{Board | type=157x-EV1 | name=short}}

STM32MP157A-EV1 More info green.png
STM32MP157D-EV1 More info green.png
STM32MP157C-EV1 More info green.png
STM32MP157F-EV1 More info green.png
STM32MP157A/D-EV1 More info green.png
STM32MP157C/F-EV1 More info green.png
STM32MP157x-EV1 More info green.png

Discovery kits with a STM32MP157 MPU: short name
{{Board | type=157A-DK1 | name=short}}<br>
{{Board | type=157D-DK1 | name=short}}<br>
{{Board | type=157C-DK2 | name=short}}<br>
{{Board | type=157F-DK2 | name=short}}<br>
{{Board | type=157x-DK1 | name=short}}<br>
{{Board | type=157x-DK2 | name=short}}<br>
{{Board | type=157x-DKx | name=short}}

STM32MP157A-DK1 More info green.png
STM32MP157D-DK1 More info green.png
STM32MP157C-DK2 More info green.png
STM32MP157F-DK2 More info green.png
STM32MP157x-DK1 More info green.png
STM32MP157x-DK2 More info green.png
STM32MP157x-DKx More info green.png

Unspecified board
{{Board}}

STM32MP unknown board type identifier

Unknown boards
{{Board | type=153C-EV1}}<br>
{{Board | type=157C-DK3}}

STM32MP153C-EV1 unknown board type identifier
STM32MP157C-DK3 unknown board type identifier

Unknown value for <name>
{{Board | type=157C-EV1 | name=long}}<br>
{{Board | type=157C-EV1 | name=}}

STM32MP157C-EV1 Evaluation board More info green.png
STM32MP157C-EV1 Evaluation board More info green.png

Check that there's no space before and after the text
BEFORE{{Board | type=157C-EV1}}AFTER<br>
BEFORE{{Board | type=157C-DK2}}AFTER<br>

BEFORESTM32MP157C-EV1 Evaluation board More info green.pngAFTER
BEFORESTM32MP157C-DK2 Discovery kit More info green.pngAFTER

4. Code[edit source]

Example :

{{#vardefine:info|}}{{#vardefine:typ|}}{{#switch:{{{type|}}}
| 157A-EV1 | 157C-EV1 | 157F-EV1 | 157C/F-EV1 | 157x-EV1= {{#ifeq: {{{name}}} | short | | {{#vardefine:typ| Evaluation board}}}}{{#vardefine:info|<sup>[[File:More_info_green.png|13px|link=STM32MP157x-EV1 - hardware description]]</sup>}}
| 157D-EV1 | 157A/D-EV1 = {{#ifeq: {{{name}}} | short | | {{#vardefine:typ| Evaluation board}}}}{{#vardefine:info|<span title="STM32MP157D-EV1 not available"><sup>[[File:Warning.png|13px|link=]]</sup></span>}}
[[File:Warning.png|13px|link=]]</sup></span>}}

STM32MP unknown board type identifier

No categories assignedEdit