STM32MP15 U-Boot
Stable: 12.07.2023 - 16:10 / Revision: 12.07.2023 - 16:10This article briefly describes the STM32MP15x lines support in U-Boot.
Contents
1 STM32MP15x lines
support
For detailed information, please read the file in the delivered U-Boot code = doc/board/st/stm32mp1.rst or the stm32mp1 documentation generated by make htlmdocs
[1].
Also available in official U-Boot Git.
Code :
-
arch/arm/mach-stm32mp : arch specific code for STM32 Arm®Cortex® MPUs
- board/st/common : STMicroelectronics common code
- board/st/stm32mp1 : generic STMicroelectronics board for STM32MP1 series
- drivers/*/*stm32* : drivers
Configuration Files:
- defconfig file
- config files
-
STM32MP15_device_tree in arch/arm/dts : stm32mp15*.dts*
- <Device tree>.dts : same as kernel
- <Device tree>-u-boot.dtsi : addition for u-boot automatically included in build process
2 Selecting targets : choose defconfig and Device Tree
The STM32 MPU boot chain is supported by one U-Boot configuration with defconfig = stm32mp15_trusted_defconfig
Several boards are supported with the associated device-tree (same name as kernel):
Board part number | Device tree | Description |
---|---|---|
STM32MP157A-EV1 Evaluation board ![]() |
stm32mp157a-ev1 | MB1262+MB1263 |
STM32MP157C-EV1 Evaluation board ![]() |
stm32mp157c-ev1 | |
STM32MP157D-EV1 Evaluation board ![]() |
stm32mp157d-ev1 | |
STM32MP157F-EV1 Evaluation board ![]() |
stm32mp157f-ev1 | |
STM32MP157A-DK1 Discovery kit ![]() |
stm32mp157a-dk1 | MB1272 |
STM32MP157D-DK1 Discovery kit ![]() |
stm32mp157d-dk1 | |
STM32MP157C-DK2 Discovery kit ![]() |
stm32mp157c-dk2 | MB1272+MB1407 |
STM32MP157F-DK2 Discovery kit ![]() |
stm32mp157f-dk2 |
For information the 'Evaluation' daughter-board only (MB1263 without MB1262) is also supported by stm32mp15*-ed1.dts device tree files.
3 Compilation
see U-Boot_overview#U-Boot_build
With the defconfig file: stm32mp15_trusted_defconfig
make stm32mp15_trusted_defconfig make DEVICE_TREE=<Device tree> all
The supported variables are:
- DEVICE_TREE: select in arch/arm/dts the device tree that is used
- KBUILD_OUTPUT: change the destination directory for the build
- EXT_DTB: select external device tree
The ouput file is u-boot.stm32.
4 SPL compilation
The alternate boot chain with SPL is also supported by "stm32mp15_basic_defconfig" but only for U-Boot_SPL:_DDR_interactive_mode
The resulting U-Boot files are located in your build directory:
- u-boot-spl.stm32 : FSBL = SPL binary with STM32 image header, loaded by ROM code
- u-boot.img : SSBL = U-Boot binary with U-Boot image header (uImage), loaded by SPL
5 Examples
5.1 STM32MP157F-EV1 Evaluation board 
make stm32mp15_trusted_defconfig make DEVICE_TREE=stm32mp157f-ev1 all
5.2 STM32MP157C-EV1 Evaluation board 
make stm32mp15_trusted_defconfig make DEVICE_TREE=stm32mp157c-ev1 all
5.3 STM32MP157D-DK1 Discovery kit 
make stm32mp15_trusted_defconfig make DEVICE_TREE=stm32mp157d-dk1 all
5.4 STM32MP157C-DK2 Discovery kit 
Using export to select the device tree
export KBUILD_OUTPUT=../build/stm32mp15_trusted export DEVICE_TREE=stm32mp157c-dk2 make stm32mp15_trusted_defconfig make all
5.5 Custom board with external device tree
make stm32mp15_trusted_defconfig make EXT_DTB=stm32mp151a-myboard.dtb all
5.6 SPL for STM32MP157F-EV1 Evaluation board 
make stm32mp15_basic_defconfig
make DEVICE_TREE=stm32mp157f-ev1 all