Core dump
Stable: 24.10.2022 - 09:44 / Revision: 24.10.2022 - 09:44
Template:ArticleMainWriter
Template:ArticleApprovedVersion
Contents
1 Article purpose
This article provides the initial information set needed to start the core dump Linux® service.
2 Introduction
The following table provides a brief description of the tool, as well as its availability depending on the software packages:
: this tool is either present (ready to use or to be activated), or can be integrated and activated on the software package.
: this tool is not present and cannot be integrated, or it is present but cannot be activated on the software package.
Tool | STM32MPU Embedded Software distribution | STM32MPU Embedded Software distribution for Android™ |
||||||
---|---|---|---|---|---|---|---|---|
Name | Category | Purpose | Starter Package | Developer Package | Distribution Package | Starter Package | Developer Package | Distribution Package |
systemd core dump | Debugging tools |
systemd core dump: generates core dump files on Linux |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
core dump records the states of the working program memory before an abnormal termination. The dump record assists in diagnosing and debugging program errors.
Systemd provides, via a configuration file, a way to generate and store core dump for Linux system.
3 Installing the trace and debug tool on your target board
3.1 Using STM32MPU Embedded Software Distribution
3.1.1 Distribution Package
ST via OpenSTLinux layer provides a recipe named systemd-conf, which provides a core dump configuration for systemd.
The core dump configuration is available only via OpenSTLinux distribution. If this configuration is activated via another distribution, an add-on must be made in the systemd-conf recipe.
recipes-core/systemd/systemd-conf.bbappend:
do_install_append() { install -d ${D}${sysconfdir}/systemd/coredump.conf.d/ echo "[Coredump]" > ${D}${sysconfdir}/systemd/coredump.conf.d/coredump-custom.conf echo "Storage=external" >> ${D}${sysconfdir}/systemd/coredump.conf.d/coredump-custom.conf }
4 Getting started
4.1 Verify setup
- Verify configuration are present
ls /etc/systemd/coredump.conf.d/ coredump-custom.conf
- Verify if core dump is registered by Linux
cat /proc/sys/kernel/core_pattern |/lib/systemd/systemd-coredump %P %u %g %s %t %c %h %e
4.2 Crash append
If an application/program has crashed and generated a core dump while running, the core dump result is stored in /var/lib/systemd/coredump.
(See the How to test core dump service below ).
5 How to test core dump
- Launch a program
Launch a program (for example: "weston-flower")
weston-flower &
- Get the pid of this program with the ps command
ps ax | grep <program>
- kill the program with specific ILL (4) signal (ILL: Illegal instruction)
kill -4 <pid of program>
Force to generate core dump (for example)
kill -4 `pidof weston-flower`
- check /var/lib/systemd/coredump/, the core dump associated to this abnormal termination:
find /var/lib/systemd/coredump/
/var/lib/systemd/coredump/ /var/lib/systemd/coredump/core.weston-flower.0.47f9def8d0f44af5919d0e4cd5ee04ae.554.1543488316000000.xz
The core dump generated has a size of around 300 Kbytes
du -sh /var/lib/systemd/coredump/* 295K /var/lib/systemd/coredump/core.weston-flower.0.47f9def8d0f44af5919d0e4cd5ee04ae.554.1543488316000000.xz
6 To go further
To make core analysis please refer to GDB#Core_dump_analysis_using_GDB
7 Documentation and web articles
Document link | Document Type | Description |
---|---|---|
systemd man page for core dump configuration | Standard | systemd man page |