STM32MP15 microprocessor

In a first part, this article shows the STM32MP157 line block diagram. STM32MP157 belongs to STM32MP1 Series (refer to the list of part numbers provided below).
The second part of this article digs into technical aspects, and provides entry points to:

  • STM32MP15 documentation
  • articles dedicated to Internal peripherals that make the transition towards the software frameworks required to control these peripherals
  • the list of boards supporting STM32MP15 devices
  • the supported software distributions, that can be dowloaded into the STM32MP15 device.


1 Introduction

STM32MP15 microprocessors are based on the Arm® Cortex®-A7 dual core. They support Trustzone mode for secure operations, a Vivante GPU and an Arm® Cortex®-M4 coprocessor.

Arm® Cortex®-M4 coprocessor and its peripheral set are directly inherited from the STM32 MCU family [1].


2 Part number codification

The table below shows the STM32MP15 microprocessor different part numbers available, together with their corresponding internal peripherals, security options and packages.

  • STM32MP15x
STM32MP151
Access line
STM32MP153
Foundation line
STM32MP157
Advanced line
Cortex-A7 Single Dual Dual
Cortex-M4 Yes Yes Yes
GPU No No Yes
Display TFT TFT TFT/DSI
CAN No Yes Yes
  • Security:
STM32MP15xA Basic
STM32MP15xC Secure boot + Cryptography (CRYP)
  • Packages:
STM32MP15xxAA TFBGA448 18x18
STM32MP15xxAB LFBGA354 16x16
STM32MP15xxAC TFBGA361 12x12
STM32MP15xxAD TFBGA257 10x10


3 Block diagrams

Here below is the STM32MP157 block diagram offering the richest features set of the STM32MP15 microprocessor.

STM32MP1 marketing block diagram.png

4 Technical documentation

5 Internal peripherals

Internal peripherals

STM32MP15 peripherals overview article gives a description of all the internal peripherals available on STM32MP15 devices, with direct links to the articles where you can find:

  • an overview of each peripheral
  • the list of instances available for each peripheral type,
  • information on the way each instance can be shared between Arm® Cortex®-A7 and Cortex®-M4 cores,
  • direct links to the software frameworks used to control the peripheral from different Arm® cores and security modes such as Cortex®-A7 non secure, Cortex®-A7 secure or Cortex®-M4 (non secure).


6 How to get further with STM32MP15 ecosystem

6.1 Boards

The list of boards that integrate STM32MP15 devices can be found in STM32MP15 boards article.

6.2 Supported software distributions

STM32MPU Embedded Software distribution
STM32MPU Embedded Software distribution
STM32MPU Embedded Software distribution for Android
STM32MPU Embedded Software distribution for Android

Click the links above to find information on:

  • Distribution composition and associated software architecture
  • Associated release notes

7 References



Attachments

Discussions