Difference between revisions of "STM32MP15 Discovery kits - required material"

[quality revision] [quality revision]
m

Template:ArticleMainWriter Template:ReviewersList Template:ArticleApprovedVersion

This article aims to present the mandatory and optional material needed for an STM32MP157x-DKx STM32MP15 Discovery kit. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning.png For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: Category:Starter Package


Mandatory

PC Linux or Windows operating systems. See PC prerequisites for more details on the required configurations.
STM32MP157xSTM32MP157X-DKx DKX Discovery kit
(STM32MP157A-DK1 or STM32MP157c-DK2board name: STM32MP157X-DKX)
Flexible and complete development platform for the STM32MP15 microprocessor device including:
  • a MB1272 motherboard
  • a MB1407 daughterboard (480x800 pixels DSI display): only for the STM32MP157CSTM32MP157X-DK2 Discovery kit
Power supply Including:
  • a USB Type-C cable (delivered in the packages)
  • a USB Type-C charger (5 V, 3 A) (not delivered in the packages) Not included
MicroSD card Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
USB micro-B cable In order to connect the STM32MP157x-DKx STM32MP15 Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
USB Type-C cable In order to connect the STM32MP157x-DKx STM32MP15 Discovery kit to an USB OTG device through the USB Type-C connector


Optional

USB keyboard and mouse Thanks to the USB type A connectors, the STM32MP157x-DKx STM32MP15 Discovery kit can be equipped with a full-size keyboard and mouse
Ethernet cable In order to connect the STM32MP157x-DKx STM32MP15 Discovery kit to a network through the RJ45 connector
HDMI cable In order to connect the STM32MP157x-DKx STM32MP15 Discovery kit to an HDMI monitor (or TV) through the HDMI connector

Optional, more devices and extension boards might be plugged to the STM32MP157x-DKx STM32MP15 Discovery kit thanks to expansion connectors such as:

  • the GPIO expansion connector
  • the Arduino Uno connector
  • ...
<noinclude>

{{ArticleMainWriter|Jean-ChristopheT}}
{{ReviewersList | NathalieS, BernardP, GeraldB, DenisH}}
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP (Passed, 27June'18) | No previous approved version | BrunoB - 14Sep'18 - 8422 | 15Sep'18}}
[[Category:Sub-articles]]

This article aims to present the mandatory and optional material needed for an STM32MP157x-DKxSTM32MP15 Discovery kit.It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.{{Warning|For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: [[:Category:Starter Package]]}}</noinclude>


{{highlight|'''Mandatory'''}}
{| class="wikitable"
|-
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations.
|-
| [[STM32MP157X-DKX - hardware description#Board overview | '''STM32MP157x-DKx'''STM32MP157X-DKX Discovery kit''' <br> ('''STM32MP157A-DK1''' or '''STM32MP157c-DK2board name: '''STM32MP157X-DKX''')]] || Flexible and complete development platform for the STM32MP15 microprocessor device including:
* a [[MB1272]] motherboard
* a [[MB1407]] daughterboard (480x800 pixels DSI display): only for the STM32MP157C-DK2STM32MP157X-{{Highlight|DK2}} Discovery kit
|-
| '''Power supply''' || Including:

* a USB Type-C<sup>&trade;</sup> cable(delivered in the packages)* a USB Type-C<sup>&trade;</sup> charger (5 V, 3 A) (not delivered in the packages)'''Not included'''|-
| '''MicroSD card''' || Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
|-
| '''USB micro-B cable''' || In order to connect the STM32MP157x-DKxSTM32MP15 Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
|-
| '''USB Type-C<sup>&trade;</sup> cable''' || In order to connect the STM32MP157x-DKxSTM32MP15 Discovery kit to an USB OTG device through the USB Type-C<sup>&trade;</sup> connector
|}<br>

{{highlight|'''Optional'''}} 
{| class="wikitable"
|-
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP157x-DKxSTM32MP15 Discovery kit can be equipped with a full-size keyboard and mouse
|-
| '''Ethernet cable''' || In order to connect the STM32MP157x-DKxSTM32MP15 Discovery kit to a network through the RJ45 connector
|-
| '''HDMI cable''' || In order to connect the STM32MP157x-DKxSTM32MP15 Discovery kit to an HDMI monitor (or TV) through the HDMI connector
|}

{{highlight|'''Optional'''}}, more devices and extension boards might be plugged to the STM32MP157x-DKxSTM32MP15 Discovery kit thanks to expansion connectors such as:
* the GPIO expansion connector
* the Arduino Uno connector
* ...
Line 1: Line 1:
 
<noinclude>
 
<noinclude>
{{ArticleMainWriter|Jean-ChristopheT}}
 
{{ReviewersList | NathalieS, BernardP, GeraldB, DenisH}}
 
 
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP (Passed, 27June'18) | No previous approved version | BrunoB - 14Sep'18 - 8422 | 15Sep'18}}
 
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP (Passed, 27June'18) | No previous approved version | BrunoB - 14Sep'18 - 8422 | 15Sep'18}}
 
 
[[Category:Sub-articles]]
 
[[Category:Sub-articles]]
   
This article aims to present the mandatory and optional material needed for an STM32MP15 Discovery kit.
+
This article aims to present the mandatory and optional material needed for an STM32MP157x-DKx Discovery kit. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
 
{{Warning|For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: [[:Category:Starter Package]]}}
 
{{Warning|For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: [[:Category:Starter Package]]}}
 
</noinclude>
 
</noinclude>
Line 15: Line 12:
 
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations.
 
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations.
 
|-
 
|-
| [[STM32MP157X-DKX - hardware description#Board overview |'''STM32MP157X-DKX Discovery kit''' <br> (board name: '''STM32MP157X-DKX''')]] || Flexible and complete development platform for the STM32MP15 microprocessor device including:
+
| [[STM32MP157X-DKX - hardware description#Board overview | '''STM32MP157x-DKx Discovery kit''' <br> ('''STM32MP157A-DK1''' or '''STM32MP157c-DK2''')]] || Flexible and complete development platform for the STM32MP15 microprocessor device including:
 
* a [[MB1272]] motherboard
 
* a [[MB1272]] motherboard
* a [[MB1407]] daughterboard (480x800 pixels DSI display): only for the STM32MP157X-{{Highlight|DK2}} Discovery kit
+
* a [[MB1407]] daughterboard (480x800 pixels DSI display): only for the STM32MP157C-DK2 Discovery kit
 
|-
 
|-
| '''Power supply''' ||  
+
| '''Power supply''' || Including:
* a USB Type-C<sup>&trade;</sup> cable
+
* a USB Type-C<sup>&trade;</sup> cable (delivered in the packages)
* a USB Type-C<sup>&trade;</sup> charger (5 V, 3 A) '''Not included'''
+
* a USB Type-C<sup>&trade;</sup> charger (5 V, 3 A) (not delivered in the packages)
 
|-
 
|-
 
| '''MicroSD card''' || Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
 
| '''MicroSD card''' || Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
 
|-
 
|-
| '''USB micro-B cable''' || In order to connect the STM32MP15 Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
+
| '''USB micro-B cable''' || In order to connect the STM32MP157x-DKx Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
 
|-
 
|-
| '''USB Type-C<sup>&trade;</sup> cable''' || In order to connect the STM32MP15 Discovery kit to an USB OTG device through the USB Type-C<sup>&trade;</sup> connector
+
| '''USB Type-C<sup>&trade;</sup> cable''' || In order to connect the STM32MP157x-DKx Discovery kit to an USB OTG device through the USB Type-C<sup>&trade;</sup> connector
 
|}
 
|}
 
<br>
 
<br>
Line 33: Line 30:
 
{| class="wikitable"
 
{| class="wikitable"
 
|-
 
|-
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP15 Discovery kit can be equipped with a full-size keyboard and mouse
+
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP157x-DKx Discovery kit can be equipped with a full-size keyboard and mouse
 
|-
 
|-
| '''Ethernet cable''' || In order to connect the STM32MP15 Discovery kit to a network through the RJ45 connector
+
| '''Ethernet cable''' || In order to connect the STM32MP157x-DKx Discovery kit to a network through the RJ45 connector
 
|-
 
|-
| '''HDMI cable''' || In order to connect the STM32MP15 Discovery kit to an HDMI monitor (or TV) through the HDMI connector
+
| '''HDMI cable''' || In order to connect the STM32MP157x-DKx Discovery kit to an HDMI monitor (or TV) through the HDMI connector
 
|}
 
|}
   
{{highlight|'''Optional'''}}, more devices and extension boards might be plugged to the STM32MP15 Discovery kit thanks to expansion connectors such as:
+
{{highlight|'''Optional'''}}, more devices and extension boards might be plugged to the STM32MP157x-DKx Discovery kit thanks to expansion connectors such as:
 
* the GPIO expansion connector
 
* the GPIO expansion connector
 
* the Arduino Uno connector
 
* the Arduino Uno connector
 
* ...
 
* ...

Attachments

Discussions