Last edited 3 years ago

STM32MP157x-EV1 - board connections

The printable version is no longer supported and may have rendering errors. Please update your browser bookmarks and please use the default browser print function instead.

This article aims to present the recommended connections to start with the STM32MP157x-EV1 Evaluation boards. It is valid for the STM32MP157A-EV1 Warning.png, STM32MP157D-EV1 More info green.png, STM32MP157C-EV1 Warning.png and STM32MP157F-EV1 More info green.png Evaluation boards: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning white.png Warning
To start efficiently the board, it's recommended to go through its Starter Package article: Category:Starter Package


MB1262 motherboardMB1263 daughterboard: STM32MP157x 18x18  PMIC  DDR3MB1230 DSI 720p displayMB1379 daughterboard cameraMicroSD card slotMB1263 power 5V-3AUSB micro-B (ST-LINK/V2-1) → PC virtual COM port and debugDisplay ledsReset button2 x USB type A (host) → E.g. mouse  keyboard  USB driver...2 x USB type A (host) → E.g. mouse  Keyboard  USB driver...UART → PC consoleEthernet → Network
STM32MP157x-EV1 Evaluation board connections

STM32MP157A-EV1 shown here (picture is not contractual)