Approved version. Approved on: 12:39, 13 May 2020
- Last edited 9 months ago ago
STM32MP157x-DKx - board assembly
This article explains how to assemble the STM32MP157x-DKx Discovery kits. It is valid for the STM32MP157A-DK1 , STM32MP157D-DK1
, STM32MP157C-DK2
and STM32MP157F-DK2
Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.
![]() |
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package |
The STM32MP157x-DKx Discovery kits packages (STM32MP157A-DK1 , STM32MP157D-DK1
, STM32MP157C-DK2
and STM32MP157F-DK2
) are delivered assembled, and contain the items listed below. A USB Type-C™ cable is also included.
Please note that;
- the STM32MP157A-DK1
and STM32MP157D-DK1
Discovery kits neither include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), nor the MB1407 daughterboard DSI display
- the STM32MP157C-DK2
and STM32MP157F-DK2
Discovery kits include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), and the MB1407 daughterboard DSI display
Position | Description |
---|---|
1 | MB1272 motherboard ("WLAN + Bluetooth" component included only for the STM32MP157C-DK2 ![]() ![]() |
2 | MB1407 daughterboard DSI display (480x800 pixels): only for the STM32MP157C-DK2 ![]() ![]() |
3 | microSD card |