Approved version. Approved on: 12:39, 13 May 2020
Difference between revisions of "STM32MP157x-DKx - board assembly"
[unchecked revision] | [quality revision] |
m
|
m
|
This article explains how to assemble the STM32MP157x-DKx Discovery kits. It is valid for the STM32MP157A-DK1 , STM32MP157D-DK1
, STM32MP157C-DK2
and STM32MP157F-DK2
Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.
![]() |
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package |
The STM32MP157x-DKx Discovery kits packages (STM32MP157A-DK1 , STM32MP157D-DK1
, STM32MP157C-DK2
and STM32MP157F-DK2
) are delivered assembled, and contain the items listed below. A USB Type-C™ cable is also included.
Please note that;
- the STM32MP157A-DK1
and STM32MP157D-DK1
Discovery kits neither include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), nor the MB1407 daughterboard DSI display
- the STM32MP157C-DK2
and STM32MP157F-DK2
Discovery kits include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), and the MB1407 daughterboard DSI display
Position | Description |
---|---|
1 |
MB1272 motherboard ("WLAN + Bluetooth" component included only for the STM32MP157C-DK2 ![]() ![]() |
2 |
MB1407 daughterboard DSI display (480x800 pixels): only for the STM32MP157C-DK2 ![]() ![]() |
3 | microSD card |
<noinclude> This article explains how to assemble the '''STM32MP157x-DKx''' Discovery kits. It is valid for the {{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}} STM32MP157A-DK1, STM32MP157D-DK1, STM32MP157C-DK2 and STM32MP157F-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. {{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}</noinclude> The STM32MP157x-DKx Discovery kits packages ({{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}}STM32MP157A-DK1, STM32MP157D-DK1, STM32MP157C-DK2 and STM32MP157F-DK2) are delivered assembled, and contain the items listed below. A USB Type-C<sup>™</sup> cable is also included. Please note that; * the '''{{Board | type=157A-DK1 | name=short}}''' and '''{{Board | type=157D-DK1 | name=short}}STM32MP157A-DK1''' and '''STM32MP157D-DK1''' Discovery kits neither include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), nor the MB1407 daughterboard DSI display * the '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}STM32MP157C-DK2''' and '''STM32MP157F-DK2''' Discovery kits include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), and the MB1407 daughterboard DSI display {| |+ ! Position !! Description |- | 1 || [[MB1272]] motherboard ("WLAN + Bluetooth" component included only for the '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}STM32MP157C-DK2''' and '''STM32MP157F-DK2''' Discovery kits) |- | 2 || [[MB1407]] daughterboard DSI display (480x800 pixels): only for the '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}STM32MP157C-DK2''' and '''STM32MP157F-DK2''' Discovery kits |- | 3 || microSD card |}<br clear=all> [[File: STM32MP157x-DKx_assembled.png | thumb | upright=4 | center | link= | STM32MP157x-DKx Discovery kit assembled <br> '''STM32MP157C-DK2''' Discovery kit shown here (picture not contractual) <br> (for the STM32MP157A-DK1, the element 2 is not present)]] <noinclude> {{NoIndex}} [[Category:Sub-articles]] {{PublicationRequestId | 8427 | 2018-08-07 | AnneJ}}</noinclude>
Line 1: | Line 1: | ||
<noinclude> |
<noinclude> |
||
− | This article explains how to assemble the '''STM32MP157x-DKx''' Discovery kits. It is valid for the |
+ | This article explains how to assemble the '''STM32MP157x-DKx''' Discovery kits. It is valid for the {{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}} Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. |
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}} |
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}} |
||
</noinclude> |
</noinclude> |
||
− | The STM32MP157x-DKx Discovery kits packages ( |
+ | The STM32MP157x-DKx Discovery kits packages ({{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}}) are delivered assembled, and contain the items listed below. A USB Type-C<sup>™</sup> cable is also included. |
Please note that; |
Please note that; |
||
− | * the ''' |
+ | * the '''{{Board | type=157A-DK1 | name=short}}''' and '''{{Board | type=157D-DK1 | name=short}}''' Discovery kits neither include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), nor the MB1407 daughterboard DSI display |
− | * the ''' |
+ | * the '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}''' Discovery kits include the "WLAN + Bluetooth" component (muRata LBEE5KL1DX), and the MB1407 daughterboard DSI display |
{| |
{| |
||
Line 14: | Line 14: | ||
! Position !! Description |
! Position !! Description |
||
|- |
|- |
||
− | | 1 || [[MB1272]] motherboard ("WLAN + Bluetooth" component included only for the ''' |
+ | | 1 || [[MB1272]] motherboard ("WLAN + Bluetooth" component included only for the '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}''' Discovery kits) |
|- |
|- |
||
− | | 2 || [[MB1407]] daughterboard DSI display (480x800 pixels): only for the ''' |
+ | | 2 || [[MB1407]] daughterboard DSI display (480x800 pixels): only for the '''{{Board | type=157C-DK2 | name=short}}''' and '''{{Board | type=157F-DK2 | name=short}}''' Discovery kits |
|- |
|- |
||
| 3 || microSD card |
| 3 || microSD card |
||
|} |
|} |
||
<br clear=all> |
<br clear=all> |
||
− | [[File: STM32MP157x-DKx_assembled.png | thumb | upright=4 | center | link= | STM32MP157x-DKx Discovery kit assembled <br> '''STM32MP157C-DK2''' shown here (picture not contractual |
+ | [[File: STM32MP157x-DKx_assembled.png | thumb | upright=4 | center | link= | STM32MP157x-DKx Discovery kit assembled <br> '''STM32MP157C-DK2''' Discovery kit shown here (picture not contractual)]] |
<noinclude> |
<noinclude> |