STM32MP157X-DKX - board connections

This article presents the recommended connections to start with the STM32MP157x-DKx Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning.png To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


MB1272 motherboard: STM32MP157x 12x12,  PMIC,  DDR3MicroSD card slot2 x USB Type-A (host) → mouse,  keyboard or USB driver2 x USB Type-A (host) → mouse,  Keyboard or USB driverUSB micro-B (ST-LINK/V2-1) → PC virtual COM port and debugReset buttonEthernet → NetworkUSB Type-C (power 5V-3A)
STM32MP157x-DKx Discovery kit connections

STM32MP157C-DK2 shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)


Attachments

Discussions