Difference between revisions of "STM32MP157X-DKX - board connections"

[quality revision] [quality revision]
m
 

Template:ArticleApprovedVersion This article presents the recommended connections to start with the STM32MP157x-DKx Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning.png To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


MB1272 motherboard: STM32MP157x 12x12,  PMIC,  DDR3 MicroSD card slot 2 x USB Type-A (host) → mouse,  keyboard or USB driver 2 x USB Type-A (host) → mouse,  Keyboard or USB driver USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug Reset button Ethernet → Network USB Type-C (power 5V-3A)
STM32MP157x-DKx Discovery kit connections
STM32MP157C-DK2 shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)
<noinclude>
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP, GeraldB | No previous approved version | AnneJ - 08Aug'18 - 8428 | 09Aug'18}} 
[[Category:Sub-articles]]This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}</noinclude>

{{
ImageMap|Image:STM32MP157x-DKx_connections.png {{!}} thumb {{!}} 800px {{!}} center{{!}} STM32MP157x-DKx Discovery kit connections <br/> '''STM32MP157C-DK2''' shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)
circle 278 325 39 [[#MB1272 | MB1272 motherboard: STM32MP157x 12x12,  PMIC,  DDR3]]
rect 194 357 239 400 [[#microSD | MicroSD card slot]]
rect 551 288 783 348 [[#USB Type-A | 2 x USB Type-A (host) → mouse,  keyboard or USB driver]]
rect 551 355 783 413 [[#USB Type-A | 2 x USB Type-A (host) → mouse,  Keyboard or USB driver]]
rect 493 519 543 648 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]]
rect 380 519 419 581 [[#Reset button | Reset button]]
rect 105 463 304 525 [[#Ethernet | Ethernet → Network]]
rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]]
}}
<noinclude>

[[Category:Sub-articles]]
{{PublicationRequestId | 8428 | 2018-08-08 | AnneJ}}</noinclude>
Line 1: Line 1:
 
<noinclude>
 
<noinclude>
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP, GeraldB | No previous approved version | AnneJ - 08Aug'18 - 8428 | 09Aug'18}}
 
[[Category:Sub-articles]]
 
 
This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
 
This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
 
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}
 
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}
Line 16: Line 14:
 
rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]]
 
rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]]
 
}}
 
}}
  +
<noinclude>
  +
[[Category:Sub-articles]]
  +
{{PublicationRequestId | 8428 | 2018-08-08 | AnneJ}}
  +
</noinclude>

Attachments

Discussions