Difference between revisions of "STM32MP157X-DKX - board connections"

[quality revision] [quality revision]
m
m

Template:ArticleMainWriter Template:ReviewersList Template:ArticleApprovedVersion

This article presents the recommended connections to start with the STM32MP157xSTM32MP157X-DKxDKX STM32MP15 Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning.png To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


STM32MP157x-DKx Discovery kit connections
STM32MP157C-DK2 shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)

Error: Image is invalid or non-existent.

<noinclude>

{{ArticleMainWriter|Jean-ChristopheT}}
{{ReviewersList | NathalieS, BernardP, GeraldB, LaurentB}}
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP, GeraldB | No previous approved version | AnneJ - 08Aug'18 - 8428 | 09Aug'18}} 
[[Category:Sub-articles]]
This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] articleSTM32MP157X-DKX''' STM32MP15 Discovery kits.
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}</noinclude>

{{
ImageMap|Image:STM32MP157x-DKxSTM32MP157X-DKX_connections.png {{!}} thumb {{!}} 800px {{!}} center{{!}} STM32MP157x-DKx frame {{!}} center{{!}} Discovery kit connections <br/> '''STM32MP157C-DK2''' shown here without the Board name: '''STM32MP157X-DKX''' (to avoid hiding the connections, the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)
circle 278 325 39 [[#MB1272 | MB1272 motherboard: STM32MP157x 12x12,  PMIC,  DDR3]]
rect 194 357 239 400of the STM32MP157X-DK2 Discovery kit is not shown here) <br/> {{WarningImageMapOverlay}}
circle 321 284 38 [[#MB1272 | MB1272 motherboard: STM32MP157X 18x18, PMIC, DDR3]]
rect 254 317 288 360 [[#microSD | MicroSD card slot]]
rect 551 288 783 348613 250 819 310 [[#USB Type-A | 2 x USB Type-A (host) → mouse,  keyboard or USB driver]]
rect 551 355 783 413613 320 819 380 [[#USB Type-A | 2 x USB Type-A (host) → mouse,  Keyboard or USB driver]]
rect 493 519 543 648541 487 590 614 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]]
rect 380 519 419 581425 483 466 534 [[#Reset button | Reset button]]
rect 105 463 304 525148 424 349 488 [[#Ethernet | Ethernet → Network]]
rect 124 411 277 450174 370 322 407 [[#USB power | USB Type-C (power 5V-3A)]]
}}
Line 1: Line 1:
 
<noinclude>
 
<noinclude>
{{ArticleMainWriter|Jean-ChristopheT}}
 
{{ReviewersList | NathalieS, BernardP, GeraldB, LaurentB}}
 
 
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP, GeraldB | No previous approved version | AnneJ - 08Aug'18 - 8428 | 09Aug'18}}  
 
{{ArticleApprovedVersion | Jean-ChristopheT | BernardP, GeraldB | No previous approved version | AnneJ - 08Aug'18 - 8428 | 09Aug'18}}  
 
 
[[Category:Sub-articles]]
 
[[Category:Sub-articles]]
 
+
This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid both for the STM32MP157A-DK1 and STM32MP157C-DK2 Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
This article presents the recommended connections to start with the '''STM32MP157X-DKX''' STM32MP15 Discovery kits.
 
 
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}
 
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}
 
</noinclude>
 
</noinclude>
 
{{
 
{{
ImageMap|Image:STM32MP157X-DKX_connections.png {{!}} frame {{!}} center{{!}} Discovery kit connections <br/> Board name: '''STM32MP157X-DKX''' (to avoid hiding the connections, the MB1407 daughterboard DSI display of the STM32MP157X-DK2 Discovery kit is not shown here) <br/> {{WarningImageMapOverlay}}
+
ImageMap|Image:STM32MP157x-DKx_connections.png {{!}} thumb {{!}} 800px {{!}} center{{!}} STM32MP157x-DKx Discovery kit connections <br/> '''STM32MP157C-DK2''' shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)
circle 321 284 38 [[#MB1272 | MB1272 motherboard: STM32MP157X 18x18, PMIC, DDR3]]
+
circle 278 325 39 [[#MB1272 | MB1272 motherboard: STM32MP157x 12x12, PMIC, DDR3]]
rect 254 317 288 360 [[#microSD | MicroSD card slot]]
+
rect 194 357 239 400 [[#microSD | MicroSD card slot]]
rect 613 250 819 310 [[#USB Type-A | 2 x USB Type-A (host) → mouse, keyboard or USB driver]]
+
rect 551 288 783 348 [[#USB Type-A | 2 x USB Type-A (host) → mouse, keyboard or USB driver]]
rect 613 320 819 380 [[#USB Type-A | 2 x USB Type-A (host) → mouse, Keyboard or USB driver]]
+
rect 551 355 783 413 [[#USB Type-A | 2 x USB Type-A (host) → mouse, Keyboard or USB driver]]
rect 541 487 590 614 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]]
+
rect 493 519 543 648 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]]
rect 425 483 466 534 [[#Reset button | Reset button]]
+
rect 380 519 419 581 [[#Reset button | Reset button]]
rect 148 424 349 488 [[#Ethernet | Ethernet → Network]]
+
rect 105 463 304 525 [[#Ethernet | Ethernet → Network]]
rect 174 370 322 407 [[#USB power | USB Type-C (power 5V-3A)]]
+
rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]]
 
}}
 
}}

Attachments

Discussions