Difference between revisions of "STM32MP13 Discovery kits - required material"

[quality revision] [quality revision]
m
m
Applicable for STM32MP13x lines


This article aims to present the mandatory and optional material needed for a STM32MP135x-DK Warning.png Discovery kits. It is valid for the STM32MP135F-DK Discovery kit Warning.png: the part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning white.png Warning
For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: Category:Starter Package


Mandatory

PC Linux or Windows operating systems. See PC prerequisites for more details on the required configurations.
STM32MP135x-DKx DK Discovery kit Flexible and complete development platform for the STM32MP13 microprocessor device including:
  • a MB1635 motherboard
Power supply Including:
  • a USB Type-C cable (delivered in the packages)
  • a USB Type-C charger (5 V, 3 A) (not delivered in the packages)
MicroSD card Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
USB micro-B cable In order to connect the STM32MP135x-DKx DK Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
USB Type-C cable In order to connect the STM32MP135x-DKx DK Discovery kit to an USB OTG device through the USB Type-C connector


Optional

USB keyboard and mouse Thanks to the USB type A connectors, the STM32MP135x-DKx DK Discovery kit can be equipped with a full-size keyboard and mouse
Ethernet cable In order to connect the STM32MP135x-DKx DK Discovery kit to a network through the RJ45 connector

Optional, more devices and extension boards might be plugged to the STM32MP135x-DKx DK Discovery kit thanks to expansion connectors such as:

  • the GPIO expansion connector
  • ...
<noinclude>

{{ApplicableFor
|MPUs list=STM32MP13x
|MPUs checklist=STM32MP13x,STM32MP15x
}}</noinclude>
<noinclude>

This article aims to present the mandatory and optional material needed for a {{Board | type=135x-DK | name=short}} Discovery kits. It is valid for the {{Board | type=135F-DK }}: the part numbers are specified in the [[STM32MP13 microprocessor#Part number codification|STM32MP13 microprocessor part numbers]] article.
{{Warning|For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: [[:Category:Starter Package]]}}</noinclude>


{{highlight|'''Mandatory'''}}
{| class="st-table"
|-
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations.
|-
| [[STM32MP135x-DKxDK - hardware description#Board overview | '''STM32MP135x-DKxDK Discovery kit''']] || Flexible and complete development platform for the STM32MP13 microprocessor device including:
* a [[MB1635]] motherboard
|-
| '''Power supply''' || Including:
* a USB Type-C<sup>&trade;</sup> cable (delivered in the packages)
* a USB Type-C<sup>&trade;</sup> charger (5 V, 3 A) (not delivered in the packages)
|-
| '''MicroSD card''' || Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
|-
| '''USB micro-B cable''' || In order to connect the STM32MP135x-DKxDK Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
|-
| '''USB Type-C<sup>&trade;</sup> cable''' || In order to connect the STM32MP135x-DKxDK Discovery kit to an USB OTG device through the USB Type-C<sup>&trade;</sup> connector
|}<br>

{{highlight|'''Optional'''}} 
{| class="st-table"
|-
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP135x-DKxDK Discovery kit can be equipped with a full-size keyboard and mouse
|-
| '''Ethernet cable''' || In order to connect the STM32MP135x-DKxDK Discovery kit to a network through the RJ45 connector
|}

{{highlight|'''Optional'''}}, more devices and extension boards might be plugged to the STM32MP135x-DKxDK Discovery kit thanks to expansion connectors such as:
* the GPIO expansion connector
* ...
<noinclude>

{{NoIndex}}
[[Category:Sub-articles]]</noinclude>
Line 15: Line 15:
 
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations.
 
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations.
 
|-
 
|-
| [[STM32MP135x-DKx - hardware description#Board overview | '''STM32MP135x-DKx Discovery kit''']] || Flexible and complete development platform for the STM32MP13 microprocessor device including:
+
| [[STM32MP135x-DK - hardware description#Board overview | '''STM32MP135x-DK Discovery kit''']] || Flexible and complete development platform for the STM32MP13 microprocessor device including:
* a [[MB1635]] motherboard
+
* a MB1635 motherboard
 
|-
 
|-
 
| '''Power supply''' || Including:
 
| '''Power supply''' || Including:
Line 24: Line 24:
 
| '''MicroSD card''' || Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
 
| '''MicroSD card''' || Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed.
 
|-
 
|-
| '''USB micro-B cable''' || In order to connect the STM32MP135x-DKx Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
+
| '''USB micro-B cable''' || In order to connect the STM32MP135x-DK Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector
 
|-
 
|-
| '''USB Type-C<sup>&trade;</sup> cable''' || In order to connect the STM32MP135x-DKx Discovery kit to an USB OTG device through the USB Type-C<sup>&trade;</sup> connector
+
| '''USB Type-C<sup>&trade;</sup> cable''' || In order to connect the STM32MP135x-DK Discovery kit to an USB OTG device through the USB Type-C<sup>&trade;</sup> connector
 
|}
 
|}
 
<br>
 
<br>
Line 32: Line 32:
 
{| class="st-table"
 
{| class="st-table"
 
|-
 
|-
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP135x-DKx Discovery kit can be equipped with a full-size keyboard and mouse
+
| '''USB keyboard and mouse''' || Thanks to the USB type A connectors, the STM32MP135x-DK Discovery kit can be equipped with a full-size keyboard and mouse
 
|-
 
|-
| '''Ethernet cable''' || In order to connect the STM32MP135x-DKx Discovery kit to a network through the RJ45 connector
+
| '''Ethernet cable''' || In order to connect the STM32MP135x-DK Discovery kit to a network through the RJ45 connector
 
|}
 
|}
   
{{highlight|'''Optional'''}}, more devices and extension boards might be plugged to the STM32MP135x-DKx Discovery kit thanks to expansion connectors such as:
+
{{highlight|'''Optional'''}}, more devices and extension boards might be plugged to the STM32MP135x-DK Discovery kit thanks to expansion connectors such as:
 
* the GPIO expansion connector
 
* the GPIO expansion connector
 
* ...
 
* ...