Approved version. Approved on: 15:27, 3 December 2021
You are viewing an old version of this page. Return to the latest version.
- Last edited 4 months ago ago
STM32MP13 Discovery kits - required material
Revision as of 15:27, 3 December 2021 by Registered User
This article aims to present the mandatory and optional material needed for a STM32MP135x-DK Discovery kits. It is valid for the STM32MP135F-DK Discovery kit : the part numbers are specified in the STM32MP13 microprocessor part numbers article.
Mandatory
PC | Linux or Windows operating systems. See PC prerequisites for more details on the required configurations. |
STM32MP135x-DKx Discovery kit | Flexible and complete development platform for the STM32MP13 microprocessor device including:
|
Power supply | Including:
|
MicroSD card | Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed. |
USB micro-B cable | In order to connect the STM32MP135x-DKx Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector |
USB Type-C™ cable | In order to connect the STM32MP135x-DKx Discovery kit to an USB OTG device through the USB Type-C™ connector |
Optional
USB keyboard and mouse | Thanks to the USB type A connectors, the STM32MP135x-DKx Discovery kit can be equipped with a full-size keyboard and mouse |
Ethernet cable | In order to connect the STM32MP135x-DKx Discovery kit to a network through the RJ45 connector |
Optional, more devices and extension boards might be plugged to the STM32MP135x-DKx Discovery kit thanks to expansion connectors such as:
- the GPIO expansion connector
- ...