Difference between revisions of "STM32CubeMP1 architecture"

[quality revision] [unchecked revision]
m
m (List of HAL drivers)

1 Introduction[edit]

This article introduces STM32Cube MP1 Package architecture based on the Arm® Cortex®-M processor (e.g. Arm Cortex-M4)

2 STM32Cube MP1 Package architecture[edit]

The STM32Cube MP1 Package gathers together, in a single package, all the generic embedded software components required to develop applications on top of Cortex-M microprocessors.

On top of the hardware, the STM32Cube MP1 Package solution is built around three levels of software components (Level 0 for Drivers, level 1 for Middlewares, Level 2 for Boards demonstrations), that interact easily with each other. It also includes 2 common components CMSIS and Utilities which interact with all three levels.

Zoom out to STM32MPU Embedded Software

STM32CubeMPUPackageArchitecture.png

Info white.png Information
Notes:

2.1 Level 0 (Drivers)[edit]

This level is divided into three software components:

  • Hardware Abstraction Layer (HAL)
  • Low Layer (LL)
  • Board Support Package (BSP)

2.1.1 HAL drivers[edit]

The HAL drivers provide the low level drivers and the hardware interfacing methods to interact with the upper layers (application, libraries and stacks). They provide generic, multi instance and function-oriented APIs which simplify user application implementation by providing ready-to-use processes.

As example, for the communication peripherals (I2C, UART…), they include APIs allowing to initialize and configure the peripheral, to manage data transfer based on polling, interrupt or DMA process, and to handle communication errors that may raise during communication.

Info white.png Information
Note:
2.1.1.1 HAL drivers overview[edit]

The HAL APIs layer is composed of native and extended APIs set. It is directly built around a generic architecture and allows the build-upon layers, like the middleware layer, to implement its functions without in-depth knowledge about the used STM32 device. This improves the library code reusability and guarantees an easy portability on other devices and STM32 families

Contrary to the low layer drivers (see HAL Low Layer section), the HAL ones are functionality-oriented and not IP-oriented, Example: for the Timer peripheral, the APIs could be split into several categories following the functions offered by the IPs (Basic timer, capture, PWM …etc.).

The HAL Drivers are a set of common APIs with a high compliancy level with most of the clients available on the market (stacks) called native APIs and embed also some extended functionalities for special services or a combination of several features offered by the STM32 peripherals

The HAL drivers APIs are split in two categories:

  • Generic APIs which provide common and generic functions to all the STM32 Series
  • Extension APIs which provide specific customized functions for a specific family or a specific part number
2.1.1.2 List of HAL drivers[edit]

Please find hereafter the list of HAL drivers available for STM32MP1xx family :

Info white.png Information
Note:
 Legend:
    (HAL drivers added since ecosystem release ≥ v1v2.21.0 )
 
├── stm32mp1xx_hal_adc.c          ADC HAL Driver
├── stm32mp1xx_hal_adc_ex.c       ADC Extended HAL Driver
├── stm32mp1xx_hal_cec.c          CEC HAL Driver
├── stm32mp1xx_hal_cortex.c       CORTEX HAL Driver
├── stm32mp1xx_hal_crc.c          CRC HAL Driver
├── stm32mp1xx_hal_crc_ex.c       CRC Extended HAL Driver
├── stm32mp1xx_hal_cryp.c         CRYP HAL Driver
├── stm32mp1xx_hal_cryp_ex.c      CRYP Extended HAL Driver
├── stm32mp1xx_hal_dac.c          DAC HAL Driver
├── stm32mp1xx_hal_dac_ex.c       DAC Extended HAL Driver
├── stm32mp1xx_hal_dcmi.c         DCMI HAL Driver
├── stm32mp1xx_hal_dfsdm.c        DFSDM HAL Driver
├── stm32mp1xx_hal_dfsdm_ex.c     DFSDM Extended HAL Driver
├── stm32mp1xx_hal_dma.c          DMA HAL Driver
├── stm32mp1xx_hal_dma_ex.c       DMA Extended HAL Driver
├── stm32mp1xx_hal_exti.c         EXTI HAL Driver
├── stm32mp1xx_hal_fdcan.c        FDCAN HAL Driver
├── stm32mp1xx_hal_gpio.c         GPIO HAL Driver
├── stm32mp1xx_hal_gpio_ex.c      GPIO Extended HAL Driver
├── stm32mp1xx_hal_hash.c         HASH HAL Driver
├── stm32mp1xx_hal_hash_ex.c      HASH Extended HAL Driver
├── stm32mp1xx_hal_hsem.c         HSEM HAL Driver
├── stm32mp1xx_hal_i2c.c          I2C HAL Driver
├── stm32mp1xx_hal_i2c_ex.c       I2C Extended HAL Driver
├── stm32mp1xx_hal_ipcc.c         IPCC HAL Driver
├── stm32mp1xx_hal_lptim.c        LPTIM HAL Driver
├── stm32mp1xx_hal_mdios.c        MDIOS HAL Driver
├── stm32mp1xx_hal_mdma.c         MDMA HAL Driver
├── stm32mp1xx_hal_pwr.c          PWR HAL Driver
├── stm32mp1xx_hal_pwr_ex.c       PWR Extended HAL Driver
├── stm32mp1xx_hal_qspi.c         QSPI HAL Driver
├── stm32mp1xx_hal_rcc.c          RCC HAL Driver
├── stm32mp1xx_hal_rcc_ex.c       RCC Extended HAL Driver
├── stm32mp1xx_hal_rng.c          RNG HAL Driver
├── stm32mp1xx_hal_rtc.c          RTC HAL Driver
├── stm32mp1xx_hal_rtc_ex.c       RTC Extended HAL Driver
├── stm32mp1xx_hal_sai.c          SAI HAL Driver
├── stm32mp1xx_hal_sai_ex.c       SAI Extended HAL Driver
├── stm32mp1xx_hal_sd.c           SD HAL Driver
├── stm32mp1xx_hal_smartcard.c          SMARTCARD HAL Driver
├── stm32mp1xx_hal_smartcard_ex.c       SMARTCARD Extended HAL Driver
├── stm32mp1xx_hal_smbus.c        SMBUS HAL Driver
├── stm32mp1xx_hal_spdifrx.c      SPDIFRX HAL Driver
├── stm32mp1xx_hal_spi.c          SPI HAL Driver
├── stm32mp1xx_hal_spi_ex.c       SPI Extended HAL Driver
├── stm32mp1xx_hal_sram.c         FMC HAL Driver (for PSRAM)
├── stm32mp1xx_hal_tim.c          TIM HAL Driver
├── stm32mp1xx_hal_tim_ex.c       TIM Extended HAL Driver
├── stm32mp1xx_hal_uart.c         UART HAL Driver
├── stm32mp1xx_hal_uart_ex.c      UART Extended HAL Driver
├── stm32mp1xx_hal_usart.c        USART HAL Driver
├── stm32mp1xx_hal_usart_ex.c     USART Extended HAL Driver
├── stm32mp1xx_hal_wwdg.c         WWDG HAL Driver

2.1.2 LL drivers[edit]

The Low Layer (LL) drivers offer a fast light-weight expert-oriented layer which is closer to the hardware than the HAL. The LL APIs are available only for a set of peripherals

2.1.2.1 Low Layer drivers overview[edit]

The Low Layer (LL) drivers are part of the STM32Cube firmware HAL that provides basic set of optimized and one-shot services. The Low layer drivers, contrary to the HAL ones are not Fully Portable across the STM32 families; the availability of some functions depends on the physical availability of the relative features on the product.

The Low Layer (LL) drivers are designed to offer the following features:

  • New set of inline functions for direct and atomic register access
  • One-shot operations that can be used by the HAL drivers or from application level.
  • Fully independent from HAL and can be used in standalone usage (without HAL drivers)
  • Full feature coverage of all the supported peripherals
2.1.2.2 List of LL drivers[edit]

Please find hereafter the list of LL drivers available for STM32MP1xx family :

Info white.png Information
Note:
 Legend:
    (LL drivers added since ecosystem release ≥ v1.2.0 )
    (LL drivers added since ecosystem release ≥ v1.1.0 )
 
├── stm32mp1xx_ll_adc.h           ADC LL Driver
├── stm32mp1xx_ll_bus.h           BUS LL Driver
├── stm32mp1xx_ll_cortex.h        CORTEX LL Driver
├── stm32mp1xx_ll_dma.h           DMA LL Driver
├── stm32mp1xx_ll_dmamux.h        DMAMUX LL Driver
├── stm32mp1xx_ll_exti.h          EXTI LL Driver
├── stm32mp1xx_ll_gpio.h          GPIO LL Driver
├── stm32mp1xx_ll_hsem.h          HSEM LL Driver
├── stm32mp1xx_ll_i2c.h           I2C LL Driver
├── stm32mp1xx_ll_ipcc.h          IPCC LL Driver
├── stm32mp1xx_ll_lptim.h         LPTIM LL Driver
├── stm32mp1xx_ll_pwr.h           PWR LL Driver
├── stm32mp1xx_ll_rcc.h           RCC LL Driver
├── stm32mp1xx_ll_rtc.h           RTC LL Driver
├── stm32mp1xx_ll_spi.h           SPI LL Driver
├── stm32mp1xx_ll_sram.h          FMC LL Driver (for PSRAM)
├── stm32mp1xx_ll_system.h        SYSTEM LL Driver (SYSCFG & DBGMCU)
├── stm32mp1xx_ll_tim.h           TIM LL Driver
├── stm32mp1xx_ll_usart.h         USART LL Driver
├── stm32mp1xx_ll_utils.h         UTILITIES LL Driver
├── stm32mp1xx_ll_wwdg.h          WWDG LL Driver

2.1.3 BSP drivers[edit]

The BSP drivers are firmware components based on the HAL drivers and provide a set of APIs relative to the hardware components in the evaluation boards coming with the STM32Cube Package. All examples and applications given with the STM32Cube are based on these BSP drivers.

2.1.3.1 BSP drivers overview[edit]

The BSP architecture proposes a new model that prevents some Standard library weaknesses and provides more features:

  • Portable external resources code (components): the external components could be used by all STM32 families.
  • Multiple use of hardware resources without duplicated initialization: example: I2C Physical Layer could be used for several EVAL Drivers
  • Intuitive functionalities based on high level use case
  • Portable BSP drivers for different external devices
2.1.3.2 List of BSP drivers[edit]

The BSP drivers offer a set of APIs relative to the hardware components available in the hardware boards (LEDs, Buttons and COM port).


 ├── STM32MP15xx_DISCO
 │   ├── bumpversion.cfg
 │   ├── Release_Notes.html
 │   ├── STM32MP15xx_DISCO_BSP_User_Manual.chm
 │   ├── stm32mp15xx_disco_bus.c
 │   ├── stm32mp15xx_disco_bus.h
 │   ├── stm32mp15xx_disco.c
 │   ├── stm32mp15xx_disco_conf_template.h
 │   ├── stm32mp15xx_disco_errno.h
 │   ├── stm32mp15xx_disco.h
 │   ├── stm32mp15xx_disco_stpmic1.c       -->stm32mp15xx_disco_stpmu1.c in ecosystem release  v1.0.0 
 │   └── stm32mp15xx_disco_stpmic1.h       -->stm32mp15xx_disco_stpmu1.h in ecosystem release  v1.0.0 
 └── STM32MP15xx_EVAL
 │   ├── bumpversion.cfg
 │   ├── Release_Notes.html
 │   ├── STM32MP15xx_EVAL_BSP_User_Manual.chm
 │   ├── stm32mp15xx_eval_bus.c
 │   ├── stm32mp15xx_eval_bus.h
 │   ├── stm32mp15xx_eval.c
 │   ├── stm32mp15xx_eval_conf_template.h
 │   ├── stm32mp15xx_eval_errno.h
 │   ├── stm32mp15xx_eval.h
 │   ├── stm32mp15xx_eval_stpmic1.c       -->stm32mp15xx_eval_stpmu1.c in ecosystem release  v1.0.0 
 │   └── stm32mp15xx_eval_stpmic1.h       -->stm32mp15xx_eval_stpmu1.h in ecosystem release  v1.0.0 

2.2 Level 1 (Middlewares)[edit]

Middleware components are a set of libraries providing a set of services. STM32Cube MP1 Package offers 2 main components : OpenAMP and FreeRTOS

Each middleware component is mainly composed of:

  • Library core: this is the core of a component; it manages the main library state machine and the data flow between the several modules.
  • Interface layer: the interface layer is generally used to link the component core with the lower layers like the HAL and the BSP drivers

2.2.1 OpenAMP[edit]

OpenAMP is a library implementing the Remote Processor Service framework (RPMsg) which is a messaging mechanism to communicate with a remote processor.

  • Load and control Cortex®-M firmware
  • Inter processor communication
Info white.png Information
Note:

2.2.2 FreeRTOS[edit]

FreeRTOS is a Free Real Time Operating System (RTOS). The FreeRTOS offers preemptive real-time performance with optimized context switch and interrupt times, enabling fast, highly predictable response times.

It includes the following main features :

  • Small memory fingerprint
  • High portability
  • Multithread management
  • Pre-emptive scheduling
  • Fast interrupt response
  • Extensive inter-pocess communication
  • Synchronization facilities
  • Tickless operation during low-power mode
  • Open source standard
  • CMSIS compatibility layer

2.3 Level 2 (Boards demonstrations)[edit]

The Boards demonstrations level is composed of a single layer which provides all Examples and Applications. It includes also all STM32CubeIDE projects for each supported board as well as Templates source files.


There are 4 kinds of projects demonstrating different usages of software APIs from level 0 (Drivers) and level 1 (Middleware):

  • Examples projects showing how to use HAL APIs and Low Layer drivers if any (Level 0) with very basic usage of BSP layer (buttons and LEDs in general)
  • Applications projects showing how to use the middleware components (Level 1) and how to integrate them with the hardware and BSP/HAL layers (Level 0). These applications could be hybrid and use several other middleware components.
  • Demonstrations projects showing how to integrate and run a maximum number of peripherals and Middleware stacks to showcase the product features and performance
  • Templates projects is a really basic user application including IDE projects files, which could be used to start a custom project
Info white.png Information
Notes:
  • Please refer to STM32Cube MP1 Package Overview to get information on locating Examples, Applications and Demonstrations in STM32Cube MP1 Package
  • Please refer to List of projects to get information on the list of available Examples, Applications and Demonstrations in STM32Cube MP1 Package

2.4 Utilities[edit]

The Utilities is a set of common utilities and services offered by STM32Cube MP1 Package and is composed of different components :

└── Utilities
    └── ResourcesManager    Services for coprocessing in multi-core devices. Refer to Resource_manager_for_coprocessing

2.5 CMSIS[edit]

The Cortex Microcontroller Software Interface Standard (CMSIS) is a vendor-independent hardware abstraction layer for the Cortex-M processor series.

  • Please refer to article CMSIS to get more information on CMSIS component

The CMSIS component also provides specific common ressources for device support. It enables consistent and simple software interfaces to the processor and the peripherals, simplifying software re-use, reducing the learning curve for microcontroller developers, and reducing the time to market for new devices

This vendor part is called CMSIS Device and it provides interrupt list, peripherals registers description and associated defines for all registers bit fields.

  • CMSIS structure overview:
├── CMSIS
│   ├── Core
│   │   ├── Include
│   │   └── Template
│   ├── Core_A
│   │   ├── Include
│   │   └── Template
│   ├── Device                  CMSIS Device
│   │   └── ST
│   │   │   └── STM32MP1xx      Common ressources for STM32MP1xx family
│   ├── docs
│   │   ├── Core
│   │   ├── Core_A
│   │   ├── DAP
│   │   ├── Driver
│   │   ├── DSP
│   │   ├── General
│   │   ├── index.html
│   │   ├── Pack
│   │   ├── RTOS
│   │   ├── RTOS2
│   │   ├── SVD
│   │   └── Zone
│   ├── DSP
│   │   ├── Examples
│   │   ├── Include
│   │   └── Source
│   ├── Include
│   │   ├── cmsis_armcc.h
│   │   ├── cmsis_armclang.h
│   │   ├── cmsis_compiler.h
│   │   ├── cmsis_gcc.h
│   │   ├── cmsis_iccarm.h
│   │   ├── cmsis_version.h
│   │   ├── core_armv8mbl.h
│   │   ├── core_armv8mml.h
│   │   ├── core_cm0.h
│   │   ├── core_cm0plus.h
│   │   ├── core_cm23.h
│   │   ├── core_cm33.h
│   │   ├── core_cm3.h
│   │   ├── core_cm4.h
│   │   ├── core_cm7.h
│   │   ├── core_sc000.h
│   │   ├── core_sc300.h
│   │   ├── mpu_armv7.h
│   │   ├── mpu_armv8.h
│   │   └── tz_context.h
│   ├── Lib
│   │   ├── ARM
│   │   └── GCC
│   ├── LICENSE.txt
│   ├── README.md
│   ├── RTOS
│   │   └── Template
│   └── RTOS2
│       ├── Include
│       ├── Source
│       └── Template 
  • CMSIS Device structure :
 Legend:
    (Header files added since ecosystem release ≥ v1.2.0 )
    (Header files added since ecosystem release ≥ v1.1.0 )
 
├── CMSIS
│   ├── Device                                CMSIS Device
│   │   └── ST
│   │   │   └── |STM32MP1xx                   Common ressources for STM32MP1xx family
│   │   │   │   ├── Include                   Device ressources definition
│   │   │   │   │   ├── stm32mp151axx_cm4.h
│   │   │   │   │   ├── stm32mp151axx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp151cxx_cm4.h
│   │   │   │   │   ├── stm32mp151cxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp151dxx_cm4.h              --> Added for 800MHz
│   │   │   │   │   ├── stm32mp151dxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp151fxx_cm4.h              --> Added for 800MHz
│   │   │   │   │   ├── stm32mp151fxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp153axx_cm4.h
│   │   │   │   │   ├── stm32mp153axx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp153cxx_cm4.h
│   │   │   │   │   ├── stm32mp153cxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp153dxx_cm4.h              --> Added for 800MHz
│   │   │   │   │   ├── stm32mp153dxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp153fxx_cm4.h              --> Added for 800MHz
│   │   │   │   │   ├── stm32mp153fxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp157axx_cm4.h
│   │   │   │   │   ├── stm32mp157axx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp157cxx_cm4.h
│   │   │   │   │   ├── stm32mp157cxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp157dxx_cm4.h              --> Added for 800MHz
│   │   │   │   │   ├── stm32mp157dxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp157fxx_cm4.h              --> Added for 800MHz
│   │   │   │   │   ├── stm32mp157fxx_ca7.h              --> Added "as example"
│   │   │   │   │   ├── stm32mp1xx.h
│   │   │   │   │   └── system_stm32mp1xx.h
│   │   │   │   │── Release_Notes.html
│   │   │   │   └── Source
│   │   │   │   │   └── Templates
│   │   │   │   │   │   ├── arm                                 linker files and startup files (memory mapping)
│   │   │   │   │   │   │   ├── linker
│   │   │   │   │   │   │   │   └── stm32mp15xx_m4.sct
│   │   │   │   │   │   │   ├── startup_stm32mp15xx.s
│   │   │   │   │   │   ├── gcc                                 linker files and startup files (memory mapping)
│   │   │   │   │   │   │   ├── linker
│   │   │   │   │   │   │   │   └── stm32mp15xx_m4.ld
│   │   │   │   │   │   │   ├── startup_stm32mp15xx.s
│   │   │   │   │   │   ├── iar                                 linker files and startup files (memory mapping)
│   │   │   │   │   │   │   ├── linker
│   │   │   │   │   │   │   │   └── stm32mp15xx_sram.icf
│   │   │   │   │   │   │   ├── startup_stm32mp15xx.s
│   │   │   │   │   │   └── system_stm32mp1xx.c


Info white.png Information
Notes:
  • Several CMSIS devices are provided for a same family (ex: stm32mp157cxx.h & stm32mp157axx.h are provided for stm32mp1 family). It is done to fit exactly the resources present in the STM32 Part Number (ex: stm32mp157a does not include CRYP peripheral).
  • Usage of the right CMSIS device is done thanks to a preprocessor switch in IDE project settings (ex: STM32MP157Cxx or STM32MP157Axx)

3 STM32Cube MP1 Package versus legacy STM32Cube MCU Package[edit]

STM32 MPU devices introduce light differences with STM32 MCU. So please find hereafter a short description of the main differences between STM32Cube MP1 Package and STM32Cube MCU Package:

  • The middleware and BSP components offer is smaller in STM32Cube MP1 Package as we can take advantage of a rich OS like Linux® running on Cortex-A core for networking, USB, visual and audio services
Info white.png Information
Notes:
  • All Middlewares provided by STM32Cube MCU Package should be compatible with MPU environment even if not provided in STM32Cube MP1 Package (it means they are not tested)
  • All BSP components provided by STM32Cube MCU Package are not compatible with MPU environment as they are managed by Linux OS on main processor Cortex A
  • There is no Flash HAL driver as there is no volatile embedded FLASH dedicated to Cortex-M in MPU devices
  • Specific pieces of software have been added to handle multi-core operations:
  • OpenAMP middleware for Intercommunication processeur between cortex A and cortex M (RPMsg protocol implementation)
  • Resource Manager library for system resource management
  • Virtual UART driver (specific usage when Linux is used on Cortex-A)
  • Linux script to load STM32Cube MPU firmware running on Cortex-M core (specific usage when Linux is used on Cortex-A)
Info white.png Information
Note:


4 References[edit]



==Introduction==
This article introduces '''STM32Cube MP1 Package''' architecture based on the Arm<sup>&reg;</sup> Cortex<sup>&reg;</sup>-M processor (e.g. Arm Cortex-M4)

*Please refer to [[STM32CubeMP1 Package|STM32Cube MP1 Package]] article to get started. 

==STM32Cube MP1 Package architecture ==
The '''STM32Cube MP1 Package''' gathers together, in a single package, all the generic embedded software components required to develop applications on top of Cortex-M microprocessors.

On top of the hardware, the '''STM32Cube MP1 Package''' solution is built around three levels of software components (Level 0 for Drivers, level 1 for Middlewares, Level 2 for Boards demonstrations), that interact easily with each other. It also includes 2 common components CMSIS and Utilities which interact with all three levels.

[[File: STM32MPU Embedded Software architecture overview.png|link=STM32MPU Embedded Software architecture overview|thumb|Zoom out to STM32MPU Embedded Software]]
[[File:STM32CubeMPUPackageArchitecture.png|700px|link=]]

{{info| '''Notes:'''
* '''HAL drivers''' deal with the STM32 "internal" devices: they are related to the [[STM32MP15 peripherals overview|STM32MP15 internal peripherals]]
* '''BSP drivers''' deal with the boards configuration and high-level APIs: they are the equivalent of the Linux DT mechanism ([[Device tree]] or [[STM32MP15 device tree]]) and of the Linux frameworks ([[Linux application frameworks overview]])}}

===Level 0 (Drivers)===
This level is divided into three software components: 
* '''Hardware Abstraction Layer''' (HAL)
* '''Low Layer''' (LL)
* '''Board Support Package''' (BSP)

====HAL drivers====
The '''HAL drivers''' provide the low level drivers and the hardware interfacing methods to interact with the upper layers (application, libraries and stacks). They provide generic, multi instance and function-oriented APIs which simplify user application implementation by providing ready-to-use processes.

As example, for the communication peripherals (I2C, UART…), they include APIs allowing to initialize and configure the peripheral, to manage data transfer based on polling, interrupt or DMA process, and to handle communication errors that may raise during communication. 

{{info| '''Note:'''
:* Please refer to [[STM32MP15 resources#Reference manuals|STM32MP15 reference manuals]] to get detailed information about all supported IPs of STM32MP15xx family }}

=====HAL drivers overview=====

The HAL APIs layer is composed of native and extended APIs set. It is directly built around a generic architecture and allows the build-upon layers, like the middleware layer, to implement its functions without in-depth knowledge about the used STM32 device. This improves the library code reusability and guarantees an easy portability on other devices and STM32 families

Contrary to the low layer drivers (see HAL Low Layer section), the HAL ones are functionality-oriented and not IP-oriented, Example: for the Timer peripheral, the APIs could be split into several categories following the functions offered by the IPs (Basic timer, capture, PWM …etc.). 

The HAL Drivers are a set of common APIs with a high compliancy level with most of the clients available on the market (stacks) called native APIs and embed also some extended functionalities for special services or a combination of several features offered by the STM32 peripherals

The HAL drivers APIs are split in two categories:
* Generic APIs which provide common and generic functions to all the STM32 Series 
* Extension APIs which provide specific customized functions for a specific family or a specific part number

=====List of HAL drivers=====
Please find hereafter the list of HAL drivers available for STM32MP1xx family :
{{info| '''Note:'''
:*Please refer to [[STM32CubeMP1_Package_release_note#HAL_drivers|List of HAL Drivers]] to get full list of delivered HAL drivers
}}
  Legend:
    {{Highlight| (HAL drivers added since {{EcosystemRelease | revision=2.1.2.0 | range=and after}})}}

 ├── stm32mp1xx_hal_adc.c          {{Green|ADC HAL Driver}}
 ├── stm32mp1xx_hal_adc_ex.c       {{Green|ADC Extended HAL Driver}}
 ├── stm32mp1xx_hal_cec.c          {{Green|CEC HAL Driver}}
 ├── stm32mp1xx_hal_cortex.c       {{Green|CORTEX HAL Driver}}
 ├── stm32mp1xx_hal_crc.c          {{Green|CRC HAL Driver}}
 ├── stm32mp1xx_hal_crc_ex.c       {{Green|CRC Extended HAL Driver}}
 ├── stm32mp1xx_hal_cryp.c         {{Green|CRYP HAL Driver}}
 ├── stm32mp1xx_hal_cryp_ex.c      {{Green|CRYP Extended HAL Driver}}
 ├── stm32mp1xx_hal_dac.c          {{Green|DAC HAL Driver}}
 ├── stm32mp1xx_hal_dac_ex.c       {{Green|DAC Extended HAL Driver}}
 ├── stm32mp1xx_hal_dcmi.c         {{Green|DCMI HAL Driver}}
 ├── stm32mp1xx_hal_dfsdm.c        {{Green|DFSDM HAL Driver}}
 ├── stm32mp1xx_hal_dfsdm_ex.c     {{Green|DFSDM Extended HAL Driver}}
 ├── stm32mp1xx_hal_dma.c          {{Green|DMA HAL Driver}}
 ├── stm32mp1xx_hal_dma_ex.c       {{Green|DMA Extended HAL Driver}}
 ├── stm32mp1xx_hal_exti.c         {{Green|EXTI HAL Driver}}
 ├── stm32mp1xx_hal_fdcan.c        {{Green|FDCAN HAL Driver}}
 ├── stm32mp1xx_hal_gpio.c         {{Green|GPIO HAL Driver}}
 ├── stm32mp1xx_hal_gpio_ex.c      {{Green|GPIO Extended HAL Driver}}
 ├── stm32mp1xx_hal_hash.c         {{Green|HASH HAL Driver}}
 ├── stm32mp1xx_hal_hash_ex.c      {{Green|HASH Extended HAL Driver}}
 ├── stm32mp1xx_hal_hsem.c         {{Green|HSEM HAL Driver}}
 ├── stm32mp1xx_hal_i2c.c          {{Green|I2C HAL Driver}}
 ├── stm32mp1xx_hal_i2c_ex.c       {{Green|I2C Extended HAL Driver}}
 ├── stm32mp1xx_hal_ipcc.c         {{Green|IPCC HAL Driver}}
 ├── stm32mp1xx_hal_lptim.c        {{Green|LPTIM HAL Driver}}
 ├── stm32mp1xx_hal_mdios.c        {{Green|MDIOS HAL Driver}}
 ├── stm32mp1xx_hal_mdma.c         {{Green|MDMA HAL Driver}}
 ├── stm32mp1xx_hal_pwr.c          {{Green|PWR HAL Driver}}
 ├── stm32mp1xx_hal_pwr_ex.c       {{Green|PWR Extended HAL Driver}}
 ├── stm32mp1xx_hal_qspi.c         {{Green|QSPI HAL Driver}}
 ├── stm32mp1xx_hal_rcc.c          {{Green|RCC HAL Driver}}
 ├── stm32mp1xx_hal_rcc_ex.c       {{Green|RCC Extended HAL Driver}}
 ├── stm32mp1xx_hal_rng.c          {{Green|RNG HAL Driver}}
 ├── {{Highlight|stm32mp1xx_hal_rtc.c}}          {{Highlight          {{Green|RTC HAL Driver}}
 ├── {{Highlight|stm32mp1xx_hal_rtc_ex.c}}       {{Highlight       {{Green|RTC Extended HAL Driver}}
 ├── stm32mp1xx_hal_sai.c          {{Green|SAI HAL Driver}}
 ├── stm32mp1xx_hal_sai_ex.c       {{Green|SAI Extended HAL Driver}}
 ├── stm32mp1xx_hal_sd.c           {{Green|SD HAL Driver}}
 ├── {{Highlight|stm32mp1xx_hal_smartcard.c}}          {{Highlight|SMARTCARD HAL Driver}}
 ├── {{Highlight|stm32mp1xx_hal_smartcard_ex.c}}       {{Highlight|SMARTCARD Extended HAL Driver}}
 ├── stm32mp1xx_hal_smbus.c        {{Green|SMBUS HAL Driver}}
 ├── stm32mp1xx_hal_spdifrx.c      {{Green|SPDIFRX HAL Driver}}
 ├── stm32mp1xx_hal_spi.c          {{Green|SPI HAL Driver}}
 ├── stm32mp1xx_hal_spi_ex.c       {{Green|SPI Extended HAL Driver}}
 ├── {{Highlight|stm32mp1xx_hal_sram.c}}         {{Highlight         {{Green|FMC HAL Driver (for PSRAM)}}
 ├── stm32mp1xx_hal_tim.c          {{Green|TIM HAL Driver}}
 ├── stm32mp1xx_hal_tim_ex.c       {{Green|TIM Extended HAL Driver}}
 ├── stm32mp1xx_hal_uart.c         {{Green|UART HAL Driver}}
 ├── stm32mp1xx_hal_uart_ex.c      {{Green|UART Extended HAL Driver}}
 ├── stm32mp1xx_hal_usart.c        {{Green|USART HAL Driver}}
 ├── stm32mp1xx_hal_usart_ex.c     {{Green|USART Extended HAL Driver}}
 ├── stm32mp1xx_hal_wwdg.c         {{Green|WWDG HAL Driver}}

====LL drivers====
The '''Low Layer (LL) drivers''' offer a fast light-weight expert-oriented layer which is closer to the hardware than the HAL. The LL APIs are available only for a set of peripherals

=====Low Layer drivers overview=====

The Low Layer (LL) drivers are part of the STM32Cube firmware HAL that provides basic set of optimized and one-shot services. The Low layer drivers, contrary to the HAL ones are not Fully Portable across the STM32 families; the availability of some functions depends on the physical availability of the relative features on the product.

The Low Layer (LL) drivers are designed to offer the following features:

*New set of inline functions for direct and atomic register access
*One-shot operations that can be used by the HAL drivers or from application level.
*Fully independent from HAL and can be used in standalone usage (without HAL drivers)
*Full feature coverage of all the supported peripherals

=====List of LL drivers=====
Please find hereafter the list of LL drivers available for STM32MP1xx family :
{{info| '''Note:'''
:*Please refer to [[STM32CubeMP1_Package_release_note#LL_drivers|List of LL Drivers]] to get full list of delivered LL drivers
}}

  Legend:
    {{Highlight| (LL drivers added since {{EcosystemRelease | revision=1.2.0 | range=and after}})}}
    {{Green| (LL drivers added since {{EcosystemRelease | revision=1.1.0 | range=and after}})}}

 ├── stm32mp1xx_ll_adc.h           {{Grey|ADC LL Driver}}
 ├── stm32mp1xx_ll_bus.h           {{Grey|BUS LL Driver}}
 ├── {{Highlight|stm32mp1xx_ll_cortex.h}}        {{Highlight|CORTEX LL Driver}}
 ├── {{Green|stm32mp1xx_ll_dma.h}}           {{Green|DMA LL Driver}}
 ├── {{Green|stm32mp1xx_ll_dmamux.h}}        {{Green|DMAMUX LL Driver}}
 ├── {{Green|stm32mp1xx_ll_exti.h}}          {{Green|EXTI LL Driver}}
 ├── stm32mp1xx_ll_gpio.h          {{Grey|GPIO LL Driver}}
 ├── {{Green|stm32mp1xx_ll_hsem.h}}          {{Green|HSEM LL Driver}}
 ├── {{Green|stm32mp1xx_ll_i2c.h}}           {{Green|I2C LL Driver}}
 ├── stm32mp1xx_ll_ipcc.h          {{Grey|IPCC LL Driver}}
 ├── {{Green|stm32mp1xx_ll_lptim.h}}         {{Green|LPTIM LL Driver}}
 ├── {{Green|stm32mp1xx_ll_pwr.h}}           {{Green|PWR LL Driver}}
 ├── stm32mp1xx_ll_rcc.h           {{Grey|RCC LL Driver}}
 ├── {{Highlight|stm32mp1xx_ll_rtc.h}}           {{Highlight|RTC LL Driver}}
 ├── {{Green|stm32mp1xx_ll_spi.h}}           {{Green|SPI LL Driver}}
 ├── {{Highlight|stm32mp1xx_ll_sram.h}}          {{Highlight|FMC LL Driver (for PSRAM)}}
 ├── stm32mp1xx_ll_system.h        {{Grey|SYSTEM LL Driver (SYSCFG & DBGMCU)}}
 ├── {{Green|stm32mp1xx_ll_tim.h}}           {{Green|TIM LL Driver}}
 ├── stm32mp1xx_ll_usart.h         {{Grey|USART LL Driver}}
 ├── stm32mp1xx_ll_utils.h         {{Grey|UTILITIES LL Driver}}
 ├── {{Green|stm32mp1xx_ll_wwdg.h}}          {{Green|WWDG LL Driver}}

====BSP drivers====
The '''BSP drivers''' are firmware components based on the HAL drivers and provide a set of APIs relative to the hardware components in the evaluation boards coming with the '''STM32Cube Package'''. All examples and applications given with the '''STM32Cube''' are based on these BSP drivers.

=====BSP drivers overview=====

The BSP architecture proposes a new model that prevents some Standard library weaknesses and provides more features:

*Portable external resources code (components): the external components could be used by all STM32 families.
*Multiple use of hardware resources without duplicated initialization: example: I2C Physical Layer could be used for several EVAL Drivers 
*Intuitive functionalities based on high level use case
*Portable BSP drivers for different external devices

=====List of BSP drivers=====

The '''BSP drivers''' offer a set of APIs relative to the hardware components available in the hardware boards (LEDs, Buttons and COM port). 
{{UpdateNeededForNewBoard|New board to be added in the list below}}

  ├── STM32MP15xx_DISCO
  │   ├── bumpversion.cfg
  │   ├── Release_Notes.html
  │   ├── STM32MP15xx_DISCO_BSP_User_Manual.chm
  │   ├── stm32mp15xx_disco_bus.c
  │   ├── stm32mp15xx_disco_bus.h
  │   ├── stm32mp15xx_disco.c
  │   ├── stm32mp15xx_disco_conf_template.h
  │   ├── stm32mp15xx_disco_errno.h
  │   ├── stm32mp15xx_disco.h
  │   ├── stm32mp15xx_disco_stpmic1.c      {{Highlight | -->stm32mp15xx_disco_stpmu1.c in {{EcosystemRelease | revision=1.0.0}}}}
  │   └── stm32mp15xx_disco_stpmic1.h      {{Highlight | -->stm32mp15xx_disco_stpmu1.h in {{EcosystemRelease | revision=1.0.0}}}}
  └── STM32MP15xx_EVAL
  │   ├── bumpversion.cfg
  │   ├── Release_Notes.html
  │   ├── STM32MP15xx_EVAL_BSP_User_Manual.chm
  │   ├── stm32mp15xx_eval_bus.c
  │   ├── stm32mp15xx_eval_bus.h
  │   ├── stm32mp15xx_eval.c
  │   ├── stm32mp15xx_eval_conf_template.h
  │   ├── stm32mp15xx_eval_errno.h
  │   ├── stm32mp15xx_eval.h
  │   ├── stm32mp15xx_eval_stpmic1.c      {{Highlight | -->stm32mp15xx_eval_stpmu1.c in {{EcosystemRelease | revision=1.0.0}}}}
  │   └── stm32mp15xx_eval_stpmic1.h      {{Highlight | -->stm32mp15xx_eval_stpmu1.h in {{EcosystemRelease | revision=1.0.0}}}}

===Level 1 (Middlewares)===

Middleware components are a set of libraries providing a set of services. '''STM32Cube MP1 Package''' offers 2 main components : [[STM32CubeMP1_architecture#OpenAMP|OpenAMP]] and [[STM32CubeMP1_architecture#FreeRTOS|FreeRTOS]]

Each middleware component is mainly composed of:
* Library core: this is the core of a component; it manages the main library state machine and the data flow between the several modules.
* Interface layer:  the interface layer is generally used to link the component core with the lower layers like the HAL and the BSP drivers

====OpenAMP====
[https://www.multicore-association.org/workgroup/oamp.php OpenAMP] is a library implementing the Remote Processor Service framework ([[Linux_RPMsg_framework_overview|RPMsg]]) which  is a messaging mechanism to communicate with a remote processor.
*Load and control Cortex<sup>&reg;</sup>-M firmware
*Inter processor communication

{{info| Note:
:*Please refer to [[Coprocessor_management_overview]] to get more information related to coprocessor management}}

====FreeRTOS====
[https://www.freertos.org/ FreeRTOS] is a Free Real Time Operating System (RTOS). The '''FreeRTOS''' offers preemptive real-time performance with optimized context switch and interrupt times, enabling fast, highly predictable response times.

It includes the following main features :
*Small memory fingerprint
*High portability
*Multithread management
*Pre-emptive scheduling
*Fast interrupt response
*Extensive inter-pocess communication
*Synchronization facilities
*Tickless operation during low-power mode
*Open source standard
*CMSIS compatibility layer

===Level 2 (Boards demonstrations)===
The '''Boards demonstrations''' level is composed of a single layer which provides all Examples and Applications. It includes also all [[STM32CubeIDE]] projects for each supported board as well as Templates source files.

There are 4 kinds of projects demonstrating different usages of software APIs from level 0 (Drivers) and level 1 (Middleware):
* '''Examples projects''' showing how to use HAL APIs and Low Layer drivers if any (Level 0) with very basic usage of BSP layer (buttons and LEDs in general)
* '''Applications projects''' showing how to use the middleware components (Level 1) and how to integrate them with the hardware and BSP/HAL layers (Level 0). These applications could be hybrid and use several other middleware components.
* '''Demonstrations projects''' showing how to integrate and run a maximum number of peripherals and Middleware stacks to showcase the product features and performance
* '''Templates projects''' is a really basic user application including IDE projects files, which could be used to start a custom project

{{info| '''Notes:'''
*Please refer to [[STM32CubeMP1_Package#Overview|STM32Cube MP1 Package Overview]] to get information on locating Examples, Applications and Demonstrations in '''STM32Cube MP1 Package'''
*Please refer to [[STM32CubeMP1_Package_release_note#Available_projects|List of projects]] to get information on the list of available Examples, Applications and Demonstrations in '''STM32Cube MP1 Package'''}}

===Utilities===
The '''Utilities''' is a set of common utilities and services offered by '''STM32Cube MP1 Package''' and is composed of different components :

 └── Utilities
     └── ResourcesManager    {{Green|Services for coprocessing in multi-core devices. Refer to [[Resource_manager_for_coprocessing]]}}

===CMSIS===
The '''Cortex Microcontroller Software Interface Standard''' (CMSIS) is a vendor-independent hardware abstraction layer for the Cortex-M processor series.

*Please refer to article [https://arm-software.github.io/CMSIS_5/General/html/index.html CMSIS] to get more information on CMSIS component

The CMSIS component also provides specific common ressources for device support. It enables consistent and simple software interfaces to the processor and the peripherals, simplifying software re-use, reducing the learning curve for microcontroller developers, and reducing the time to market for new devices

This vendor part is called '''CMSIS Device''' and it provides interrupt list, peripherals registers description and associated defines for all registers bit fields.<br>


* '''CMSIS''' structure overview:
 ├── CMSIS
 │   ├── Core
 │   │   ├── Include
 │   │   └── Template
 │   ├── Core_A
 │   │   ├── Include
 │   │   └── Template
 │   ├── {{Green|Device}}                  {{Green|CMSIS Device}}
 │   │   └── {{Green|ST}}
 │   │   │   └── {{Green|STM32MP1xx}}      {{Green|Common ressources for STM32MP1xx family}}
 │   ├── docs
 │   │   ├── Core
 │   │   ├── Core_A
 │   │   ├── DAP
 │   │   ├── Driver
 │   │   ├── DSP
 │   │   ├── General
 │   │   ├── index.html
 │   │   ├── Pack
 │   │   ├── RTOS
 │   │   ├── RTOS2
 │   │   ├── SVD
 │   │   └── Zone
 │   ├── DSP
 │   │   ├── Examples
 │   │   ├── Include
 │   │   └── Source
 │   ├── Include
 │   │   ├── cmsis_armcc.h
 │   │   ├── cmsis_armclang.h
 │   │   ├── cmsis_compiler.h
 │   │   ├── cmsis_gcc.h
 │   │   ├── cmsis_iccarm.h
 │   │   ├── cmsis_version.h
 │   │   ├── core_armv8mbl.h
 │   │   ├── core_armv8mml.h
 │   │   ├── core_cm0.h
 │   │   ├── core_cm0plus.h
 │   │   ├── core_cm23.h
 │   │   ├── core_cm33.h
 │   │   ├── core_cm3.h
 │   │   ├── core_cm4.h
 │   │   ├── core_cm7.h
 │   │   ├── core_sc000.h
 │   │   ├── core_sc300.h
 │   │   ├── mpu_armv7.h
 │   │   ├── mpu_armv8.h
 │   │   └── tz_context.h
 │   ├── Lib
 │   │   ├── ARM
 │   │   └── GCC
 │   ├── LICENSE.txt
 │   ├── README.md
 │   ├── RTOS
 │   │   └── Template
 │   └── RTOS2
 │       ├── Include
 │       ├── Source
 │       └── Template 

* '''CMSIS Device''' structure :
{{UpdateNeededForNewRelease|Check available devices}}
  Legend:
    {{Highlight| (Header files added since {{EcosystemRelease | revision=1.2.0 | range=and after}})}}
    {{Green| (Header files added since {{EcosystemRelease | revision=1.1.0 | range=and after}})}}

 ├── CMSIS
 │   ├── Device                                CMSIS Device
 │   │   └── ST
 │   │   │   └── |STM32MP1xx                   Common ressources for STM32MP1xx family
 │   │   │   │   ├── Include                   Device ressources definition
 │   │   │   │   │   ├── stm32mp151axx_cm4.h
 │   │   │   │   │   ├── {{Green|stm32mp151axx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── stm32mp151cxx_cm4.h
 │   │   │   │   │   ├── {{Green|stm32mp151cxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── {{Highlight|stm32mp151dxx_cm4.h              --> Added for 800MHz}}
 │   │   │   │   │   ├── {{Highlight|stm32mp151dxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── {{Highlight|stm32mp151fxx_cm4.h              --> Added for 800MHz}}
 │   │   │   │   │   ├── {{Highlight|stm32mp151fxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── stm32mp153axx_cm4.h
 │   │   │   │   │   ├── {{Green|stm32mp153axx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── stm32mp153cxx_cm4.h
 │   │   │   │   │   ├── {{Green|stm32mp153cxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── {{Highlight|stm32mp153dxx_cm4.h              --> Added for 800MHz}}
 │   │   │   │   │   ├── {{Highlight|stm32mp153dxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── {{Highlight|stm32mp153fxx_cm4.h              --> Added for 800MHz}}
 │   │   │   │   │   ├── {{Highlight|stm32mp153fxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── stm32mp157axx_cm4.h
 │   │   │   │   │   ├── {{Green|stm32mp157axx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── stm32mp157cxx_cm4.h
 │   │   │   │   │   ├── {{Green|stm32mp157cxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── {{Highlight|stm32mp157dxx_cm4.h              --> Added for 800MHz}}
 │   │   │   │   │   ├── {{Highlight|stm32mp157dxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── {{Highlight|stm32mp157fxx_cm4.h              --> Added for 800MHz}}
 │   │   │   │   │   ├── {{Highlight|stm32mp157fxx_ca7.h              --> Added "as example"}}
 │   │   │   │   │   ├── stm32mp1xx.h
 │   │   │   │   │   └── system_stm32mp1xx.h
 │   │   │   │   │── Release_Notes.html
 │   │   │   │   └── Source
 │   │   │   │   │   └── Templates
 │   │   │   │   │   │   ├── arm                                 linker files and startup files (memory mapping)
 │   │   │   │   │   │   │   ├── linker
 │   │   │   │   │   │   │   │   └── stm32mp15xx_m4.sct
 │   │   │   │   │   │   │   ├── startup_stm32mp15xx.s
 │   │   │   │   │   │   ├── gcc                                 linker files and startup files (memory mapping)
 │   │   │   │   │   │   │   ├── linker
 │   │   │   │   │   │   │   │   └── stm32mp15xx_m4.ld
 │   │   │   │   │   │   │   ├── startup_stm32mp15xx.s
 │   │   │   │   │   │   ├── iar                                 linker files and startup files (memory mapping)
 │   │   │   │   │   │   │   ├── linker
 │   │   │   │   │   │   │   │   └── stm32mp15xx_sram.icf
 │   │   │   │   │   │   │   ├── startup_stm32mp15xx.s
 │   │   │   │   │   │   └── system_stm32mp1xx.c

{{info| '''Notes:'''
*Several '''CMSIS devices''' are provided for a same family (ex: stm32mp157cxx.h & stm32mp157axx.h are provided for stm32mp1 family). It is done to fit exactly the resources present in the STM32 Part Number (ex: stm32mp157a does not include CRYP peripheral).
{{UpdateNeededForNewRelease|Check devices names are up to date}}
*Usage of the right '''CMSIS device''' is done thanks to a preprocessor switch in IDE project settings (ex: STM32MP157Cxx or STM32MP157Axx)}}

==STM32Cube MP1 Package versus legacy STM32Cube MCU Package==
'''STM32 MPU''' devices introduce light differences with '''STM32 MCU'''. So please find hereafter a short description of the main differences between '''STM32Cube MP1 Package''' and '''STM32Cube MCU Package''':

* The middleware and BSP components offer is smaller in '''STM32Cube MP1 Package''' as we can take advantage of a rich OS like Linux<sup>&reg;</sup> running on Cortex-A core for networking, USB, visual and audio services 
{{info|'''Notes:'''
* All Middlewares provided by '''STM32Cube MCU Package''' should be compatible with MPU environment even if not provided in '''STM32Cube MP1 Package''' (it means they are not tested)
* All BSP components provided by '''STM32Cube MCU Package''' are not compatible with MPU environment as they are managed by Linux OS on main processor Cortex A }}
* There is no Flash HAL driver as there is no volatile embedded FLASH dedicated to Cortex-M in MPU devices
* Specific pieces of software have been added to handle multi-core operations:
:* [[STM32CubeMP1 architecture#OpenAMP|OpenAMP]] middleware for Intercommunication processeur between cortex A and cortex M ([[Linux_RPMsg_framework_overview|RPMsg]] protocol implementation)
:* [[Resource_manager_for_coprocessing|Resource Manager]] library for system resource management
:* Virtual UART driver (specific usage when Linux is used on Cortex-A) 
:* Linux script to load '''STM32Cube MPU''' firmware running on Cortex-M core (specific usage when Linux is used on Cortex-A)

{{info| '''Note''':
:*Please refer to [[Getting_started_with_STM32_MPU_devices]] article to get an overview of STM32 MPU devices}}

==References==<references/>

<noinclude>

{{PublicationRequestId | 10405  | 23Jan'19 | BrunoB}}
[[Category:STM32CubeMP1|02]]
[[Category:STM32Cube MPU Package|02]]</noinclude>
Line 48: Line 48:
 
}}
 
}}
 
   Legend:
 
   Legend:
     {{Highlight| (HAL drivers added since {{EcosystemRelease | revision=1.2.0 | range=and after}})}}
+
     {{Highlight| (HAL drivers added since {{EcosystemRelease | revision=2.1.0 | range=and after}})}}
 
    
 
    
 
  ├── stm32mp1xx_hal_adc.c          {{Green|ADC HAL Driver}}
 
  ├── stm32mp1xx_hal_adc.c          {{Green|ADC HAL Driver}}
Line 84: Line 84:
 
  ├── stm32mp1xx_hal_rcc_ex.c      {{Green|RCC Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_rcc_ex.c      {{Green|RCC Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_rng.c          {{Green|RNG HAL Driver}}
 
  ├── stm32mp1xx_hal_rng.c          {{Green|RNG HAL Driver}}
  ├── {{Highlight|stm32mp1xx_hal_rtc.c}}         {{Highlight|RTC HAL Driver}}
+
  ├── stm32mp1xx_hal_rtc.c          {{Green|RTC HAL Driver}}
  ├── {{Highlight|stm32mp1xx_hal_rtc_ex.c}}       {{Highlight|RTC Extended HAL Driver}}
+
  ├── stm32mp1xx_hal_rtc_ex.c      {{Green|RTC Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_sai.c          {{Green|SAI HAL Driver}}
 
  ├── stm32mp1xx_hal_sai.c          {{Green|SAI HAL Driver}}
 
  ├── stm32mp1xx_hal_sai_ex.c      {{Green|SAI Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_sai_ex.c      {{Green|SAI Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_sd.c          {{Green|SD HAL Driver}}
 
  ├── stm32mp1xx_hal_sd.c          {{Green|SD HAL Driver}}
  +
├── {{Highlight|stm32mp1xx_hal_smartcard.c}}          {{Highlight|SMARTCARD HAL Driver}}
  +
├── {{Highlight|stm32mp1xx_hal_smartcard_ex.c}}      {{Highlight|SMARTCARD Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_smbus.c        {{Green|SMBUS HAL Driver}}
 
  ├── stm32mp1xx_hal_smbus.c        {{Green|SMBUS HAL Driver}}
 
  ├── stm32mp1xx_hal_spdifrx.c      {{Green|SPDIFRX HAL Driver}}
 
  ├── stm32mp1xx_hal_spdifrx.c      {{Green|SPDIFRX HAL Driver}}
 
  ├── stm32mp1xx_hal_spi.c          {{Green|SPI HAL Driver}}
 
  ├── stm32mp1xx_hal_spi.c          {{Green|SPI HAL Driver}}
 
  ├── stm32mp1xx_hal_spi_ex.c      {{Green|SPI Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_spi_ex.c      {{Green|SPI Extended HAL Driver}}
  ├── {{Highlight|stm32mp1xx_hal_sram.c}}         {{Highlight|FMC HAL Driver (for PSRAM)}}
+
  ├── stm32mp1xx_hal_sram.c        {{Green|FMC HAL Driver (for PSRAM)}}
 
  ├── stm32mp1xx_hal_tim.c          {{Green|TIM HAL Driver}}
 
  ├── stm32mp1xx_hal_tim.c          {{Green|TIM HAL Driver}}
 
  ├── stm32mp1xx_hal_tim_ex.c      {{Green|TIM Extended HAL Driver}}
 
  ├── stm32mp1xx_hal_tim_ex.c      {{Green|TIM Extended HAL Driver}}