Last edited 2 years ago

How to scan Bluetooth devices

The printable version is no longer supported and may have rendering errors. Please update your browser bookmarks and please use the default browser print function instead.
Applicable for STM32MP13x lines, STM32MP15x lines

1 Scan for available Bluetooth devices[edit source]

 hcitool scan
Scanning ...
       A0:AF:BD:3B:26:61       lmecxl0923
       B0:55:08:40:33:84       HUAWEI P8 lite 2017

2 Setting the device to Visible[edit source]

To control the visiblity of our Bluetooth device to other Bluetooth hardware.

  • to enable visibility:
 hciconfig hciX piscan

(hciX corresponds to the available Bluetooth hardware: hci0)

  • To disable visibility:
 hciconfig hciX noscan

(hciX corresponds to the available Bluetooth hardware: hci0)

3 How to scan via bluetoothd/systemd[edit source]

Systemd provides a tool for Bluetooth management: bluetoothctl.
Example session with bluetoothclt for scanning, pairing, connecting:

 bluetoothctl
[NEW] Controller 43:43:A1:12:1F:AC stm32mp1 [default]
Agent registered
[bluetooth]# power on
Changing power on succeeded
[CHG] Controller 43:43:A1:12:1F:AC Powered: yes
[bluetooth]# agent on
Agent is already registered
[bluetooth]# default-agent
Default agent request successful
[bluetooth]# scan on
Discovery started
[CHG] Controller 43:43:A1:12:1F:AC Discovering: yes
[NEW] Device D8:DB:36:D1:39:88 STM
...
[bluetooth]# scan off
[CHG] Controller 43:43:A1:12:1F:AC Discovering: no
Discovery stopped
[bluetooth]#pair D8:DB:36:D1:39:88
Pairing successful
[bluetooth]# connect D8:DB:36:D1:39:88
Connection successful
[STM]# quit
Agent unregistered
[DEL] Controller 43:43:A1:12:1F:AC stm32mp1 [default]