MB1263 front side.png

The printable version is no longer supported and may have rendering errors. Please update your browser bookmarks and please use the default browser print function instead.

Original file(490 × 649 pixels, file size: 545 KB, MIME type: image/png)

Source.png

Source → STMicroelectronics

GIMP Image Map

<img src="[MB1263_front_side] (imported)" width="490" height="649" border="0" usemap="#map" />

<map name="map">
<!-- #$-:Image map file created by GIMP Image Map plug-in -->
<!-- #$-:GIMP Image Map plug-in by Maurits Rijk -->
<!-- #$-:Please do not edit lines starting with "#$" -->
<!-- #$VERSION:2.3 -->
<!-- #$AUTHOR:frq08988 (local) -->
<area shape="rect" coords="34,34,73,91" target="Reset button" href="Reset button" />
<area shape="rect" coords="73,17,93,82" target="User LED (red, LD2)" href="LED 2" />
<area shape="rect" coords="93,18,113,82" target="User button (PA13)" href="User button 13" />
<area shape="rect" coords="127,18,147,82" target="User LED (green LD3)" href="LED 3" />
<area shape="rect" coords="147,18,167,82" target="User button (PA14)" href="User button 14" />
<area shape="rect" coords="167,18,180,82" target="User LED (blue LD5)" href="LED 5" />
<area shape="rect" coords="180,18,193,82" target="User LED (orange LD4)" href="LED 4" />
<area shape="rect" coords="193,18,213,82" target="Wakeup button" href="Wakeup button" />
<area shape="rect" coords="258,18,291,53" target="Power LED (green, LD1)" href="LED 1" />
<area shape="rect" coords="392,23,472,84" target="Power 5V-3A" href="Power" />
<area shape="rect" coords="26,100,109,157" target="Boot mode selection" href="Boot" />
<area shape="rect" coords="142,82,191,128" target="Jumpers to connect the UART4 to the ST-LINK/V2-1, or to the mother board USB micro-AB" href="JP4 JP5 Jumpers" />
<area shape="rect" coords="223,86,325,193" target="PMIC (STPMIC1A)" href="PMIC" />
<area shape="rect" coords="415,84,472,106" target="ST-LINK/V2-1 LED (bicolor LD6)" href="LED 6" />
<area shape="rect" coords="380,106,472,156" target="USB micro-B (ST-LINK/V2-1)" href="ST-LINK USB" />
<area shape="rect" coords="130,252,251,374" target="STM32MP157Cx 18x18" href="STM32MP157x" />
<area shape="rect" coords="291,274,363,348" target="eMMC" href="eMMC" />
<area shape="rect" coords="130,395,204,614" target="2 x DDR3L 16 bits" href="DDR3L" />
<area shape="rect" coords="283,542,472,632" target="microSD 3.0 card" href="MicroSD" />
</map>

File history

Click on a date/time to view the file as it appeared at that time.

Date/TimeThumbnailDimensionsUserComment
current14:07, 27 February 2019Thumbnail for version as of 14:07, 27 February 2019490 × 649 (545 KB)Registered User

The following page uses this file:

Metadata