Difference between revisions of "Category:Expansion boards"

[quality revision] [quality revision]
m
m
 
This category groups together all articles and subcategories related to the expansion boards compatible with STM32 MPU boards to create advanced use cases.

An expansion board is not delivered with an STM32 MPU board: it has to be ordered in addition. It is either a board plugged into an STM32 MPU board via a hardware port, or a board connected to a STM32 MPU board via floating wires.

Software expansion packages might be needed to use it.

Expansion boards



{| class="st-table" style="border-style: hidden; marge:auto; width:100%"
| This category groups together all articles and subcategories related to the expansion boards compatible with STM32 MPU boards to create advanced use cases.

An '''expansion board''' is not delivered with an STM32 MPU board: it has to be ordered in addition. It is either a board plugged into an STM32 MPU board via a hardware port, or a board connected to a STM32 MPU board via floating wires.

[[:Category:Software expansion packages|Software expansion packages]] might be needed to use it.
| style="border-style: hidden;" | [[File:Expansion_boards.png|150px|link=|Expansion boards]]
|}
<noinclude>

{{PublicationRequestId | Auto |  | Automatic approval based on the “Category model” article}}
[[Category:Hardware|04]]</noinclude>
Line 1: Line 1:
{| class="st-table" style="border-style: hidden;"
+
{| class="st-table" style="border-style: hidden; marge:auto; width:100%"
 
| This category groups together all articles and subcategories related to the expansion boards compatible with STM32 MPU boards to create advanced use cases.
 
| This category groups together all articles and subcategories related to the expansion boards compatible with STM32 MPU boards to create advanced use cases.
   

Pages in category "Expansion boards"

The following 5 pages are in this category, out of 5 total.