- Last edited 11 months ago ago
Ethtool
Contents
1 Article purpose[edit]
This article provides the basic information needed to start using the Linux® command tool: ethtool [1].
2 Introduction[edit]
The following table provides a brief description of the tool, as well as its availability depending on the software packages:
: this tool is either present (ready to use or to be activated), or can be integrated and activated on the software package.
: this tool is not present and cannot be integrated, or it is present but cannot be activated on the software package.
Tool | STM32MPU Embedded Software distribution | STM32MPU Embedded Software distribution for Android™ | ||||||
---|---|---|---|---|---|---|---|---|
Name | Category | Purpose | Starter Package | Developer Package | Distribution Package | Starter Package | Developer Package | Distribution Package |
ethtool | Monitoring tools | ethtool[1] allows to query or control network driver and hardware settings, in particular for wired Ethernet devices. | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
3 Installing the trace and debug tool on your target board[edit]
3.1 Using the STM32MPU Embedded Software distribution[edit]
ethtool is installed by default and ready to be used with all STM32MPU Embedded Software Packages.
which ethtool /usr/sbin/ethtool
It is integrated in weston image distribution through the meta-st package: meta-st/meta-st-openstlinux/recipes-st/packagegroups/packagegroup-framework-tools.bb
.
RDEPENDS_packagegroup-framework-tools-network-base = "\
ethtool \
iproute2 \
"
4 Getting started[edit]
The ethernet links available on your board can be listed by using the IP Linux command line:
ip link | grep eth 3: eth0: <BROADCAST,MULTICAST,UP,LOWER_UP> mtu 1500 qdisc mq state UP mode DEFAULT group default qlen 1000 link/ether 00:80:e1:42:43:65 brd ff:ff:ff:ff:ff:ff
- Get information about the eth0 network device:
ethtool eth0
Settings for eth0: Supported ports: [ TP AUI BNC MII FIBRE ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Half 1000baseT/Full Supported pause frame use: Symmetric Receive-only Supports auto-negotiation: Yes Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Half 1000baseT/Full Advertised pause frame use: No Advertised auto-negotiation: Yes Link partner advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Link partner advertised pause frame use: Symmetric Link partner advertised auto-negotiation: Yes Speed: 1000Mb/s Duplex: Full Port: MII PHYAD: 0 Transceiver: internal Auto-negotiation: on Supports Wake-on: ug Wake-on: d Current message level: 0x0000003f (63) drv probe link timer ifdown ifup Link detected: yes
- Display Ethernet driver settings for eth0
ethtool -i eth0
driver: st_gmac version: Jan_2016 firmware-version: expansion-rom-version: bus-info: supports-statistics: yes supports-test: no supports-eeprom-access: no supports-register-dump: yes supports-priv-flags: no
- Display network statistics for eth0:
ethtool -S eth0
NIC statistics: mmc_tx_octetcount_gb: 0 mmc_tx_framecount_gb: 0 mmc_tx_broadcastframe_g: 0 mmc_tx_multicastframe_g: 0 mmc_tx_64_octets_gb: 0 mmc_tx_65_to_127_octets_gb: 0 mmc_tx_128_to_255_octets_gb: 0 mmc_tx_256_to_511_octets_gb: 0 mmc_tx_512_to_1023_octets_gb: 0 mmc_tx_1024_to_max_octets_gb: 0 mmc_tx_unicast_gb: 0 mmc_tx_multicast_gb: 0 mmc_tx_broadcast_gb: 0 mmc_tx_underflow_error: 0 mmc_tx_singlecol_g: 0 mmc_tx_multicol_g: 0 mmc_tx_deferred: 0 mmc_tx_latecol: 0 mmc_tx_exesscol: 0 mmc_tx_carrier_error: 0 mmc_tx_octetcount_g: 0 mmc_tx_framecount_g: 1809 mmc_tx_excessdef: 0 mmc_tx_pause_frame: 0 mmc_tx_vlan_frame_g: 0 mmc_rx_framecount_gb: 0 mmc_rx_octetcount_gb: 0 mmc_rx_octetcount_g: 0 mmc_rx_broadcastframe_g: 0 mmc_rx_multicastframe_g: 0 mmc_rx_crc_error: 0 mmc_rx_align_error: 0 mmc_rx_run_error: 0 mmc_rx_jabber_error: 0 mmc_rx_undersize_g: 0 mmc_rx_oversize_g: 0 mmc_rx_64_octets_gb: 0 mmc_rx_65_to_127_octets_gb: 0 mmc_rx_128_to_255_octets_gb: 0 mmc_rx_256_to_511_octets_gb: 0 mmc_rx_512_to_1023_octets_gb: 0 mmc_rx_1024_to_max_octets_gb: 0 mmc_rx_unicast_g: 1514 mmc_rx_length_error: 0 mmc_rx_autofrangetype: 0 mmc_rx_pause_frames: 0 mmc_rx_fifo_overflow: 0 mmc_rx_vlan_frames_gb: 0 mmc_rx_watchdog_error: 0 mmc_rx_ipc_intr_mask: 0 mmc_rx_ipc_intr: 0 mmc_rx_ipv4_gd: 0 mmc_rx_ipv4_hderr: 0 mmc_rx_ipv4_nopay: 0 mmc_rx_ipv4_frag: 0 mmc_rx_ipv4_udsbl: 0 mmc_rx_ipv4_gd_octets: 0 mmc_rx_ipv4_hderr_octets: 0 mmc_rx_ipv4_nopay_octets: 0 mmc_rx_ipv4_frag_octets: 0 mmc_rx_ipv4_udsbl_octets: 0 mmc_rx_ipv6_gd_octets: 0 mmc_rx_ipv6_hderr_octets: 0 mmc_rx_ipv6_nopay_octets: 0 mmc_rx_ipv6_gd: 0 mmc_rx_ipv6_hderr: 0 mmc_rx_ipv6_nopay: 0 mmc_rx_udp_gd: 0 mmc_rx_udp_err: 0 mmc_rx_tcp_gd: 0 mmc_rx_tcp_err: 0 mmc_rx_icmp_gd: 0 mmc_rx_icmp_err: 0 mmc_rx_udp_gd_octets: 0 mmc_rx_udp_err_octets: 0 mmc_rx_tcp_gd_octets: 0 mmc_rx_tcp_err_octets: 0 mmc_rx_icmp_gd_octets: 0 mmc_rx_icmp_err_octets: 0 tx_underflow: 0 tx_carrier: 0 tx_losscarrier: 0 vlan_tag: 0 tx_deferred: 0 tx_vlan: 0 tx_jabber: 0 tx_frame_flushed: 0 tx_payload_error: 0 tx_ip_header_error: 0 rx_desc: 0 sa_filter_fail: 0 overflow_error: 0 ipc_csum_error: 0 rx_collision: 0 rx_crc_errors: 0 dribbling_bit: 0 rx_length: 0 rx_mii: 0 rx_multicast: 0 rx_gmac_overflow: 0 rx_watchdog: 0 da_rx_filter_fail: 0 sa_rx_filter_fail: 0 rx_missed_cntr: 0 rx_overflow_cntr: 0 rx_vlan: 0 tx_undeflow_irq: 0 tx_process_stopped_irq: 0 tx_jabber_irq: 0 rx_overflow_irq: 0 rx_buf_unav_irq: 0 rx_process_stopped_irq: 0 rx_watchdog_irq: 0 tx_early_irq: 0 fatal_bus_error_irq: 0 rx_early_irq: 0 threshold: 1 tx_pkt_n: 1809 rx_pkt_n: 12682 normal_irq_n: 11110 rx_normal_irq_n: 11082 napi_poll: 11118 tx_normal_irq_n: 28 tx_clean: 11641 tx_set_ic_bit: 28 irq_receive_pmt_irq_n: 0 mmc_tx_irq_n: 0 mmc_rx_irq_n: 0 mmc_rx_csum_offload_irq_n: 0 irq_tx_path_in_lpi_mode_n: 0 irq_tx_path_exit_lpi_mode_n: 0 irq_rx_path_in_lpi_mode_n: 0 irq_rx_path_exit_lpi_mode_n: 0 phy_eee_wakeup_error_n: 0 ip_hdr_err: 0 ip_payload_err: 0 ip_csum_bypassed: 544 ipv4_pkt_rcvd: 9189 ipv6_pkt_rcvd: 1948 no_ptp_rx_msg_type_ext: 12682 ptp_rx_msg_type_sync: 0 ptp_rx_msg_type_follow_up: 0 ptp_rx_msg_type_delay_req: 0 ptp_rx_msg_type_delay_resp: 0 ptp_rx_msg_type_pdelay_req: 0 ptp_rx_msg_type_pdelay_resp: 0 ptp_rx_msg_type_pdelay_follow_up: 0 ptp_rx_msg_type_announce: 0 ptp_rx_msg_type_management: 0 ptp_rx_msg_pkt_reserved_type: 0 ptp_frame_type: 0 ptp_ver: 0 timestamp_dropped: 0 av_pkt_rcvd: 0 av_tagged_pkt_rcvd: 0 vlan_tag_priority_val: 0 l3_filter_match: 0 l4_filter_match: 0 l3_l4_filter_no_match: 0 irq_pcs_ane_n: 0 irq_pcs_link_n: 0 irq_rgmii_n: 1 mtl_tx_status_fifo_full: 0 mtl_tx_fifo_not_empty: 0 mmtl_fifo_ctrl: 0 mtl_tx_fifo_read_ctrl_write: 0 mtl_tx_fifo_read_ctrl_wait: 0 mtl_tx_fifo_read_ctrl_read: 0 mtl_tx_fifo_read_ctrl_idle: 0 mac_tx_in_pause: 0 mac_tx_frame_ctrl_xfer: 0 mac_tx_frame_ctrl_idle: 0 mac_tx_frame_ctrl_wait: 0 mac_tx_frame_ctrl_pause: 0 mac_gmii_tx_proto_engine: 0 mtl_rx_fifo_fill_level_full: 0 mtl_rx_fifo_fill_above_thresh: 0 mtl_rx_fifo_fill_below_thresh: 0 mtl_rx_fifo_fill_level_empty: 0 mtl_rx_fifo_read_ctrl_flush: 0 mtl_rx_fifo_read_ctrl_read_data: 0 mtl_rx_fifo_read_ctrl_status: 0 mtl_rx_fifo_read_ctrl_idle: 0 mtl_rx_fifo_ctrl_active: 0 mac_rx_frame_ctrl_fifo: 0 mac_gmii_rx_proto_engine: 0 tx_tso_frames: 0 tx_tso_nfrags: 0
5 To go further[edit]
Lots of documentation exists on Internet about ethtool.
Refer to ethtool man page[1] for more details on command options.
6 References[edit]
- Useful external links
Document link | Document Type | Description |
---|---|---|
ethtool | Standard | Wikipedia article |
ethtool-command | User guide | thegeekstuff web page |