Approved version. Approved on: 09:46, 4 April 2022
- Last edited one year ago ago
STM32MP15 Discovery kits - required material
This article aims to present the mandatory and optional material needed for an STM32MP157x-DKx Discovery kit. It is valid for the STM32MP157A-DK1 , STM32MP157D-DK1 , STM32MP157C-DK2 and STM32MP157F-DK2 Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.
Mandatory
PC | Linux or Windows operating systems. See PC prerequisites for more details on the required configurations. |
STM32MP157x-DKx Discovery kit | Flexible and complete development platform for the STM32MP15 microprocessor device including: |
Power supply | Including:
|
MicroSD card | Populated with OpenSTLinux distribution (Linux software), and providing extra storage capacity. A 2-Gbyte minimum microSD card is needed. |
USB micro-B cable | In order to connect the STM32MP157x-DKx Discovery kit to the PC through the USB micro-B (ST-LINK/V2-1) connector |
USB Type-C™ cable | In order to connect the STM32MP157x-DKx Discovery kit to an USB OTG device through the USB Type-C™ connector |
Optional
USB keyboard and mouse | Thanks to the USB type A connectors, the STM32MP157x-DKx Discovery kit can be equipped with a full-size keyboard and mouse |
Ethernet cable | In order to connect the STM32MP157x-DKx Discovery kit to a network through the RJ45 connector |
HDMI cable | In order to connect the STM32MP157x-DKx Discovery kit to an HDMI monitor (or TV) through the HDMI connector |
Optional, more devices and extension boards might be plugged to the STM32MP157x-DKx Discovery kit thanks to expansion connectors such as:
- the GPIO expansion connector
- the Arduino Uno connector
- ...