This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Size of this preview: 800 × 448 pixels. Other resolution: 840 × 470 pixels.
Original file (840 × 470 pixels, file size: 109 KB, MIME type: image/png)
Gimp image map:
<img src="Untitled" width="840" height="470" border="0" usemap="#map" /> <map name="map"> <!-- #$-:Image map file created by GIMP Image Map plug-in --> <!-- #$-:GIMP Image Map plug-in by Maurits Rijk --> <!-- #$-:Please do not edit lines starting with "#$" --> <!-- #$VERSION:2.3 --> <!-- #$AUTHOR:frq93146 (local) --> <area shape="rect" coords="187,154,256,202" href="[[SAI internal peripheral]]" /> <area shape="rect" coords="187,252,256,300" href="[[SAI internal peripheral]]" /> <area shape="rect" coords="187,350,256,398" href="[[SPI internal peripheral]]" /> <area shape="rect" coords="265,160,386,195" href="[[SAI Linux driver]]" /> <area shape="rect" coords="265,258,385,293" href="[[SAI Linux driver]]" /> <area shape="rect" coords="265,356,385,391" href="[[I2S Linux driver]]" /> <area shape="rect" coords="448,153,517,201" href="[[Audio_codecs_hardware_components]]" /> <area shape="rect" coords="448,251,517,299" href="[[Audio_codecs_hardware_components]]" /> <area shape="rect" coords="448,350,517,398" href="[[Audio_codecs_hardware_components]]" /> </map>
Source → STMicroelectronics |
File history
Click on a date/time to view the file as it appeared at that time.
Date/Time | Thumbnail | Dimensions | User | Comment | |
---|---|---|---|---|---|
current | 13:46, 20 December 2018 | 840 × 470 (109 KB) | deleted>Frq93146 | rename sound card. rename hdmi device | |
You cannot overwrite this file.
File usage
The following page uses this file: