Approved version. Approved on: 13:46, 14 April 2020
- Last edited 3 years ago ago
Board
Contents
1 Usage[edit]
The Board template is used to indicate for which board(s), an article part (chapter, paragraph, table...) is valid. Per default (i.e. if this template is not used), any part of an article is valid for all boards for which the entire article is valid.
It outputs a "standardized" string that might be used to name an article part.
Usage: {{Board | type=<type>}}
- Where:
- <type> is the mandatory identifier of the board type. The possible values are (see also the part number codification for the STM32MP15 MPUs):
- 157A-EV1: STM32MP157A-EV1 Evaluation board
- 157D-EV1: STM32MP157D-EV1 Evaluation board
- 157C-EV1: STM32MP157C-EV1 Evaluation board
- 157F-EV1: STM32MP157F-EV1 Evaluation board
- 157A/D-EV1: STM32MP157A-EV1 or STM32MP157D-EV1 Evaluation board
- 157C/F-EV1: STM32MP157C-EV1 or STM32MP157F-EV1 Evaluation board
- 157x-EV1: any Evaluation board with a STM32MP157 MPU
- 157A-DK1: STM32MP157A-DK1 Discovery kit
- 157D-DK1: STM32MP157A-DK1 Discovery kit
- 157C-DK2: STM32MP157C-DK2 Discovery kit
- 157F-DK2: STM32MP157F-DK2 Discovery kit
- 157A/D-DK1: STM32MP157A-DK1 or STM32MP157D-DK1 Discovery kit
- 157C/F-DK2: STM32MP157C-DK2 or STM32MP157F-DK2 Discovery kit
- 157x-DKx: any Discovery kit with a STM32MP157 MPU
Clicking on the icon displays the article about the board (e.g. STM32MP157x-DKx - hardware description).
2 Basic examples[edit]
You type | You get |
---|---|
STM32MP157F-EV1 Evaluation board
{{Board | type=157F-EV1}} |
|
STM32MP157F-DK2 Discovery kit
{{Board | type=157F-DK2}} |
3 More examples[edit]
4 Code[edit]
STM32MP unknown board type identifier