Difference between revisions of "STM32MP15 U-Boot"
[quality revision] | [quality revision] |
m
|
m (Reverted edits by Patrick Delaunay (talk) to last revision by Jean-Christophe Trotin)
(Tag: Rollback)
|
This article briefly describes the STM32MP15x lines support in U-Boot.
Contents
1 STM32MP15x lines
support[edit]
For detailed information, please read the file in the delivered U-Boot code = doc/board/st/stm32mp1.rst or the stm32mp1 documentation generated by make htlmdocs
[1].
Also available in official U-Boot Git.
Code :
-
arch/arm/mach-stm32mp : arch specific code for STM32 Arm® Cortex® MPUs
- board/st/common : STMicroelectronics common code
- board/st/stm32mp1 : generic STMicroelectronics board for STM32MP1 Series
- drivers/*/*stm32* : drivers
Configuration Files:
- defconfig file
- config files
-
STM32MP15_device_tree in arch/arm/dts : stm32mp15*.dts*
- <Device tree>.dts : same as kernel
- <Device tree>-u-boot.dtsi : addition for u-boot automatically included in build process
2 Selecting targets : choose defconfig and Device Tree[edit]
The STM32 MPU boot chain is supported by one U-Boot configuration with defconfig = stm32mp15_trusted_defconfig
Several boards are supported with the associated device-tree (same name as kernel):
Board part number | Device tree | Description |
---|---|---|
STM32MP157A-EV1 Evaluation board ![]() |
stm32mp157a-ev1 | MB1262+MB1263 |
STM32MP157C-EV1 Evaluation board ![]() |
stm32mp157c-ev1 | |
STM32MP157D-EV1 Evaluation board ![]() |
stm32mp157d-ev1 | |
STM32MP157F-EV1 Evaluation board ![]() |
stm32mp157f-ev1 | |
STM32MP157A-DK1 Discovery kit ![]() |
stm32mp157a-dk1 | MB1272 |
STM32MP157D-DK1 Discovery kit ![]() |
stm32mp157d-dk1 | |
STM32MP157C-DK2 Discovery kit ![]() |
stm32mp157c-dk2 | MB1272+MB1407 |
STM32MP157F-DK2 Discovery kit ![]() |
stm32mp157f-dk2 |
For information the 'Evaluation' daughter-board only (MB1263 without MB1262) is also supported by stm32mp15*-ed1.dts device tree files.
3 Compilation[edit]
see U-Boot_overview#U-Boot_build
With the defconfig file: stm32mp15_trusted_defconfig
make stm32mp15_trusted_defconfig make DEVICE_TREE=<Device tree> all
The supported variables are:
- DEVICE_TREE: select in arch/arm/dts the device tree that is used
- KBUILD_OUTPUT: change the destination directory for the build
- EXT_DTB: select external device tree
The ouput file is u-boot.stm32.
4 SPL compilation[edit]
The alternate boot chain with SPL is also supported by "stm32mp15_basic_defconfig" but only for U-Boot_SPL:_DDR_interactive_mode
The resulting U-Boot files are located in your build directory:
- u-boot-spl.stm32 : FSBL = SPL binary with STM32 image header, loaded by ROM code
- u-boot.img : SSBL = U-Boot binary with U-Boot image header (uImage), loaded by SPL
![]() |
This alternate boot chain with SPL is not supported/promoted by STMicroelectronics to make product. |
5 Examples[edit]
5.1 STM32MP157F-EV1 Evaluation board
[edit]
make stm32mp15_trusted_defconfig make DEVICE_TREE=stm32mp157f-ev1 all
5.2 STM32MP157C-EV1 Evaluation board
[edit]
make stm32mp15_trusted_defconfig make DEVICE_TREE=stm32mp157c-ev1 all
5.3 STM32MP157D-DK1 Discovery kit
[edit]
make stm32mp15_trusted_defconfig make DEVICE_TREE=stm32mp157d-dk1 all
5.4 STM32MP157C-DK2 Discovery kit
[edit]
Using export to select the device tree
export KBUILD_OUTPUT=../build/stm32mp15_trusted export DEVICE_TREE=stm32mp157c-dk2 make stm32mp15_trusted_defconfig make all
5.5 Custom board with external device tree[edit]
make stm32mp15_trusted_defconfig make EXT_DTB=stm32mp151a-myboard.dtb all
5.6 SPL for STM32MP157F-EV1 Evaluation board
[edit]
make stm32mp15_basic_defconfig
make DEVICE_TREE=stm32mp157f-ev1 all
This article briefly describes the {{MicroprocessorDevice | device=15}} support in [[U-Boot_overview|U-Boot]]. == {{MicroprocessorDevice | device=15}} support == For detailed information, please read the file in the delivered U-Boot code = {{CodeSource | U-Boot | doc/board/st/stm32mp1.rst}} or the stm32mp1 documentation generated by <code>make htlmdocs</code><ref>https://u-boot.readthedocs.io/en/stable/board/st/stm32mp1.html</ref>. Also available in official U-Boot Git. Code : * {{CodeSource | U-Boot | arch/arm/mach-stm32mp}}: arch specific code for {{MicroprocessorDevice | device=Class}} * {{CodeSource | U-Boot | board/st/common}}: STMicroelectronics common code * {{CodeSource | U-Boot | board/st/stm32mp1}}: generic STMicroelectronics board for {{MicroprocessorDevice | device=1}} * drivers/*/*stm32* : drivers Configuration Files: * defconfig file ** {{CodeSource | U-Boot | configs/stm32mp15_basic_defconfig}} ** {{CodeSource | U-Boot | configs/stm32mp15_trusted_defconfig}} * config files ** {{CodeSource | U-Boot | include/configs/stm32mp1.h}} * [[STM32MP15_device_tree]] in {{CodeSource | U-Boot | arch/arm/dts }} : stm32mp15*.dts* ** {{HighlightParam|<Device tree>}}.dts : same as kernel ** {{HighlightParam|<Device tree>}}-u-boot.dtsi : addition for u-boot automatically included in build process == Selecting targets : choose defconfig and Device Tree == The [[Boot_chainschain_overview|STM32 MPU boot chain]] is supported by one [[U-Boot_overview#Kbuild|U-Boot configuration with defconfig]] = {{HighlightParam|stm32mp15_trusted_defconfig}} Several [[STM32MP15_boards|boards]] are supported with the associated device-tree (same name as kernel): {| class="st-table" |- ! Board part number !! {{HighlightParam|Device tree}} !! Description |- | '''{{Board | type=157A-EV1}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157a-ev1.dts|stm32mp157a-ev1}} || rowspan="4" | [[MB1262]]+[[MB1263]] |- | '''{{Board | type=157C-EV1}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157c-ev1.dts|stm32mp157c-ev1}} |- | '''{{Board | type=157D-EV1}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157d-ev1.dts|stm32mp157d-ev1}} |- | '''{{Board | type=157F-EV1}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157f-ev1.dts|stm32mp157f-ev1}} |- | '''{{Board | type=157A-DK1}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157a-dk1.dts|stm32mp157a-dk1}} || rowspan="2" | [[MB1272]] |- | '''{{Board | type=157D-DK1}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157d-dk1.dts|stm32mp157d-dk1}} |- | '''{{Board | type=157C-DK2}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157c-dk2.dts|stm32mp157c-dk2}} || rowspan="2" | [[MB1272]]+[[MB1407]] |- | '''{{Board | type=157F-DK2}}''' || {{CodeSource | U-Boot | arch/arm/dts/stm32mp157f-dk2.dts|stm32mp157f-dk2}} |} For information the 'Evaluation' daughter-board only ([[MB1263]] without [[MB1262]]) is also supported by stm32mp15*-ed1.dts device tree files. == Compilation == see [[U-Boot_overview#U-Boot_build]] With the defconfig file: {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make DEVICE_TREE={{HighlightParam|<Device tree>}} all The supported variables are: * '''DEVICE_TREE''': select in arch/arm/dts the device tree that is used * '''KBUILD_OUTPUT''': change the destination directory for the build * '''EXT_DTB''': select external device tree The ouput file is {{Highlight|'''u-boot.stm32'''}}. == SPL compilation == The alternate boot chain with SPL is also supported by ''"stm32mp15_basic_defconfig"'' but only for [[U-Boot_SPL:_DDR_interactive_mode]] The resulting U-Boot files are located in your build directory: * '''u-boot-spl.stm32''' : FSBL = SPL binary with STM32 image header, loaded by ROM code * '''u-boot.img''' : SSBL = U-Boot binary with U-Boot image header (uImage), loaded by SPL {{Warning | This alternate boot chain with SPL is not supported/promoted by STMicroelectronics to make product.}} == Examples == === {{Board | type=157F-EV1}} === {{PC$}} make {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make DEVICE_TREE={{HighlightParam|stm32mp157f-ev1}} all === {{Board | type=157C-EV1}} === {{PC$}} make {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make DEVICE_TREE={{HighlightParam|stm32mp157c-ev1}} all === {{Board | type=157D-DK1}} === {{PC$}} make {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make DEVICE_TREE={{HighlightParam|stm32mp157d-dk1}} all === {{Board | type=157C-DK2}} === Using export to select the device tree {{PC$}} export KBUILD_OUTPUT=../build/stm32mp15_trusted {{PC$}} export DEVICE_TREE={{HighlightParam|stm32mp157c-dk2}} {{PC$}} make {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make all === Custom board with external device tree === {{PC$}} make {{HighlightParam|stm32mp15_trusted_defconfig}} {{PC$}} make EXT_DTB={{HighlightParam|stm32mp151a-myboard.dtb}} all === SPL for {{Board | type=157F-EV1}} === {{PC$}} make stm32mp15_basic_defconfig {{PC$}} make DEVICE_TREE={{HighlightParam|stm32mp157f-ev1}} all <noinclude> [[Category:U-Boot]] {{PublicationRequestId | 12895 | 2019-08-01}}</noinclude>
(2 intermediate revisions by 2 users not shown) | |||
Line 25: | Line 25: | ||
== Selecting targets : choose defconfig and Device Tree == |
== Selecting targets : choose defconfig and Device Tree == |
||
− | The [[ |
+ | The [[Boot_chain_overview|STM32 MPU boot chain]] is supported by one [[U-Boot_overview#Kbuild|U-Boot configuration with defconfig]] = {{HighlightParam|stm32mp15_trusted_defconfig}} |
Several [[STM32MP15_boards|boards]] are supported with the associated device-tree (same name as kernel): |
Several [[STM32MP15_boards|boards]] are supported with the associated device-tree (same name as kernel): |