Difference between revisions of "STM32MP157x-EV1 - board connections"

[unchecked revision] [quality revision]
m
m
 

This article aims to present the recommended connections to start with the STM32MP157x-EV1 Evaluation boards. It is valid for the STM32MP157A-EV1 More info green.png, STM32MP157D-EV1 More info green.png, STM32MP157C-EV1 More info green.png and STM32MP157F-EV1 More info green.png Evaluation boards: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning white.png Warning
To start efficiently the board, it's recommended to go through its Starter Package article: Category:Starter Package


MB1262 motherboard MB1263 daughterboard: STM32MP157x 18x18  PMIC  DDR3 MB1230 DSI 720p display MB1379 daughterboard camera MicroSD card slot MB1263 power 5V-3A USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug Display leds Reset button 2 x USB type A (host) → E.g. mouse  keyboard  USB driver... 2 x USB type A (host) → E.g. mouse  Keyboard  USB driver... UART → PC console Ethernet → Network
STM32MP157x-EV1 Evaluation board connections
STM32MP157A-EV1 shown here (picture is not contractual)


<noinclude>

This article aims to present the recommended connections to start with the '''STM32MP157x-EV1''' Evaluation boards. It is valid for the STM32MP157A-EV1, STM32MP157D-EV1, STM32MP157C-EV1 and STM32MP157F-EV1 {{Board | type=157A-EV1 | name=short}}, {{Board | type=157D-EV1 | name=short}}, {{Board | type=157C-EV1 | name=short}} and {{Board | type=157F-EV1 | name=short}} Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
{{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}}</noinclude>

{{
ImageMap|Image:STM32MP157x-EV1_connections.png {{!}} thumb {{!}} 800px {{!}} center {{!}} STM32MP157x-EV1 Evaluation board connections <br/> '''STM32MP157A-EV1''' shown here (picture is not contractual)
circle 267 293 39 [[#MB1262 | MB1262 motherboard]]
rect 310 216 547 550 [[#MB1263 | MB1263 daughterboard: STM32MP157x 18x18  PMIC  DDR3]]
rect 214 560 635 780 [[#MB1230 | MB1230 DSI 720p display]]
rect 646 123 724 244 [[#MB1379 | MB1379 daughterboard camera]]
rect 514 507 590 546 [[#MicroSD | MicroSD card slot]]
rect 504 216 634 253 [[#MB1263 power | MB1263 power 5V-3A]]
rect 504 256 634 293 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]]
rect 612 686 668 741 [[#Display leds | Display leds]]
rect 328 780 394 820 [[#Reset button | Reset button]]
rect 19 584 214 647 [[#USB type A | 2 x USB type A (host) → E.g. mouse  keyboard  USB driver...]]
rect 19 514 214 573 [[#USB type A | 2 x USB type A (host) → E.g. mouse  Keyboard  USB driver...]]
rect 11 361 199 466 [[#UART | UART → PC console]]
rect 177 26 244 195 [[#Ethernet | Ethernet → Network]]
}}
<noinclude>

{{NoIndex}}
[[Category:Sub-articles]]
{{PublicationRequestId | 7574 | 2018-06-19 | AlainF}}</noinclude>
Line 1: Line 1:
 
<noinclude>
 
<noinclude>
This article aims to present the recommended connections to start with the '''STM32MP157x-EV1''' Evaluation boards. It is valid for the STM32MP157A-EV1, STM32MP157D-EV1, STM32MP157C-EV1 and STM32MP157F-EV1 Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
+
This article aims to present the recommended connections to start with the '''STM32MP157x-EV1''' Evaluation boards. It is valid for the {{Board | type=157A-EV1 | name=short}}, {{Board | type=157D-EV1 | name=short}}, {{Board | type=157C-EV1 | name=short}} and {{Board | type=157F-EV1 | name=short}} Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article.
 
{{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}}
 
{{Warning|To start efficiently the board, it's recommended to go through its Starter Package article: [[:Category:Starter Package]]}}
 
</noinclude>
 
</noinclude>