Approved version. Approved on: 12:40, 13 May 2020
Difference between revisions of "STM32MP157x-DKx - board connections"
[unchecked revision] | [quality revision] |
m
|
m
|
[unchecked revision] | [quality revision] |
m
|
m
|
This article presents the recommended connections to start with the STM32MP157x-DKx Discovery kits. It is valid for the STM32MP157A-DK1 , STM32MP157D-DK1
, STM32MP157C-DK2
and STM32MP157F-DK2
Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.
![]() |
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package |
<noinclude> This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid for the STM32MP157A-DK1, STM32MP157D-DK1, STM32MP157C-DK2 and STM32MP157F-DK2 {{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}} Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. {{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}}</noinclude> {{ ImageMap|Image:STM32MP157x-DKx_connections.png {{!}} thumb {{!}} 800px {{!}} center{{!}} STM32MP157x-DKx Discovery kit connections <br/> '''STM32MP157C-DK2''' shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual) circle 278 325 39 [[#MB1272 | MB1272 motherboard: STM32MP157x 12x12, PMIC, DDR3]] rect 194 357 239 400 [[#microSD | MicroSD card slot]] rect 551 288 783 348 [[#USB Type-A | 2 x USB Type-A (host) → mouse, keyboard or USB driver]] rect 551 355 783 413 [[#USB Type-A | 2 x USB Type-A (host) → mouse, Keyboard or USB driver]] rect 493 519 543 648 [[#USB micro-B | USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug]] rect 380 519 419 581 [[#Reset button | Reset button]] rect 105 463 304 525 [[#Ethernet | Ethernet → Network]] rect 124 411 277 450 [[#USB power | USB Type-C (power 5V-3A)]] }}<noinclude> {{NoIndex}} [[Category:Sub-articles]] {{PublicationRequestId | 8428 | 2018-08-08 | AnneJ}}</noinclude>
Line 1: | Line 1: | ||
<noinclude> |
<noinclude> |
||
− | This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid for the |
+ | This article presents the recommended connections to start with the '''STM32MP157x-DKx''' Discovery kits. It is valid for the {{Board | type=157A-DK1 | name=short}}, {{Board | type=157D-DK1 | name=short}}, {{Board | type=157C-DK2 | name=short}} and {{Board | type=157F-DK2 | name=short}} Discovery kits: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. |
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}} |
{{Warning|To successfully start the board, it is recommended to go through the corresponding Starter Package article: [[:Category:Starter Package]]}} |
||
</noinclude> |
</noinclude> |