Last edited 3 years ago

STM32CubeIDE release note

The printable version is no longer supported and may have rendering errors. Please update your browser bookmarks and please use the default browser print function instead.

1 STM32CubeIDE 1.5.0 - MPU support[edit source]

This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series, but also support for STM32MP15 OpenSTLinux-v2.1 projects running on Cortex®-A.

It provides for Cortex®-M

  • STM32MP1 sample or board selection, including new STM32MP157F-DK2 board,
  • Device configuration,
  • Target status widget, with visibility management,
  • Console management with capability to manually setup non-ST console instead of automatic detection,
  • Cortex®-M project creation, compilation and debug in two modes:
    • Engineering mode, with Cortex®-M firmware download via JTAG/SWD,
    • Production mode, with Cortex®-M firmware download :
      • Via Ethernet link to the LAN or point-to-point,
      • Via Ethernet-over-USB for point-to-point connection,
  • Live variable watch view - NEW,
  • System analysis and real-time tracing (SWV) - NEW,
  • Check of ST-Link Firmware version,
  • SFR view support for register access,
  • Remote target path project property (for production mode),
  • Remote system explorer configuration

Release 1.5.0 also brings support of STM32MP15 OpenSTLinux-v2.1 projects on Linux platform, including:

  • Installation of Yocto SDK: embedded or external to STM32CubeIDE,
  • Installation of OpenSTLinux projects Sources:
    • Linux, project with:
      • Standard build target (all, dtb, module..), including STM32CubeMX generated device tree,
      • Support for running target update via "STM32 Cortex-A Linux Deployment" Running configuration,
    • TF-A project with standard build target
    • U-boot project with standard build target
    • OP-TEE project with standard build target


It is available on Linux® and Windows® host PCs, but it is NOT on macOS®.

STM32CubeIDE for Linux host PC STM32CubeIDE for Windows® host PC
Download

Version 1.5.0

  • Download the preferred all-in-one Linux installer from my.st.com
    • Generic Linux Installer - STM32CubeIDE-Lnx
    • RPM Linux Installer - STM32CubeIDE-RPM
    • Debian Linux Installer - STM32CubeIDE-DEB

Version 1.5.0

  • Download the all-in-one Windows installer from my.st.com
    • Windows Installer - STM32CubeIDE-Win
Installation guide
  • Please refer to STM32CubeIDE Installation guide (UM2563) available on my.st.com.
User manual
  • When the installation is over, please see additional information about the STM32CubeIDE in my.st.com:
    • STM32CubeIDE quick start guide (UM2553)
    • Getting started with projects based on the STM32MP1 Series in STM32CubeIDE (AN5360)
Detailed release note
  • Details about the content of this tool version are available in Release Notes STM32CubeIDE release v1.5.0 from my.st.com


Minor releases may then be available from update site, please check chapter 10 in (UM2609) for more information on how to update STM32CubeIDE.