This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Error creating thumbnail: Unable to save thumbnail to destination
Other resolution: 840 × 702 pixels.
Original file (840 × 702 pixels, file size: 426 KB, MIME type: image/png)
Source → STMicroelectronics |
GIMP Image Map
<img src="[STM32MP157x-DKx_connections] (imported)" width="840" height="702" border="0" usemap="#map" /> <map name="map"> <!-- #$-:Image map file created by GIMP Image Map plug-in --> <!-- #$-:GIMP Image Map plug-in by Maurits Rijk --> <!-- #$-:Please do not edit lines starting with "#$" --> <!-- #$VERSION:2.3 --> <!-- #$AUTHOR:frq08988 (local) --> <area shape="circle" coords="278,325,39" target="MB1272 motherboard: STM32MP157X 12x12, PMIC, DDR3" href="MB1272" /> <area shape="rect" coords="194,357,239,400" target="MicroSD card slot" href="microSD" /> <area shape="rect" coords="551,288,783,348" target="2 x USB Type-A (host) → mouse, keyboard or USB driver" href="USB Type-A" /> <area shape="rect" coords="551,355,783,413" target="2 x USB Type-A (host) → mouse, Keyboard or USB driver" href="USB Type-A" /> <area shape="rect" coords="493,519,543,648" target="USB micro-B (ST-LINK/V2-1) → PC virtual COM port and debug" href="USB micro-B" /> <area shape="rect" coords="380,519,419,581" target="Reset button" href="Reset button" /> <area shape="rect" coords="105,463,304,525" target="Ethernet → Network" href="Ethernet" /> <area shape="rect" coords="124,411,277,450" target="USB Type-C (power 5V-3A)" href="USB power" /> </map>
File history
Click on a date/time to view the file as it appeared at that time.
Date/Time | Thumbnail | Dimensions | User | Comment | |
---|---|---|---|---|---|
current | 16:46, 5 March 2019 | Error creating thumbnail: Unable to save thumbnail to destination | 840 × 702 (426 KB) | Registered User |
You cannot overwrite this file.
File usage
The following 4 pages use this file: